Search Results for policioes
2.92mm RF Series Technical Specifications - SV Microwave
The 2.92mm connector was developed for use through 40 GHz. The male pin is shorter than an SMA or 3.5mm to ensure that the outer contacts of the male and female connectors engage before the pin and female receptacle do. This ensures that the pin and socket will not see excessive wear and mating stress seen by misalignment in an SMA or 3.5mm connector.
25-Pin D-Sub Cable (DB25) Cables for Sale | Cables on Demand
25-Pin D-Sub Cables (DB25) -- 25-Pin D-Sub cable assemblies by Amphenol provide the perfect I/O solution for your DB25 d-sub equipped devices. All of our 25-pin d sub cables come fully populated with 24K Gold plated contacts, molded DB25 connectors, and offer varying degrees of shielding depending upon your specific requirements.
Amphenol CO-142BNCX200-001 BNC Male to BNC Male (RG142) 50 Ohm Coaxial ...
Buy 1ft Amphenol CO-142BNCX200-001 Cables Factory-Direct: RG142 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG142 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 8 GHz is guaranteed with our dual-layer 96% silver-coated copper braid shielded MIL-C-17 type RG142B/U coax.
SMA Female PCB Thru-Hole Connector, R/A - SV Microwave
The high performance SMA Female PCB Thru-Hole Connector, R/A 2986-6001 was designed by SV engineers. It has superior environmental specifications.
SMPM VITA 67.3 Female Contact Termination | SV Microwave
SV Microwave's SMPM VITA 67.3 Female Contact Termination P/N: 8032-4025. Meet the product's resources CAD Model, Datasheet for design details.
Model 113A **OBSOLETE** See 113A03 High frequency pressure probe ... - PCB
Return Policies and Instructions . Materials Authorization (RMA) Number. This RMA number should be clearly marked on the outside of all package(s) and on the packing list(s) accompanying the shipment. A detailed account of the nature of the problem(s) being experienced with the equipment
Lightweight Terrapin - Amphenol Ltd
Lightweight Terrapin is part of the SCE2 miniature push-pull and latched connector series, with significant weight savings offered by the aluminium variation.
Circular Multi-Pole Rhino - Amphenol Ltd
Operating temperature –55˚C to +150˚C; Sealing (mated and unmated) IP69K, 1hr at 2 metres immersion and proof against high pressure steam jet cleaning
Hermetic Packages - Martec
In applications where the reliability and performance of electrical connections are critical, such as gas tight barriers or high-pressure differentials, hermetic packaging is essential to maintaining system integrity.. Martec’s Hermetic packaging protects your electronics against environmental conditions, including pressure differentials, humidity/moisture, temperature, and other harsh ...
Mini-D RF Female to (8) 2.92mm Male 6" Cable Assemblies for .047 Cable
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Amphenol CO-213UHFMX20-005 UHF (PL-259) Male to UHF (PL-259) Male ...
Buy 5 ft Amphenol CO-213UHFMX20-005 Cables Direct from the Factory at Cables on Demand. RG213 UHF (PL-259) Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG213 coax cable with pre-terminated UHF (PL-259) Male connectors for a high-power low-loss interface with your RF equipment. Performance beyond 11 GHz is guaranteed with our 96% bare copper braid shielded MIL-C-17 type RG213/U coax.
SMP Male to Female Adapter, FD 1112-4009 - SV Microwave
The SMP Male to Female Adapter, FD 1112-4009 from the RF/Microwave industry leader. Access the design resources and learn more about the product here!
Model 3701D1FA200G Capacitive Accelerometer Installation and ... - PCB
Return Policies and Instructions . Materials Authorization (RMA) Number. This RMA number should be clearly marked on the outside of all package(s) and on the packing list(s) accompanying the shipment. A detailed account of the nature of the problem(s) being experienced with the equipment
Single-Mode 9-Micron Cables for Sale | Cables on Demand - Amphenol
Amphenol FO-DUALFC9125-005 FC-FC - Duplex Single-Mode 9 / 125 Fiber Optic Patch Cable (OFNR Riser) - 2 x FC Male to 2 x FC Male 5m; Code: FO-DUALFC9125-005 Buy 5m Amphenol FO-DUALFC9125-005 Cables Direct from the Factory at Cables on Demand. 100% optically tested duplex single-mode 9/125 fiber optic patch cables by Amphenol meet and exceed industry standard specifications for insertion loss ...
Amphenol SF-NDAAFF100G-000.5M 0.5m (1.6') 100GbE QSFP28 Cable ...
Amphenol 0.5m (1.6') QSFP28 (100G QSFP) 100GBASE-CR4 802.3bj qualified passive copper cables provide next generation performance by combining four SFP channels operating at speeds up to 28.0 Gbps (SFP28) into one affordable high-density package (QSFP28) capable of combined speeds in excess of 100-Gigabits per second. Our QSFP28 cables integrate a new 100G Ethernet-optimized (100GbE) 38 ...
Waterproof RF Cable Assemblies and Interconnects - SV Microwave
SV Microwave offers a wide range of IP67 and IP68 waterproof cable assemblies and interconnect products designed to withstand rigorous environments and harsh elements.
Spring Bullets - SV Microwave
Part # SF1521-60070-1S 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 847
Type N Female Flange Mount Connector, 4 Hole (Candlestick)
SV Microwave presents the Type N Female Flange Mount Connector, 4 Hole (Candlestick) 5050-0062. It can meet your RF needs with it's high ranking performnace.
Model 686B11 Smart Vibration Switch Installation and Operating Manual - PCB
Repair, and Return Policies and Instructions Materials Authorization (RMA) Number. This RMA number should be clearly marked on the outside of all package(s) and on the packing Service, Repair, and Return Policies and Instructions . list(s) accompanying the shipment. A detailed account of the nature of the ...
2.92mm Female to SMP Male, SB, Flange Mount Adapter, 2 Hole, with ...
A 2.92mm Female to SMP Male, SB, Flange Mount Adapter, 2 Hole, with Screws 1115-6125. Get the product through our distributors Newark and Digi-Key Electronics.