Search Results for policioes
Crimp Ring Adaptor - BC1 | Amphenol LTD
M85049/20 and M85049/26-3 crimp ring adaptor. Military & Aerospace applications are supplied in accordance with AS85049 / M85049 specification
SMPS Female Connector for .047 Cable 3821-40001 | SV Microwave
The SMPS Female Connector for .047 Cable 3821-40001 is now available at SV Microwave. Discover the design assets CAD Model, Datasheet and more.
Request Document | SV Microwave
Here is the SV Microwave request document. Please use the form below to request a model from our engineering team. Get the perfect response.
BS1 Drawing | Amphenol LTD
Amphenol SOCAPEX. Thanet Way, Whitstable, Kent, CT5 3JF, UK. Send us a message. By phone +44 1227 773200. By email: [email protected] Anti-Human Trafficking and Slavery Statement
2.92mm Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
Quality-filled 2.92mm Female Solderless PCB Edge Launch Connector, 2 Hole 1521-60201 from SV Microwave. Take a quick overview.
2.92mm Male to Female, R/A Adapter SF1115-6096 | SV Microwave
A 2.92mm Male to Female, R/A Adapter SF1115-6096 with greatest mechanical and environmental performing capacity. Meet the real product rate now!
Contact | Amphenol LTD
Policies; Amphenol divisions; Home; Contact. Do not send purchase orders or invoices via this method, please call us on 01227 773200 to determine the best point of contact / email address to use. Company name * Your name * Your country * Your e-mail address * Subject * Message * Amphenol LTD newsletter.
Media Library - Amphenol Canada
R39 Series Family R39 R393 R39U R398 D83 R38 Rectangular 38999 Connector
SMA Female Flange Mount Connector, 4 Hole (Candlestick) - SV Microwave
The high performance SMA Female Flange Mount Connector, 4 Hole (Candlestick) M83517/4-31005 is now in stock at SV Microwave. Place your order today!
Commitment To Quality | Amphenol RF
Amphenol is committed to creating a more sustainable manufacturing presence throughout our factories. Our manufacturing locations now use more natural light to minimize the use of electric lighting, we have installed water fill stations to encourage the use of reusable water bottles and our product packaging has been redesigned to minimize water and improve customer usability.
BMA Pin D38999 Contact (Size 8) for .085 Cable - SV Microwave
SV introduces the BMA Pin D38999 Contact (Size 8) for .085 Cable SF9421-6000. This one is available at RF series SMA. Check it out now!
SMPS Male PCB Surface Mount Connector, SB - SV Microwave
SV engineers designed and developed the SMPS Male PCB Surface Mount Connector, SB 3811-40023. Access the design resources CAD Model and Datasheet.
SMPM Male Non-Magnetic PCB Surface Mount Connector, FD - SV Microwave
SV engineers designed and manufactured the SMPM Male Non-Magnetic PCB Surface Mount Connector, FD 3211-40119. Place your order today!
SMA Female PCB Thru-Hole Connector 2985-6004 | SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMP Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD
SV engineers present the SMP Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD 1211-40089 for high performance in tough environments.
What kind of contacts are available for standard MIL-DTL-38999 ...
Crimp contacts: These are the most common contacts used with this type of connectors, and described in MIL-DTL-38999 and EN3645 standard for environmental connectors. When crimp contacts are delivered with connectors, they are not mounted into connector insert. Crimp contacts: We do not give any shelf life for our connectors since it depends on the mating cycles.
BMA Male Flange Mount Connector, 2 Hole (Accepts .018 Pin)
SV Microwave offers the BMA Male Flange Mount Connector, 2 Hole (Accepts .018 Pin) SF1711-60013 with highly performing capability.
Through Bulkhead Rhino 38999 | Amphenol LTD
Policies; Amphenol divisions; Home › Connectors › Rhino 38999 › Through Bulkhead Rhino 38999; Through Bulkhead Rhino 38999. Intermateable with standard Rhino 38999s. Key features. Supplied as square flange or jam nut mounting; Also available in extended reach penetration shells;
Clamps | Amphenol LTD
Policies; Amphenol divisions; Home › Accessories › Clamps; Clamps. P-clamps and Omega clamps widely used in Industrial and Mil-Aero applications. Pipe clamps. Thermoplastic clamp sets for pipes 4mm to 32mm diameter. Cable clamps.
Type N Female Flange Mount Connector, 4 Hole (Candlestick)
SV Microwave presents the Type N Female Flange Mount Connector, 4 Hole (Candlestick) 5050-0062. It can meet your RF needs with it's high ranking performnace.