Search Results for policioes
VITA/D38999 RF Cable Assemblies - SV Microwave
Features / Benefits: Available in VITA 67.3 Series: SMPM, SMPS and NanoRF; Terminates in Size 8, 12, and 16 D38999 contacts; Aligned to the latest SOSA™ specification
2.4mm Male to SMPM Female 6" Cable Assembly for .085 Cable
SV Microwave proudly presents a 2.4mm Male to SMPM Female 6" Cable Assembly for .085 Cable 7016-0070. The perfect cable assembly for your RF needs.
SMP Male PCB Edge Launch Connector (Pre-Tinned), FD - SV Microwave
SV Microwave presents the SMP Male PCB Edge Launch Connector (Pre-Tinned), FD 1211-60211 with high-performing capabilities. Check out the product info.
SMA Female Flange Mount Connector, 4 Hole (Solder Pot)
Get the SMA Female Flange Mount Connector, 4 Hole (Solder Pot) SF2950-6081 from the global leader of the RF/Microwave industry. Place your order!
SMA Female Non-Magnetic Bulkhead Connector for .047 Cable - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Threaded SMPM Female Connector for .047 Cable - SV Microwave
Threaded SMPM Female Connector for .047 Cable 3221-60017. This SMPM series connector can perform in various environments like corrosion, vibration, shock and more.
2.92mm Male to Female, R/A Adapter SF1115-6096 - SV Microwave
A 2.92mm Male to Female, R/A Adapter SF1115-6096 with greatest mechanical and environmental performing capacity. Meet the real product rate now!
2.92mm Female to SMPM Female Adapter 1115-6088 | SV ... - SV Microwave
A 2.92mm Female to SMPM Female Adapter 1115-6088 with superior performance. Let's take a look over the specifications and place your order today!
ZMA Female (90°) to SMA Female Adapter SF1187-6623 - SV Microwave
SV Microwave has newly launched the ZMA Female (90°) to SMA Female Adapter SF1187-6623 with panel mounting. Contact us to learn more about the product.
Extended Ferrule RF Cable Connectors - SV Microwave
SV Microwave has released a new line of RF connectors for Ø.047" cable that features an extended-length ferrule to protect the solder joints and fragile cable sections from environmental stress.
SMPM Female to 2.92mm Male 6" Cable Assembly for .047 Cable
Elevate your RF connections with SV's SMPM Female to 2.92mm Male 6" Cable Assembly for .047 Cable" 7032-6757. Place your order today!
SMA Female Solderless PCB Compression Mount Connector, 2 Hole ...
SV Microwave presents SMA Female Solderless PCB Compression Mount Connector, 2 Hole (Stripline) SF2921-61356, explore this one here!
Amphenol CO-059FTYPEMM-006 F-Type Coax Cable - RG59 75 Ohm Coaxial ...
Buy 6 ft Amphenol CO-059FTYPEMM-006 Cables Factory-Direct: RG59 75 ohm F-Type Coaxial Cable is an ideal choice for extending low-power, short-run video and RF signals from sources such as Cable TV boxes and modems, Satellite dishes and receivers (DIRECTV/DISH) as well as Over-The-Air (OTA) TV antennas and converter boxes.. This RG59 type B coax features a solid copper center conductor for ...
2.4mm Female Solderless LiteTouch PCB Connector, 2 Hole (CPW / Microstrip)
A 2.4mm Female Solderless LiteTouch PCB Connector, 2 Hole (CPW / Microstrip) SF1621-60048 is now available at Mouser Electronics. Place your order today!
SMPM Male PCB QB Edge Launch Connector, SB - SV Microwave
SV Microwave offers the SMPM Male PCB QB Edge Launch Connector, SB 3211-60118 with higher level features and specifications. Check out the stock details.
2.92mm Female Connector for .141 Cable - SV Microwave
A 2.92mm Female Connector for .141 Cable SF1521-60042 was designed and manufactured by SV engineers. Access the resources CAD Model and Datasheet now!
Amphenol CS-USBAB00000-000.5 Molded USB 2.0 Cable - Type A-B 0.5m
Buy 0.5m Amphenol CS-USBAB00000-000.5 Cables Direct from the Factory at Cables on Demand. This Premium USB cable has the standard transfer rate of up to 480Mbps. The cable is built to last and compatible to your USB 1.0 and 1.1 device. The high grade PVC cable and jacket have excellent shielding to protect data against interference, while the twisted conductor pair feature provides maximum ...
SMPM Male Thread-In Connector (.012"), SB - SV Microwave
SV Microwave offers the SMPM Male Thread-In Connector (.012"), SB" SF3211-60012. The product has superior mechanical and environmental specifications!
2.4mm Female to 2.92mm Male Adapter SF1116-6003 | SV Microwave
SV Microwave offers a 2.4mm Female to 2.92mm Male Adapter SF1116-6003 with high performing capabilities. Check out the product details now!
SMP Male Termination, SB SF8012-6102 | SV Microwave
SV Microwave proudly presents the SMP Male Termination, SB SF8012-6102. Check out the product's technical specifications and place your order today!