Search Results for pom@mil-101-cr
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
AC1508 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Regional Fiber Connect - Lake Tahoe - amphenol-ns.com
2023 Regional Fiber Connect in Lake Tahoe. Lake Tahoe, CA June 21, 2023 . Visit Event Website. All broadband grants and funding programs have one goal in mind; to deliver digital equality to all US communities.
Voltage Compensated, Media Isolated, High Pressure Sensors
Full Scale Output mV 99 100 101 2 Linearity%FSO 0.1–0.350.35 3 A Hysteresis and Repeatability%FSO0.01–0.050.05 Thermal Accuracy of Offset %FSO –1.0 0.2 1.0 4 Thermal Accuracy of FSO %FSO –0.75 –0.2 0.75 4 Thermal Hysteresis %FSO –0.2 NPI-15±0.1 0.2 5 Short-Term Stability of Offset µV/V 5 6 Short-Term Stability
Thermometrics NTC SP Series - amphenol-sensors.com
All definitions and test methods are per MIL-PRF-23648 Table A Thermistor Type SP60 SP65 SP85 SP100 Body Dimensions Max. Diameter.060 in (1.5 mm) .065 in (1.6 mm) .085 in (2.1 mm) .100 in (2.5 mm) Standard Lengths
WebsiteAdmin, Author at NPI Solutions, Inc.
Press Release. FOR IMMEDIATE RELEASE. NPI Solutions Receives 2021 Best of Morgan Hill Award. Morgan Hill Award Program Honors the Achievement. MORGAN HILL October 28, 2021 — NPI Solutions has been selected for the 2021 Best of Morgan Hill Award in the Manufacturer category by the Morgan Hill Award Program.
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Voltage Compensated, Media Isolated, High Pressure Sensors
Full Scale Output mV 99 100 101 2 Linearity%FSO 0.1–0.350.35 3 A Hysteresis and Repeatability%FSO0.01–0.050.05 Thermal Accuracy of Offset %FSO –1.0 0.2 1.0 4 Thermal Accuracy of FSO %FSO –0.75 –0.2 0.75 4 Thermal Hysteresis %FSO –0.2 NPI-15±0.1 0.2 5 Short-Term Stability of Offset µV/V 5 6 Short-Term Stability
FAQ - Amphenol Socapex
back PS Series: Power Devices Solutions. Power Converters; Power Distribution Units; USB Keys & Extenders
NovaSensor P111 Medium Silicon Pressure Sensor Die
Sensor die have a 63 mil glass con-straint layer. For thicker isolation constraint contact the factory. Amphenol Advanced Sensors. P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
Ventostat T8002-ACD Series CO Transmitters
Ventostat T8002-ACD Specifications Enclosure Specifications Sensing Method • Non-dispersive infrared (NDIR) absorption • Gold-plated optics • Patented ABC Logic self calibration algorithm
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
An unsere geschätzten Kunden GERMANY Tel.: +49 (0) 2772 57559-0 Fax ...
15.07.2022 M.Läufer Anhang zur Stellungnahme REACh Verordnung und RoHS Richtlinie Artikelgruppen / Artikelfamilien Enthalten: Blei in Legierungen ARCAP: 0,8-1,1%; Neu-Silber: 3,0%; Messing: 1,8% (je nach Variante können alle 3 Legierungen in einem Artikel verbaut sein)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
32408014002 - Amphenol Air LB
Assembly 3240 0.3750-24 UNF (Ø 9,52) - H: 25 mm - pitch of 28 With wave-washers 1 terminal
NTC Miniature Series - amphenol-sensors.com
Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions Thermistor Type: P60 P65 P85 P100 Maximum Diameter: .060 in (1.5 mm) .065 in (1.7 mm) .085 in (2.2 mm) .100 in (2.5 mm)
Amphenol MP-6ARJ45SNNY-065 Category-6a Ethernet Cable (CAT6a FTP ...
Buy 65ft Amphenol MP-6ARJ45SNNY-065 CAT-6a Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Yellow Category-6A (CAT6A) FTP Shielded Network Patch Cables offer "future-proof" network performance; optimally designed for 10-Gigabits per second (10Gbps) speeds at distances up to 100m (330'). We’ve combined our very best 650MHz Fluke DSP bandwidth tested 26 AWG F/UTP (Foil ...
RAMPS AND LIFTS - el-cab.com.pl
RAMPS & LIFTS Get on board comfortably and travel without stress. Entrance systems made by HÜBNER TRANSPORTATION GmbH open up new dimensions of freedom for persons with limited
Amphenol MP-64RJ45UNNG-025 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 25ft Amphenol MP-64RJ45UNNG-025 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Green Cat6 cable with precision-terminated snagless RJ-45 connectors.