Search Results for port angeles neurologist
MRJR5784M1 | Harsh MRJR Series | Amphenol
MRJR Rugged Mod Jack, IP67, 1 Port, 8P8C, PCB Right Angle, With LEDs, on PCB with IP20 RA RJ
Mini-SMB PCB Through Hole Right Angle Jack Bulkhead 75 Ohm Dual Port
RF Connector Mini-SMB PCB Through Hole Right Angle Jack Bulkhead 75 Ohm Dual Port. Downloads. 903-865J-71P STP 3D Model (Size: 1393 kb ) 903-865J-71P PDF Customer Drawing (Size: 133 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
5-Band, 10-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1915 mm
10-Port Antenna 698-960 | 698-960 | 1427-2180 | 1427-2690 | 2490-2690 MHz 5968400P 5968400PG 5968400PDx 5-Band, 10-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1915 mm ELECTRICAL SPECIFICATIONS MEGA Wide Band Y1 Frequency Range MHz 1427-2690 MHz 1427-1518 1695-1880 1850-1990 1920-2180 2300-2500 2490-2690 Polarization --- ±45°
ORDERING OPTIONS - Amphenol Antenna Solutions
36-Port Antenna 5978600P-3 5978600PG-3 5978600PDx-3 6-Band, 36-Port, 65°, XPOL, Tri-Sector Antenna, Variable Tilt, 2353 mm 2353 mm ELECTRICAL SPECIFICATIONS Filtered Array (Y1) B1 Frequency Range MHz 1427-2180 MHz 1427-1518 1695-1880 1850-1990 1920-2180 Polarization --- ±45° Gain Over all Tilts dBi 15.5 ± 0.4 16.4 ± 0.5 16.5 ± 0.5 16.8 ...
360-80 Router RELEASE NOTES - charlesindustries.com
Current Version of Single Port Router (91-364180-X) Software Release: V1.9 Current Version of Eight Port Router (91-364880-X) Software Release: V1.0 Features in latest Software Releases: Four (4) different methods to manage the 364X-80 routers: 1. RS-232 Command Line Interface (CLI) connected to the front panel jack for either direct
Hybrid Combiners PRO-PHY450-2 - AMPHENOL PROCOM
* The isolation between the Tx ports is directly dependent on the terminating VSWR on the antenna port. With an antenna load VSWR = 1.5, the isolation between the two Tx ports will be reduced to 20 dB @ 5 MHz bandwidth. ** The VSWR of the loads should be < 1.1! The load should be able to dissipate 1/2 of the total input power. E.g.:
Hybrid Combiners PRO-PHY450-3 - AMPHENOL PROCOM
* The isolation between the Tx ports is directly dependent on the terminating VSWR on the antenna port. With an antenna load VSWR = 1.5, the isolation between the two Tx ports will be reduced to 20 dB @ 5 MHz bandwidth. ** The VSWR of the load’s should be < 1.1! Each load should be able to dissipate 2/3 of the input power. E.g.:
UE86K162710321 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number UE86K162710321
cal9900 manual | Amphenol Global Search | Amphenol
DataMate Operation Manual (96069)B.1; V2-Docking Cradle Driver Version 2_12_18.exe; DataMate Version 1_01 (Build 039).exe; Specifications. PARAMETER: VALUE: IP rating: IP67: Hazardous area approvals: Non-approved; approved models available: We are using cookies to give you the best experience on our website.
Marport - Customer PDF Downloads
Language Quick Reference Guide User Manual Release Date & Version; Configuration Cable. Language Quick Reference Guide Release Date & Version
VITA RF Test Cable Assemblies | SV Microwave
Impedance (Ω) 50; Frequency GHz: 67 GHz; Shielding Effectiveness: ≥ -140 dB, 3 MHz to 30 MHz. ≥ -120 dB, 30 MHz to 3.0 GHz. ≥ -100 dB, 3.0 GHz to 30 GHz
CHARLES FIBER DISTRIBUTION HUBS
splitters and a 48 port bulkhead. 18”Hx15”Wx8”D, 17 lbs. A compact, non-metallic, indoor/ outdoor FDH enclosure with 64 port fiber bulkhead. Includes splitter holder and cable management guides. 16”Hx22”Wx8”D, 9 lbs. Powder-coated aluminum wall mount cabinet houses up to nine hinged splice trays, three 1x32 splitters and a 96 port ...
U77A16392001 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77A16392001
AT&T Part Number Reference Guide for Charles Copper Pedestals
can accommodate 4 Port Flex, 6 Port Flex, and 4 Port Evolv Terminals Split Rehab Round Base 316134600 ATT.100052963 6” dia., split round base, magnum backboard, bond bar, drop channel plug, 5 “D” clips, 2 ladder bars, 30” stake . . . . .CPLM 6-R/ATT can accommodate 4 Port Flex, 6 Port Flex, and 4 Port Evolv Terminals
FAKRA Housing Z Key Code | 923-40294-Z - Amphenol RF
RF Connector FAKRA Housing Z Key Code. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
5980308NG - amphenol-antennas.com
Maximum Average Power Per Port (at 50° C ambient temperature) 250 W Intermodulation 3rd Order, 2 x 43 dBm carrier < -150 dBc 12-Port Antenna 690-960 | 690-960 | 1695-2690 | 1695-2690 | 1695-2690 | 1695-2690 MHz 5980308NG 65° 2750 mm 6-Band, 12-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2750 mm ELECTRICAL CHARACTERISTICS Y1 / Y3 Frequency ...
NPI-19 Series Low Pressure Sensors | NovaSensor
No port, 2.5psi, 1.5mA, constant current supply (1.5mA) NPI-19-A-021-G-V: No port, 2.5psi, 1.5mA, constant voltage supply (10VDC) NPI-19-A-002-G-H: No port, 2.5psi, 10 V, constant current supply (1.5mA) NPI-19-A-002-G-V: No port, 2.5psi, 10 V, constant voltage supply (10VDC) NPI-19-A-031-G-H:
SFP+ Loopback Adapter Modules (SFP Plus) for Sale - Amphenol
(Based on 3 vote(s)) Code: SF-SFPPLOOPBK-003.5 Genuine Amphenol SFP+ loopbacks provide the ideal solution for copper SFP+ port testing requirements. This low-profile SFP+ loopback cable features typical insertion loss characteristics of 3.5dB to perfectly approximate a typical SFP+ to SFP+ 10-Gigabit connection between SFP+ equipped adapter cards, blade servers, routers, and switches.
Amphenol SF-NDCCGJ28GB-002M 2m SFP28 Cable - Amphenol 25-Gigabit ...
Amphenol 2m (6.6 ft) 25G/28G SFP28 Direct Attach Copper Cables provide affordable 25-Gigabit Ethernet connectivity in a low-profile package. Each SFP28 cable utilizes an upgraded 20-position “board-as-connector” design with zinc die-cast backshells for superior EMI performance and minimal insertion loss. Our 2m SFP28 cables are assembled with industry-leading 26 AWG twinaxial SKEWCLEAR® 2 ...
CWX063X13x00 - Amphenol Antenna Solutions
Dual Band, 4-Port, Panel, XPOL, 65°, 696-960 | 1710-2170 MHz, 14.0|16.8 dBi, 0-14°|0-10°, 1298 mm (51.1 in)