Search Results for potting material
ST850 Smart™ Sensor Bronze Thru-hull NMEA 2000® - Airmar
Speed and Temperature. The ST850 is a low-profile, retractable, thru-hull sensor that computes accurate speed and temperature data and sends it to any NMEA 2000 ® network. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
DAS Antennas MA100PQ01 - AMPHENOL PROCOM
Materials: Radome, black polypropylene Base, aluminium: Dimensions: 178 x 35 mm / 7.0 x 1.4 in. Weight: Approx. 0.45 kg / 0.99 lb. Mounting: 8 x 3.3 mm dia. holes in base plate provided for mounting. Environmental; Operating temperature range-30 °C to +60 °C: Ingress Protection: IP65:
Model 137B24B | PCB Piezotronics
Model 137B24B:Quartz, free-field, ICP® blast pressure pencil probe, 250 psi, 20 mV/psi, BNC connector
P8 Traditional/CW Shorty™ Thru-hull - Airmar
300 W. The plastic P8 is our shortest retractable-depth model. As part of our Shorty ™ Series, it is designed for boats with limited headroom. The total height of housing is only 81 mm (3.2"). The low-profile, P8 model is nearly flush and minimizes drag with only 5 mm (3/16") extending outside of the hull.
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Bulkhead: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA Jack to N-Type Jack Adapter 50 Ohm Straight 901-295.
Item # TP-120, Telephone Plug - Amphenol NEXUS Technologies
Browse Item # TP-120, Telephone Plug in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Application,Conductors,Overall Diameter,Overall Length,Contact Diameter,Contact Length,Shell Material,Contact Material,Body Materia
Contact - Amphenol Sensors
Amphenol Sensors Headquarters Phone (814) 834-9140 Email sensors@amphenol-sensors.com Address 967 Windfall Road, St. Marys, PA 15857, US
MMS 2 Moisture Measurement System - protimeter.com
stucco, plaster, masonry and other building materials. 1. Measure (pin mode) diagnoses the extent of moisture intrusion for damage assessment and monitor drying out of building structures. • Use built-in pin or plug in the heavy duty moisture probe for measuring in hard-to-reach areas • Use deep wall pin-type probes to measure
SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm IP68
RF Connector SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm IP68
OCS (Oval Contact System) Connectors - Amphenol Aerospace
• Contact materials and platings consistent w/AS39029 • IR 500 VDC • DWV 500 VAC rms Max Current Rating: • 1.5 amps inner contacts • 3.0 amps outer contacts OCS SIGNAL INTEGRITY PERFORMANCE Data rate: 10Gbps per pair Insertion loss: <0.3 dB up to 5 GHz Return loss: >20 dB up to 5 GHz NEXT and FEXT: >40 dB up to 5 GHz Differential to
BDO Fiber Interconnect Pedestals for Hardened Drops - An Amphenol Company
Material Specification. Non-metallic PVC construction won’t rust, corrode, chip or fade. Environmental. Protects internal components from floods, fires, and wind-blown dust and debris. Documents and Download. Documents. Pedlock BDO Fiber Interconnect Pedestals for Hardened Drops Datasheet; Pedestal Selection Guide;
N-Type Plug to RP-SMA Jack Adapter 50 Ohm Straight | 242113RP - Amphenol RF
Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. N-Type Jack to RP-SMA Plug Adapter 50 Ohm Straight 242112RP.
RTS6BS18N32S03 Straight plug with cord grip, 32 positions, s
RTS6BS18N32S03 Straight plug with cord grip, 32 positions, size 18, socket contact, silicone rubber seal. Comparable to PN #UTS6JC1832S
GS-12-650 PRODUCT SPECIFCATION - Amphenol CS
5.1 Materials, Plating, and Product Markings Refer to the appropriate customer drawing for the materials, plating, and product markings. 5.2 Visual Examination of Product Visual examinations shall be performed using 10X magnification. Parts should be free from blistering, cracks, etc. 6.0 ELECTRICAL REQUIREMENTS
Model 038 | PCB Piezotronics
Low Noise Barrier Material (Over Insulator) Graphite Impregnated PTFE Tape: Graphite Impregnated PTFE Tape: Bend Radius (minimum) 1.25 in: 30 mm: Weight.15 oz/ft: 8.4 gm/m [1] * All specifications are at room temperature unless otherwise specified. Product Documents.
Accelerometer mounting spot face tool - Wilcoxon Sensing Technologies
Spot face tool for accelerometer mounting surface preparation, 1.25” diameter w/ integral pilot drill for 1/4-28 hole, adjustable drill depth
SS175M Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. The SS175M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water.
Coaxial Dipole Antenna, 1" 14TPI Male, Excludes N240F
This is an omnidirectional dipole antenna manufactured in premium quality materials in order to prevent galvanic corrosion. Radiating elements are made of brass. The antenna is manufactured using crimping technology giving the antenna a 4-5 times stronger build-up. The antenna has the same rugged design as all other AC Antennas products thus it ...
SMB Straight Jack Solder Cup Bulkhead 50 Ohm | 142154
RF Connector SMB Straight Jack Solder Cup Bulkhead 50 Ohm
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. This connector is machined from brass and features a nickel plated body and coupling nut. A male center contact is held in place by a Delrin insulator.