Search Results for potting material
SMA Plug to SSMA Jack Adapter 50 Ohm Straight | 242189 - Amphenol RF
SMA Plug to SSMA Jack Adapter 50 Ohm Straight
TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
LUMINUS - Amphenol PCD
Materials Insulator Body: Polyamide 6/6 (Nylon) Grommet & Face Seal: Silicone Rubber Contact Retainer: Stainless Steel Temperature Range-65˚C to 125˚C Temperature Life 500 hours @ 85˚C Insulation Resistance 5000 MΩ Min. @ 500 VDC Dielectric Withstanding 1500 VAC, 60 Hz @ Sea Level, 1ma 300 VAC, 60 Hz @ 70,000 ft, 2ma Durability 500 mating ...
Solar BOS – Inline Fuses, Junctions, Splices and String Harnesses
Amphenol Technical Products International (ATPI) offers products and solutions for Solar BOS (balance of system) DC power requirements. Products include UL listed string harnesses with various inline fuse and junctions using cable from 2 AWG to 14 AWG PV cable.
SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
SIZE TYPE B C- - Amphenol Sine
MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE ...
Model 086D20 Short-sledge Impulse Hammer w/force sensor & tips, 0 ... - PCB
all resonances in that range. The hammer, size, length, material and velocity at impact determine the amplitude and frequency content (wave shape) of the force impulse. The impact cap material generally determines energy content. The force spectrums of an impact on a stiff steel mass for hammers with their available tips are shown below.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
SMA Panel Mount Jack 2-Hole Flange Solder RG-402 .0141-inch Conformable ...
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A
Why Do You Need A Temporary Power Source? - TPC Wire
According to the FDA's Food Code you must immediately discontinue operations and notify the regulatory authority if an imminent health hazard may exist because of an emergency such as a fire, flood, extended interruption of electrical or water service, sewage backup, misuse of poisonous or toxic materials, onset of an apparent food-borne ...
MB1LKN0600 Jam nut Receptacle, Less Contacts - Amphenol Sine
MB1LKN0600 6 Position Jam Nut Receptacle, Male. $0.00. M23 Jam Nut Receptacle
Pre-Terminated Fiber Panels - amphenol-ns.com
C2E Pre-Term Solution. The C2E provides a solution is dense, modular and tray based. Pre-terminated options allow for expedited deployment and reduces the field splicing demand by 50%. The C2E pre-terminated option is fully configurable to accommodate multiple fiber and connector types to meet your needs.
EB746 Series - 6.35mm Spacing - EBY Electro
• Standard molding materials to all UL94V-O flammability class. • High temperature materials for re-flow applications available. • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB746-XX-500.pdf. Contains dimensional drawing, full part number and component specifications. ...
GS-12-650 PRODUCT SPECIFCATION - Amphenol CS
5.1 Materials, Plating, and Product Markings Refer to the appropriate customer drawing for the materials, plating, and product markings. 5.2 Visual Examination of Product Visual examinations shall be performed using 10X magnification. Parts should be free from blistering, cracks, etc. 6.0 ELECTRICAL REQUIREMENTS
320404 | aldenproducts.com - Amphenol Alden
Housing Material Housing Style (field_housing_style) Plug, Cable-Mount Receptacle, Cable-Mount Receptacle, Front Panel-Mount Receptacle, Rear Panel-Mount Circuit Count - Any - 2
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm
EN3645 - 38999 Series - Amphenol Socapex
The EN3645 connector from Amphenol Socapex is a high-performance solution that is similar to the MIL-DTL-38999 series III connector but offers additional requirements to meet the most demanding applications. It is designed to provide exceptional performance in the harshest environments, including commercial and military aerospace. One of the key features of the EN3645 connector is its higher ...
ESA approval for Ventec material in Amphenol Invotec
ESA approval for Ventec material in Amphenol Invotec . rigid & flex-rigid production October 23, 2017 – Amphenol Invotec, one of Europe’s leading manufacturers of complex printed circuit boards (PCBs), and Ventec International, a world leader in the production of polyimide & high reliability epoxy laminates and prepregs, are delighted to announce that Ventec's VT-901 polyimide material is ...
SMA Right Angle Crimp Jack RG-316DS Bulkhead 50 Ohm | 132259 - Amphenol RF
RF Connector SMA Right Angle Crimp Jack RG-316DS Bulkhead 50 Ohm
Charles Fiber Optic Dome Closure FODCC Series General Description and ...
Cable and fiber cleaning solvents may contain hazardous or harmful materials. Maintain good housekeeping practices and refer to the SDS when working with cleaning solvents or similar products. Shards and cleaved glass fibers are very sharp and can easily pierce the skin. Use tweezers to pick up cut glass fibers and place