Search Results for potting material
Level Sensors
Whatever your media, tank depth, and profile, SSI Technologies, LLC most likely has an ultrasonic liquid level sensor for you. Our ultrasonic liquid level sensors use ultrasonic technology to generate a high-frequency sound wave to measure the time for the echo to reflect off of the target and return to the ultrasonic liquid level sensor.
C146 10B010 500 1 10 + PE Heavy duty female contact insert - Amphenol Sine
10+PE Heavy duty female contact insert for turned crimp contacts. May be engaged or disengaged when live but without electrical load. If this connector is mated or unmated under load, the load shall be reduced to 10% of the rated current.
Charles Pole Base Cover Kit 97-002503x-A General Description and ...
Materials 0.125” aluminum Environmental Operating Temp. Range, Outside Enclosure -40° to +115°F, -40° to 46°C Operating Temp Range, Inside Enclosure -40° to +131°F, -40° to 55°C Humidity 0 to 95% (non-condensing) Altitude Up to 2,000 meters (6560 feet) Table 1 Kit Specifications . Part Number Color Touch-up Paint
ATP2PS-CKIT 2-Way Pin and Socket Plug, Receptacle, Wedge and
Housing Material: Thermoplastic; Insulation Resistance: 1000 megohms at 25°C; IP Rating: IP67 (in mated condition) Mating Cycle Durability: >100; Positions: 2-Way; Seal Material: Silicone Rubber; Temperature Range:-55°C TO +125°C; Wire Range: 10-14 AWG; Mating Part(s): All mating parts included; Wedgelock Part Number: AWP-2S, AWP-2P included
RJF 6A - Amphenol Socapex
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.
P30238-Mxxx 6 Position Single-ended Cable Assembly featuring
P30238-Mxxx 6 Position Single-ended Cable Assembly featuring Checkmate™, Female Straight, 8 AWG, PVC Jacket, Dual-rated, Black
N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A
AT6PS-CKIT 6-Way Pin and Socket Plug, Receptacle, Wedge and - Amphenol Sine
AT6PS-CKIT 6-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit
MA 2-1 SC - AMPHENOL PROCOM
Materials Whip : Stainlesssteel Housing : Chromed brass Colour White / Metallic Silver Wind Area 0.0076 sq. m / 0.08 sq. ft. Wind Load 8.9 N (160 km/h) Height Approx. 1100 mm / 43.31 in. Weight Approx. 0.26 kg / 0.57 lb. Mounting With screws, rivets or binder Environmental Operating temperature range -30 °C to +70 °C ORDERING Model Product No ...
AHDP06-18-14SR-SRA 14 Position Plug, Socket, Shell Size 18, - Amphenol Sine
Housing Material: Thermoplastic; Color: Black; Operating Temperature:-55°C to +125°C; IP Rating: IP67 & IP69k (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 Megaohm min @ 25°C; Seal Material: Silicone Rubber; Seal Diameter: 1.35mm (.053 ...
AM-N05-TEE NMEA 2000 M12 Multi-hub Tee, 5 Positions - Amphenol Sine
AM-N05-TEE NMEA 2000 M12 Multi-hub Tee, 5 Positions . AM-N05-TEE NMEA 2000 M12 Multi-hub Tee, 5 Positions. $0.00
HD-BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight Bulkhead 12G ...
Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Bulkhead: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Products Related To Your Application. BNC Straight Jack to HD-BNC Straight Plug B4505R 75 Ohm 1.25 M 12G 095-850-215M125.
PRODUCT DATA DRAWING DATE REV DESCRIPTION - DCN 38089 03/11 PJS
material: body, rivet & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring: beryllium copper per astm b196, alloy no. uns c17300, td04 gasket: silicone rubber per a-a-59588, class 2b, grade 60/70 wire rope: per mil-w-83420d, type ii, composition b ...
ICP ® Shock Accelerometers - PCB
Depending on the specific model, accelerations in excess of 50 kg can be successfully measured. These modern designs, with their internal elastomeric isolation materials are verified through calibration to remain dynamically linear and are enabling piezoelectric accelerometers to operate in increasingly severe acceleration environments.
Model 356A25 Platinum Stock Products; Triaxial, general purpose ... - PCB
O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572.
Micro HDAS HDAS SMASH 127/HE801-HE804-HE807 SIAL SIHD R-VPX MIL-HD2 HDB ...
Material / plating Active area - Gold thickness (µm) 1,27 on female 0,75 on male 1,27 on female 1 on male 1,27 on female 1,27 on male 1 on female 1 on male 1,27 or 0,75 1,27
EB1550A Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 901-9211-SF - Amphenol RF
RF Connector SMA Straight Jack Solder Cup Bulkhead 50 Ohm
SMA PCB Through Hole Right Angle Plug 50 Ohm | 901-9894-RFX - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Plug 50 Ohm
Circular Medical Cable Connector | Pulse-Lok Connector 356179
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge; Pulse-Lok® 355071: Plug, In-line : 5 : 22