Search Results for power blade
M9517 Series | Products - Amphenol Aerospace
The M9517 Series is a 16-channel power distribution unit, designed for land vehicle applications. It distributes 28VDC through overload and shortcircuit protected switches. The M9517 Series supports CAN and RS-485 communication to control, configure and get the status of the device.
Ram-Lock with High Power Contacts - Amphenol Aerospace
Ram-Lock with High Power Contacts Contact: David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: Amphenol's Ram-Lock interface is a positive locking, push-pull connector technology that is available across many different product lines. The single pole Ram-Lock design consists of high current contacts proven for use in ...
Busbars | Products | Amphenol Interconnect Product Corp
Aluminum Power Distribution Busbars. Benefits. Approximately a 20% cost reduction relative to copper; Cost stability; Approximately 50% lighter than copper (includes the extra volume) Features. Single or multi-layer laminated; Variety of plating options available;
Accelerometer Selection Considerations - Wilcoxon Sensing Technologies
• Pumps & Fans - 3.5 times the blade pass frequency. ions Sensor Precisely what you need applic.ppt Page 4 y T&M l Minimum Vibration Amplitude ... • Higher input power current adversely affects maximum operating temperature (4mA maximum is recommended for high temperature)
High voltage power outlets - Casco Automotive Group
Building upon our experience in 12V and 5V power, Casco leads the development of automotive high voltage outlets. From NA and Europe to Asia, from 110V to 230V, Casco’s outlets enable your home experience in-vehicle – the new mobile office or worksite power. In meeting the challenges of the automotive environment, Casco successfully designs ...
Whip Antennas GF 404/... - AMPHENOL PROCOM
When selecting mounting location take into consideration: positions of back view mirror, wiper blade paths and defrosting wires (when mounting on rear window). The driver’s view should not be obstructed. ... (transmitter output power to the matching unit: 20 W). (DIN 57 848). 2. The RF signals at the dashboard may cause interference in ...
EazyPwr | Custom Power Connectors | Field Installable | Outdoor ...
Amphenol’s EasyPwr solutions are custom power connectors that are field installable. These IP69k connectors are water-resistant and withstand harsh environmental conditions. It provides a current rating up to 80A at 12V.
PowerSafe 38999 | Products | Amphenol Aerospace
High Power Connector with Safety Design, derived from MIL-DTL-38999. Amphenol’s PowerSafe MIL-DTL-38999 Series III High Power Connector uses first mate/last break and last mate/first break technology and is designed for transmitting high power with voltages up to 500V in harsh environments, all while keeping user safety in mind.
Warrior Grip Soldier-Worn Push-Pull Connectors
When paired with our 10 Amp Warrior Grip Socket Contact system, you can get even more power out of your application in the same lightweight package. Designed to push the size #23 contact to new limits without the downside of excessive heat rise, the Warrior Grip socket contact system is fully backward compatible with existing size #23 pin designs.
M7028 SERIES | Products | Amphenol Aerospace
The M7028 military power supply is a rugged DC to DC converter which accepts an 18 - 48VDC input voltage range and provides a single DC output from 3.3 to 50V at up to 200W. Custom outputs available upon request and the unit is Designed to meet military standards, MIL-STD-704, MIL-STD-1275, MIL-STD-810, MIL-STD-461.
All Products - Amphenol
HIGH POWER AND LOW RESISTANCE BUSBAR CONNECTOR FOR EV CHARGING STATIONS Amphenol ICC's BarKlip® XP connectors feature independent points of contact that provide overall lower resistance and greater overall efficiency. ... Amphenol offers right angle and direct compression type, Wire to Board, board to board, blade type and float, or SMT ...
All Products - Amphenol
HIGH POWER AND LOW RESISTANCE BUSBAR CONNECTOR FOR EV CHARGING STATIONS Amphenol ICC's BarKlip® XP connectors feature independent points of contact that provide overall lower resistance and greater overall efficiency. ... Amphenol offers right angle and direct compression type, Wire to Board, board to board, blade type and float, or SMT ...
HYBRIFLEX Optical Fiber & Power Cables - Accessories - Installation ...
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Molded Straight Blade Over-Molded Twist Lock Additional Capabilities
Over-molded Locking and Straight Blade Extension Cords (15, 20 & 30 Amp) Please contact your TPC sales representative or call us at 800-521-7935 for more information. Abrasion | Flexing | Impact | Tension TPC has created a more durable, rugged, over-molded option for 15A, 20A and 30A Extension Cords. The most popular of these are the NEMA
Protimeter GrainMaster | Integrated Moisture & Temperature
Power: x1 6F22R 9V battery: LCD Resolution: 0.1: LCD Technology: Sunlight visible graphical display: Operating Temperature Range: 0°C to 50°C: Bluetooth: 4.2 BLE: Software Upgrade: USB: Language: Configurable through settings: Download Grainmaster i2 Datasheet (English) Grainmaster i2 Crop Calibration Data (English)
Amphenol SF-NDAAXJ0003-003M 3m (9.8') 200GbE QSFP56 Cable - Amphenol ...
Amphenol 3m (9.8') QSFP56 (200G QSFP) 200GBASE-CR4 802.3cd qualified passive copper cables provide next generation performance by combining four SFP channels operating at speeds up to 56.0 Gbps (SFP56) into one affordable high-density package (QSFP56) capable of combined speeds in excess of 200-Gigabits per second. Our QSFP56 cables integrate a new 200G Ethernet-optimized (200GbE) 38-position ...
High Power | Products | Amphenol Aerospace
Amphenol Class L 22992 high-power, heavy duty electrical connectors are designed for high-current electrical loads and are the largest cylindrical Amphenol power connectors available. Class L heavy duty connectors are ruggedized and designed for high power military and industrial applications that need maximum reliability.
10075664-007LF | Power Edge Card | Amphenol
Contact us today for more details of Power Card edge Connector, part number 10075664-007LF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
M9547 Series | Products - Amphenol Aerospace
The M9547 Series is a 16-channel power distribution unit, designed for airborne and ground applications. It distributes 28VDC through overload and short-circuit protected switches. The M9547 Series supports Ethernet communication to control, configure and get the status of the device.
Amphenol Socapex G POWERSAFE
power supply in harsh environments. These connectors provide the user with, the highest user safety, shielding effectiveness & environmental performances. PowerSafe connectors follow the European standard for power equipment DIN EN 61984 (former VDE 0627). Power connectors deployed on the field (drums) Electrical power generator