Search Results for power blocs expanded 한국어
NovaSensor NPP-301 Pressure Sensor FAQ's - amphenol-sensors.com
damage the sensor if the polarity of the power is reversed. Connect the positive lead of a voltmeter to pin 2 and the negative lead to pin 6. Set the voltmeter to read DC voltages with a resolution of 1 mV or 0.001 volts. At sea level, and with 3 volts powering the sensor, the NPP-301A-100A (15 psia, 100 kPa)
PL-700SM-N SERIES Shell Auto-Coupling 27 pole capacity circular ...
our highest density 27 pole,to our popular power and signal2+2 option, the. Pulse-Lok ® 700SM-N series can support your diverse interconnect requirements. Material. Connector Housing: Polyamide 12 (LV3H) Molded Contact Insulator (core): Polyamide 12 (LV3H) (1P-7P) LCP(10P-27P) Contacts: Brass / Phosphor Bronze •30µ” Gold over 50µ” Nickel
NO MECHANICAL MOVING PARTS ROBUST DESIGN FOR HEAVY DUTY APPLICATIONS ...
chinery, compressors, engines, power train control systems and utility vehicles. The high quality requirements of our world wide operating cus-tomers are our motivation for the constant improvement of our products and processes. The stable customer relationships of many years standing express the high quality of our products
Voltage Compensated, Media Isolated, High Pressure Sensors
the sensor to be connected directly to the power supply, thereby eliminating the need for additional components to construct a constant current source. These sensors enable field interchangeability with a calibrated FSO of 100 mV ±1 %. As with all NPI media isolated sensors, they are designed to operate in hostile environments and
P1300 Low Pressure Sensor Die - amphenol-sensors.com
P1300 Low Pressure Sensor Die Silicon Pressure Sensor Die Features • High reliability, solid state silicon pressure sensors • Standard pressure ranges: 2.5 kPa (0.3 psi) and
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
P1300 Low Pressure Sensor Die - amphenol-sensors.com
P1300 Low Pressure Sensor Die Silicon Pressure Sensor Die Features • High reliability, solid state silicon pressure sensors • Standard pressure ranges: 2.5 kPa (0.3 psi) and
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Power Supply Requirements • 3.3 VDC or 5.0 VDC ±5% (Nominal voltage is model dependent) Current Consumption • 750 µA (typical) Cable • Outer Diameter 4.20 ± 0.20 mm, 4 Core, shielded, double insulated and flexible • Varying lengths dependent on the model. Refer to the ordering Information Connector • Manufacturer - JST
Hydrocarbon Infrared Mini Sensor IR82BB
The fractional absorption (F a) is determined by the following relationship: F a = 17[S 1/(R.S 2)] where S 1 and S 2 are the peak-to-peak values of the output from detector 1 (active) and detector 2 (reference) respectively, and R is defined by: R=S 1’/S 2’ where S
Protimeter Speedy 2000 Series - amphenol-sensors.com
• Portable and requires no external power source • Versatile - many materials can be measured over a wide moisture content range Speedy® 2000 Series Test Procedure The Speedy 2000 series of moisture testers combines time proven dependability of the pressure test procedure with the convenience of an electronic balance.
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
NPA-300 3.3V 3.135 V to 3.465 V NPA Compensated, low power amplified analog NPA-500 5.0V 4.75 V to 5.25 V NPA Compensated, amplified analog NPA-600 5.0V 4.75 V to 5.25 V NPA Compensated, digital serial NPA-700 5.0V 24.75 V to 5.25 V NPA Compensated, digital I C NPA-730 23.3V 3.135 V to 3.465 V NPA Compensated, digital I C
P1300 Low Pressure Sensor Die - amphenol-sensors.com
P1300 Low Pressure Sensor Die Silicon Pressure Sensor Die Features • High reliability, solid state silicon pressure sensors • Standard pressure ranges: 2.5 kPa (0.3 psi) and
NO MECHANICAL MOVING PARTS ROBUST DESIGN FOR HEAVY DUTY APPLICATIONS ...
chinery, compressors, engines, power train control systems and utility vehicles. The high quality requirements of our world wide operating cus-tomers are our motivation for the constant improvement of our products and processes. The stable customer relationships of many years standing express the high quality of our products
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Introduction The Protimeter Psyclone thermo- hygrometer measures relative humidity with psychometric measurements, along with temperature. One button enables Start, Hold and OFF operation, and four arrow keys allow you to set up
Amphenol MP-64RJ4528GK-010 Slim Category-6 Ethernet Cable (Thin CAT6 ...
Buy 10ft Amphenol MP-64RJ4528GK-010 Thin-Line CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol's NEW 28-AWG Slim Category-6 Ethernet Cables (Thin CAT6) Network Patch Cords (Color: Black) are designed with a dramatic reduction of cable diameter (over 33%), enabling IT professionals improved cable routing flexibility and enhanced airflow in today's high-density server ...