Search Results for power meter
Accelerometers for Shock & Vibration Measurements - PCB
Low Power ICP® Handheld Vibration Meter; Resistance Temperature Detection; 4-20 mA Transmitters. Vibration Transmitters; Reciprocating Machinery Protector; DIN-Rail Mount Module; Displays & Alarms; Bearing Condition Monitors; Hazardous Area Approved; Embeddable OEM Pellets; Vibration Switches.
Aerodynamic Pressure Sensors - PCB
Models 112A22 & 112M362. Used to measure small dynamic pressures such as turbulence, noise, sound, cavitation and pulsations, especially in adverse environments. Capable of measuring high intensity sound pressures from 0.001 psi to 50 psi (111 to 205 dB in air). Internal acceleration compensation minimizes vibration sensitivity and an internal ...
Model 208C01 | PCB Piezotronics
Model 208C01. $515.00 (USD) (Pricing valid only in the U.S.) Add to Cart. Units in Stock. Lead Times. More on the way. Lead Time for 1-10 is 14 Dys. Lead Time for 11-20 is 4 Wks.
Model 261B01 | PCB Piezotronics
Low Power ICP® Handheld Vibration Meter; Resistance Temperature Detection; 4-20 mA Transmitters. Vibration Transmitters; Reciprocating Machinery Protector; DIN-Rail Mount Module; Displays & Alarms; Bearing Condition Monitors; Hazardous Area Approved; Embeddable OEM Pellets; Vibration Switches.
Model CE | PCB Piezotronics
2-pin, MS3101A connector w/strain relief (meets MIL-C-5015) Connector Style: 3101A; Connection Type: 2-pin; Coupling Thread: 5/8-24 male
Videos | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Introduction to Charge Mode Accelerometers | PCB Piezotronics
2) With an in-line charge convertor and ICP® power source. Charge amplifiers typically include settings that allow for gain/range adjustment. Other options may include filtering, signal integration and time constant adjustment for low frequency measurements.
Sign In | PCB Piezotronics
Low Power ICP® Handheld Vibration Meter; Resistance Temperature Detection; 4-20 mA Transmitters. Vibration Transmitters; Reciprocating Machinery Protector; DIN-Rail Mount Module; Displays & Alarms; Bearing Condition Monitors; Hazardous Area Approved; Embeddable OEM Pellets; Vibration Switches.
SmartFlex Diesel Flow Meter, 10-500 LPH, Single-Chamber, Alloy ... - Airmar
SmartFlex Single-Chamber Diesel Fuel Flow Meter. The SmartFlex ™ single-chamber flow meters are designed for fuel consumption measurement of diesel engine systems with flow rates up to 4,000 L/h. Single-chamber models can be synched with other single-chamber DFMs (feed and return) for calculated fuel burn/consumption data for display on multi-function displays or Signal K interfaces.
Introduction to Impact Hammers | PCB Piezotronics
Low Power ICP® Handheld Vibration Meter; Resistance Temperature Detection; 4-20 mA Transmitters. Vibration Transmitters; Reciprocating Machinery Protector; DIN-Rail Mount Module; ... Sound Power Basics Chad Walber Part 1. Sound Power Basics Dr. Chad Walber Part 2. Surface Microphones. Tips From Techs Calibration.
Spot Face Tools | PCB Piezotronics
Choose your configuration. Our spot face tools come in two specialized configurations: a 1.5" diameter tool equipped with a drill bit designed for a ¼-28 tap, and a 1.0" diameter option, also with a drill bit for ¼-28 tap. Both options deliver outstanding performance, ensuring that the pilot holes are accurately sized to match the sensor's ...
Model 831-RT | PCB Piezotronics
Model 831-RT. Add to Quote. Product Description. Specifications. Documents & Downloads. Upgrade for Model 831 sound level meter. Reverberation time (1/1 and 1/3 octave, pink and white noise generation, auto trigger). Does not require any other options.
Model 010F10 | PCB Piezotronics
Product Description. Specifications. Documents & Downloads. 4-conductor, shielded, FEP cable, 10-ft, 4-socket plug to (3) 10-32 plugs (labeled X,Y,Z) Cable assembly consists of the following components: Model 010 cabling. Model AY connector. Model JY connector.
Model 357C73 | PCB Piezotronics
Model 357C73. Lead Time for 1-5 is 5 Wks. Lead Time for 6-10 is 6 Wks. Charge output accel., 100 pC/g, 300 g, to 2 kHz, 2-pin conn., 3-hole mount, to +900 F. Sensor can be paired with any one of the charge amplifiers in the Suggested Accessories section. If paired with a Model Number 422M182, cable Model Numbers 013GNXXXGP and 045M19 should be ...
Digital Output and Wireless Connectivity | PCB Piezotronics
Echo Wireless: Comprehensive wireless vibration and temperature monitoring system provides machine health readings as frequently as needed, without the hassle of physical maintenance runs. USB Digital Accelerometers: Take on-the-spot vibration measurements through your smartphone or tablet. IO-Link Accelerometers: These Vibration Sensors are ...
Model 3713F1110G | PCB Piezotronics
Model 3713F1110G. $1925.00 (USD) (Pricing valid only in the U.S.) Add to Cart. Units in Stock. Lead Times. 19. Lead Time for 1-5 is 0 Dys. Lead Time for 6-10 is 10 Dys.
U.S. Regions | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Model QM | PCB Piezotronics
Model QM. Add to Quote. Product Description. Specifications. Documents & Downloads. Double splice to two BNC plugs, labeled 'front' and 'rear' (for 137B sensors with two outputs) Configurable Cable 010 AY xxxQM. Connector Style: Double Splice. Connector Style: BNC.
P28976-M10 1 3/8" Double-ended 4 Position Trunk Cable Assemb
Length: 10 Meter Related Items. Factory Automation Distributed Power & Control Catalog ... Factory Automation Distributed Power & Control Catalog. REQUEST A QUOTE. P28978-Mxxx 1 3/8" Double-ended 4 Position Trunk Cable Assembly, Male 90-Female Straight, Dual-rated, Black. Comparable to part number(s): 280-PWRM35C-M010, CC4032A48M010 ...
CoolPower SDM | Power Solutions | Amphenol
The CoolPower ® SDM series is available with two or four power lines and boasts up to 318A per linear inch in a footprint of only 5.60mm x 14.00mm. The family utilizes high current CoolBand power contacts for maximum performance and is available in both vertical and right angle configurations. The SDM series accommodates custom….