Search Results for power meter
Low Noise Coaxial Cables for Sensors | PCB Piezotronics
Low Noise Coaxial Cables for Sensors. Low noise coaxial cables are used with single axis and triaxial charge mode sensors. This table provides relevant specifications for four cable types. Type 003 is the most commonly used, but three other types are also available.
Model 103B02 | PCB Piezotronics
Supplied: 060A10: Clamp nut, 1/2-20-2A thd, 7/16" hex (for Model 103B01, 103B02, 103B11 and 103B12) 1: 065A66: Adhesive mounting ring (for Series 103B)
Rugged Microphones | PCB Piezotronics
The 079A52 can be ordered as a stand-alone accessory to be used with previously owned microphones or can be purchased within the following 379A12 Free-field or industry exclusive 379A13 Random Incidence microphone kit. With the 079A52, you can buy and place on a new microphone, or retrofit your existing ½” (12mm) PCB high sensitivity (50 mV ...
OSFP – Defining a New Standard for High-Speed Connections - Amphenol CS
OSFP – Defining a New Standard for High-Speed Connections. Jan 5, 2018. The emergence of large-scale data centers leads to high demand for higher signal speeds, bandwidth, and higher density connections to meet their complex designs and configurations. Developing a standardized pattern was indispensable for the advancement of data center ...
Model 078W50 | PCB Piezotronics
Model 078W50:4-conductor, twisted bundle, low noise, shielded, flexible polyurethane cable, 50-ft, 1/4-28 4-socket plug, IP-68 rated to triple splice assem
Model 482C64 | PCB Piezotronics
DC Power: +9 to +18 VDC; Specification Notes [1] The low frequency tolerance is accurate within ±20% of the specified frequency. [2] Frequency tolerance is within ± 5% of the specified value. ... Fault/Bias Monitor/Meter (LED) Open/Short/Overload: Open/Short/Overload: Linearity (Charge Input) ±1 % FS: ±1 % FS: Control Interface: Digital ...
High Temperature Pressure Sensors | PCB Piezotronics
PCB® high temperature dynamic pressure sensors can be structured with a quartz element or a UHT-12™ element. Quartz sensors operate, without cooling, up to +750 °F (+399 °C) on compressors and pumps. Special mounting adaptors can be supplied to fit existing mounting holes. Water cooled adaptors are available to provide a lower temperature ...
Model 357M168 | PCB Piezotronics
Model 357M168:Extreme Temperature, Miniature Accelerometer with Weld Tabs, 10 ft hardline cable terminated in a 10-32 (NJ).
Moisture Meters – Amphenol Sensors
Protimeter offers a leading line of handheld moisture meters and thermo-hygrometers for building survey, building restoration, construction and agriculture. With nearly 60 years of experience in the design and manufacture of moisture measurement products, Protimeter leads the way in design, innovation, performance and integrity. View Website.
Model 137B23A | PCB Piezotronics
Model: 079A18. Clamp-on flexible extension arm. $150.00 USD. (Pricing valid only in the U.S.) Add to Cart. Model 137B23A:Quartz, free-field, ICP® blast pressure pencil probe, 50 psi, 100 mV/psi, 10-32 connector.
Cryogenic ICP® Accelerometers | PCB Piezotronics
Cryogenic ICP® Accelerometers. Cryogenic ICP® accelerometers are specifically designed to operate at temperatures below the typical -65 ºF (-54 ºC) temperature limit of most voltage mode sensors. The use of specialized, built-in, cryogenic circuitry and quartz shear sensing technology promote survivability in demanding environments such as ...
Model BY | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Model 682C05 | PCB Piezotronics
Platinum Stock Products; Bearing Fault Detector (BFD), DIN rail mount vibration transmitter (for use w/ICP sensor), dual 4-20 mA outputs for overall and peak vibration. Output Range: 4 to 20 mA (4 to 20 mA) Frequency Response: (±3dB)10 to 1k Hz (10 to 1k Hz) Supply Voltage: 20 to 28 VDC.
Thermal Stability ICP® Accels | PCB Piezotronics
339A & 320C Series Highlights: Broad operating temperature ranges (from -100 to +356 °F (-73 to +180 °C) with extremely stable sensitivity. 1 mV/g, 10 mV/g, 50 mV/g, and 100 mV/g sensitivities. Measurement ranges from ±50 to 500 g pk. Titanium housed and hermetically sealed. High overload shock limit ± 5,000 g /± 10,000 g pk.
Request an Automotive Sensors Catalog - PCB
We wrote the book on accurate, reliable, cost-effective sensors — the all new Automotive Sensors & Instrumentation catalog. Get yours by filling in the form to the left and clicking "Submit". Enter the code shown above in the box below. Request a hard copy of the PCB Automotive Sensors & Instrumentation Catalog.
Model RHM240M40 | PCB Piezotronics
Model: M081A100. Mounting screw. $2.00 USD. (Pricing valid only in the U.S.) Add to Cart. Model RHM240M40:Industrial dynamic strain sensor, ground isolated, ICP® quartz, 10 mV/microstrain, +/-300 microstrain range, M6 x 1 thd, RoHS complian.
Model FY | PCB Piezotronics
Model FY. Add to Quote. Product Description. Specifications. Documents & Downloads. 3-socket environmental boot connector with locking ring (MIL-C-5015 compatible)
Model 078 | PCB Piezotronics
Model 078. Product Description. Specifications. Documents & Downloads. 4-conductor, 34 awg, twisted bundle, low noise, shielded, polyurethane cable (price per foot) Cable Style: Multi Conductor - Shielded. Number of Conductors: 4. Cable Jacket Material: Polyurethane. Temperature Range: -58 to +185 °F (-50 to +85 °C)
Calibration Services | PCB Piezotronics
With Calibration Services from PCB, our highly experienced calibration experts can check the integrity of your measurements each and every year, so you never waste time on faulty data. Whether or not your sensor was manufactured in our facility, when it comes to our testing standards, we treat is as our own—performing rigorous specification ...
IO-Link | PCB Piezotronics
PCB Piezotronics' latest line of industrial accelerometers feature IO-Link compatibility, making it easier than ever to transmit machine vibration data to the systems you know and trust. Expand your condition monitoring network easily with IO-Link's plug-and-play functionality, all while reducing costs associated with traditional maintenance runs.