Search Results for powerchute serial shutdown no calibration
www.amphenol-sine
Circular, Plastic, Waterproof Connectors for Indoor/Outdoor Applications Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67/69K waterproof rating (in mated condition) for industrial applications, and ...
C146 11R024 500 1 Side entry low profile hood. Conductive su
No stud. Size E24. Comparable to PN# 9300241431. REQUEST A QUOTE. C146 21R024 506 1 Side entry low profile hood for single-lever locking system. No stud. Size E24. Comparable to PN# 19300241542. REQUEST A QUOTE. C146 21R024 802 1 Low profile hood for coupling application. Without stud. Size E24.
EU-TYPE EXAMINATION CERTIFICATE - SGX Sensortech
Drawing No. Sheets Ver. Date (Sira stamp) Description H707504B 1 of 1 3 07 Apr 09 Sinter Disc Issue 2 Drawing No. Sheets Rev. Date (Sira stamp) Title DAS709921AA 1 of 1 3 17 Aug 10 VQ700 Series Laser Marked Body VQ700 SERIES PART 1 1 of 1 4 17 Aug 10 Complete Assembly Issue 3 Drawing No. Sheets Ver. Date (Sira stamp) Description
RELEASED DRAWING JUN-26-2014 BEN TOMMY - Amphenol Sine
dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0b-14cg-xx eco-mate,angle 90°,cord grip,size 14 b1 - released drawing jun-26-2014 ben materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ±0. ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: SE Close fram-0: 2.54: /: SE0831x00100G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
PRODUCT DATA DRAWING DESCRIPTION - SV Microwave
dwg. no. 3) break corners & edges .005 r. max. is the sole property of sv microwave, inc. scale: 7:1 cage code surface area: the information contained in this drawing rev size 6) dia.’s on common centers to be concentric material: 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15'
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: K915.0 W/Flange Single tail: 15.0: 1P-10P: K9xxC3521000G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: EU3.5 Left 5P: 3.5: 5P: EU0510510000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
PRODUCT DATA DRAWING DESCRIPTION - SV Microwave
dwg. no. 3) break corners & edges .005 r. max. is the sole property of sv microwave, inc. scale: 7:1 cage code surface area: the information contained in this drawing rev size 6) dia.’s on common centers to be concentric material: 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15'
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
The calibration data is given for an immersion depth of 8" on 9" housings, and 4" on 4 1/2" long housings. Temperature Range The Type “S” and Type “AS” are designed for operation over the range of 0°C to 60°C. The Type “ES” is rated for 0°C to 100°C. Stability
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : 2.92mm bulkhead female ( sf1521-60045 )
Bain liquide CTR-25 - kayeinstruments.com
Le CTR-25 est un bain liquide portable conçu pour répondre aux exigences de portabilité, de capacité, de vitesse et de précision que l'on ne trouve généralement pas dans un bain liquide portable. Avec une plage de température allant de -25°C à 140°C, le CTR-25 a la capacité de vérifier de nombreux enregistreurs en même temps, tout en étant suffisamment compact pour être facile ...
RCP-5SPFFP-SCU7B25: RJ Connector | Amphenol LTW
No. of Contacts N/A. Connector Gender Jack. Backshell Circular. Mating Style Screw Thread. IP Rating IP67. Assembly Style PCB Board to Plug. Net Weight (G) 30.00 More Options (2D) RCP-5SPFFP-SCU7B25 96.98K (3D IGS) RCP-5SPFFP-SCU7B25 464.82K (3D STP) RCP-5SPFFP-SCU7B25 540.77K ALTW RJ Middle C Size Product ...
MGT-5015 High Power Reverse Bayonet Coupling Connectors
The MGT-5015 line of high-power Amphenol connectors is an expansion of the GT-5015 series, offering a ruggedized environment connector in a variety of military and commercial finishes such as Durmalon and black zinc nickel.
C091 31G006 209 5 U Female Receptacle, Quicklock, Size M16,
C091 31G006 209 5 U Female Receptacle, Quicklock, Size M16, 6 Contacts, Gold Contact Plating, Hex Nut
GPS-COMBI MOUNT 3.5-7.5 mm - amphenolprocom.com
No utilice selladora en las juntas de goma u otros lugares. Herramientas. Curvas típicas de respuesta. Patrón de radiación Vertical. Declaración de Conformidad UE y UK. Por la presente, Amphenol Procom declara que el tipo de producto GPS-Combi Mount 3.5-7.5 cumple con la directiva 2014/53/EU de la UE y
Letónia | Amphenol Socapex
voltar Série PS: Soluções para Dispositivos de Potência. Conversores de energia; Unidades de distribuição de energia; Chaves e extensores USB
REVISION HISTORY PRODUCT DATA DRAWING - DCN 46701 08/17 GPF - SV Microwave
- dcn 46701 08/17 gpf approved: checked: drawn: gpf 08/04/17 gpf 08/04/17 vb 08/04/17 rohs compliant l±.250 oal (see table) product data drawing material: