Search Results for powerchute serial shutdown no calibration
12.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Female QB (3221-60003 ) VITA 67.3 SMPS Female Backplane Contact ( 3821-40023 )
6.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMA Straight Male ( SF2906-6002 ) SMPM Size 12 Socket ( SF3211-6004 )
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000 bellows: electro-deposited gold over nickel insulators: ptfe per astm d1710, type i, grade 1, class b gaskets: silicone rubber per a-a-59588, class 2b, grade 50/60
Rugged Junction Boxes - Amphenol Aerospace | 3U VPX 10G 48-Channel ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
6 1 PS - Amphenol Sine
Title: C:UsersjheadDesktopAHD connector updates - drawings, models, and renderingsC-28-54800-NS80-A3.dwg Author: JHead Created Date: 2/21/2020 1:41:52 PM
12.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : 1.85mm straight male ( sf3311-60002 )
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000 bellows: electro-deposited gold over nickel insulators: ptfe per astm d1710, type i, grade 1, class b gaskets: silicone rubber per a-a-59588, class 2b, grade 50/60
18.0 ± 0 - SV Microwave
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.3 smps male plug-in contact ( sf3811-60060 )
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
dwg. no. b material: finish: per asme y14.5m - 1994 3) break corners & edges .005 r. max. 7) remove all burrs unless otherwise specified 95077 m3933/30-xx cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
NO. SCALE: 6:1 SEE NOTES SEE NOTES N/A 2.92mm MALE 2 HOLE FLANGE COMPRESSION MOUNT NOTES: 1. FOR A FOOTPRINT RECOMMENDATION SPECIFIC TO YOUR PCB, PLEASE CONTACT US AT applications@svmicro.com. Title: SF1511-60119-XS.PDD Author: SV_MICROWAVE\pdm (PDMH2) Created Date:
M255 SERIES | DC-DC Holdup Units | Power Supplies | Products | Amphenol ...
The M255 Series Hold-up Power Supply is a compact and high-efficiency unit designed for reliable operation in harsh environments. It features a wide input range, fixed switching frequency with external synchronization, and built-in EMI filters.
6.0 ± 0 - SV Microwave
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : smps size 16 pin ( 9921-40001 ) smps size 16 socket ( sf9911-60001 )
6.0 ± 0 - SV Microwave
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.3 smps male plug-in contact ( sf3811-60059 )
PRODUCT DATA DRAWING DATE REV DESCRIPTION - NRN 48461 07/24
- nrn 48461 07/24 approved: checked: drawn: see pdm see pdm sj 07/18/24.3127.92 hex.1644.17.83721.26.3538.97 .2496.32.62815.95 rp rp.219 +-.000.0055.56-0
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY D DCN 53609 01/24
NO. SCALE: 30:1 SEE NOTES SEE NOTES N/A SMPS MALE SURFACE MOUNT SEE PDM. Title: 3811-60005-60006.PDD Author: ealexander Created Date: 1/9/2024 9:20:22 AM ...
18.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : 2.4mm straight male ( sf1611-60001 )
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : smp female qb ( 1221-40051 ) smp female qb ( 1221-40051 )
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.