Search Results for powerpole connectors
GigaBlox | Products - Amphenol Aerospace
Amphenol Connector Reference Guide - Volume 2 Stay Connected Sign up to receive the latest news from Amphenol Aerospace Subscribe. Amphenol Aerospace · 40-60 Delaware Avenue, Sidney, NY 13838 · Phone: +1(800) 678-0141 ...
Power Backplane Connectors | BTB Power Connectors - Amphenol CS
Amphenol high power backplane connectors support high speed applications. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations.
ARINC810 - Amphenol PCDAmphenol PCD
Intermateable and interchangeable with other ARINC 810 galley connectors,Amphenol Pcd’s APeX Galley Connector, Rectangular is a reliable, robust connector that uses overmold technology to set it apart from the rest. You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD. Products; Drawing & Models;
Molded Single Pole Power Assemblies - TPC Wire
Molded Single Pole Power Assemblies are offered in three different varieties – the PA16 Taper Nose, the PA18 Ball Nose, and the PA22 Molded Locking Connector. They can be molded in many colors to fit the requirements of your application. Optional closure caps can be included, if required.
Centaur ExaMAX for Military | Centaur High Bandwidth 38999 PCB ...
Centaur ExaMAX® VS I/O system offers cable assemblies and I/O connector solutions for both internal and external applications. Centaur ExaMAX® I/O products can deliver high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher. The Centaur ExaMAX® I/O system delivers superior linear board signal density and meets the ...
athd-single-pole-sealed-inline-connector-data-sheet-amphenol-industrial
%PDF-1.4 %âãÏÓ 504 0 obj > endobj xref 504 37 0000000016 00000 n 0000001513 00000 n 0000001660 00000 n 0000002086 00000 n 0000002684 00000 n 0000003126 00000 n 0000003728 00000 n 0000003983 00000 n 0000004470 00000 n 0000004584 00000 n 0000004696 00000 n 0000005100 00000 n 0000007028 00000 n 0000007646 00000 n 0000007673 00000 n 0000007807 00000 n 0000007985 00000 n 0000008275 00000 n ...
Product Configurator | Board to Board Connectors - Amphenol CS
Amphenol CS offers live product configurator for Board to Board (BTB) range of Connectors. To get your product configured, please visit our website. The list has 2.54mm BergStik®, 2.54mm DUBOX®, 2.00mm Minitek® and more.
Power Card Edge Connectors | PSU Connector - Amphenol CS
HPCE® High Power Card Edge Connector. The High Power Card Edge (HPCE ®) connector is a next generation power card edge connector for demanding applications requiring high linear current density and low power loss. HPCE offers a low profile height (7.50mm) and is based on very cost effective and highly reliable stamped-and-formed power…
Quick-Connex® 10 & 12 AWG Mini Cordsets (3 & 4 Pole) - TPC Wire
Quick-Connex™ 10 & 12 AWG Cordsets (3 & 4 Pole) make the replacement of electrical connections quick and simple. Each cordset is built with Super-Trex® Ultra-Gard® Portable Cord which provides a superior first-line of defense against tearing, abrasion, impact, oil, and most chemicals.
High Power 5015 Connectors with Advanced Contacts
These high-power connectors feature proven RADSOK® technology along with the high current, high-temperature Temper-Grip to provide a solution for any operating temperature. Utilizing the proven Matrix 5015 and MGT-5015 connector mating designs and a host of new contact termination methods, the High Power series offers custom connector ...
Battery Connectors | Products - Amphenol
Amphenol offers customized battery or charger connectors and terminals meeting general industry standards. These connectors are available in various pin configurations and connector sizes to suit a wide range of applications including cordless power tools, battery charging connections for E-bikes, lawnmowers, and robotic vacuum cleaners.
MUSBRA11130 | Harsh Connector | Amphenol
Rugged USB Type A Accessory, Input Output Connector, Dust Cover, Black color. MUSB2A111027BP. Rugged USB Type A Accessory, Input Output Connector, Dust Cover, Special length with bushing, Black color. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product ...
2CMA166924R1000 3P+E Industrial Connector. Replaces Part# 3 - Amphenol Sine
2CMA166924R1000 3P+E Industrial Connector. Replaces Part# 3125C6W. Comparable to PNs# GW62060,244-6,K44S35,3195,379406,318.12546,349538,PEW 12564 PV,SV3125-6S
Circular Connector Molds - US Wire
See our listing of stock overmolds for common circular connectors below. Many circular connectors have an unfinished appearance without the addition of our overmold. By adding one of our circular connector overmolds your cable assembly will look finished and neat. The overmold to your cable assembly will also add significant strain relief and moisture protection. […]
387TV Series - size 7 connector - 38999 Series - Amphenol Socapex
This connector also offers a range of copper contacts, including quadrax, coax (50 ohms and 75 ohms), and octomax 1Gb (10 Gb coming soon), as well as fiber optic options (available Q2 2020) with MT ferrules and 2 size 16 luxbeams. The 387TV Series connector is an excellent choice for applications that require high-speed data transmission in a ...
max-m12-connectors-amphenol-industrial
M12 connectors have played a significant role in these sophisticated systems. The standard M12 connectors in the market today are suitable for protected settings. However, in the Heavy Equipment, Rail & Mass Transit, Process Control, Factory Automation and other markets, today’s M12 connectors may not necessarily meet the needs for these
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
711 Coupler Assemblies - Amphenol Ltd
CONNECTOR TYPE; Circular Connectors. SERIES; 62GB. 62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL-38999 Standard ...