Search Results for powertools download
MTC-HD – High Density MT Ferrules with 6 Insert Arrangements
The next generation of circular connectors with high-density MT ferrules is here: introducing the MTC-HD. Increasing the density for rugged environments including military aerospace, commercial aircraft, ground-based radar, or industrial applications.
B B3 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
85838-109LF | METRAL® | Amphenol
Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) 3D Model (IGES) Product Specification - Converged Header GS-12-180; Application Specification-Vertical Press Fit; Metral Product Presentation ...
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF1112-6162 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
PRODUCT DATA DRAWING - SV Microwave
d dcn 38201 05/11 pjs approved: checked: drawn: jmc 04/20/04 jmc 04/20/04 ccc 04/19/04 rohs compliant 1.240 max31.50 max 1/4-36 uns-2b.312 hex..250 across flats
71600-130LF | Quickie® | Amphenol
71922-230LF. Quickie® Eject Latch connector, 2.54mm(0.100in), Shrouded Header, Through Hole, Right Angle, Double Row, 30 Positions
GSB3115371RF1HR | USB 3.2 CONN GEN1 (Type A, B, Micro) - Amphenol
USB 3.2, Type A, Receptacle, Right Angle Stacked Sink, 9.91mm Height, 18 Pins, Shell Without Flange(T/B), Shell with Nickel Plating, Shell Dip Pitch 15.6mm, 30μin Gold, Dip 2.4mm, Blue High Temperature Housing, Tape and Reel Packaging
Band Pass Filters BPF 70/4-HX-C - AMPHENOL PROCOM
Download . Product PDF; Add to quote. Description. The BPF 70/4-HX-C is a 4 helical resonator band-pass filter with aperture coupling between the resonators. This filter can be used as a preselector to protect a receiver from interference from transmitters outside the band-pass limits.
MA5CAP1200S-S1-KIT 12 position straight plug connector kit, - Amphenol Sine
MA5CAP1200S-S1-KIT 12 position straight plug connector kit, Checkmate™, P Type, counter-clockwise insert, 4.5-7.5mm cord grip, female, contacts included
investors.amphenol.com
BEGIN:VCALENDAR VERSION:2.0 PRODID: -//Q4 Inc.//EN METHOD:PUBLISH BEGIN:VTIMEZONE TZID:America/New_York X-LIC-LOCATION:America/New_York BEGIN:DAYLIGHT TZOFFSETFROM:-0500 TZOFFSETTO:-0400 TZNAME:EDT DTSTART:19700308T020000 RRULE:FREQ=YEARLY;BYMONTH=3;BYDAY=2SU END:DAYLIGHT BEGIN:STANDARD TZOFFSETFROM:-0400 TZOFFSETTO:-0500 TZNAME:EST DTSTART:19701101T020000 RRULE:FREQ=YEARLY;BYMONTH=11;BYDAY ...
AT04-08PA-PM15 8 Position Receptacle, Pin, Panel Mount, Key - Amphenol Sine
AT06-08SA-MM01 8-Way Plug, Female Connector with A Position Key, Reduced Diameter Seals (E-Seal) and End Cap. Comparable to PNs# DT06-08SA-CE05, DT06-08SA-CE01, 934455112
Bow Terminals >> FTG – Friedrich Göhringer Elektrotechnik GmbH
Name Provider Purpose Expiry; cookie_status: ftg-germany.de: Stores your approval status for cookies on the current domain: 1 year: wordpress_logged_in_(Hashwert)
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
- nrn 44886 06/20 bnk approved: checked: drawn: bnk 06/02/20 bnk 06/02/20 mkk 06/02/20 rohs compliant see length table .128 min3.25 min .112 min2.84 min
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Note: You can download related product data after logging in. ... Login
Manual de Operação Level Plus - Temposonics
Transmissores magnetoestritivos de nível de líquidos com Tecnologia Temposonics ® Level Plus ® R e neME ® Medição 4 em 1 Precisão Inerente ±1 mm Valores de temperatura API corrigidos
ZTP-135BS Thermometrics Thermopile IR Sensor
Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kΩ 25 °C
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF1621-60049-1S LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
10124560-22JLF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of examax 56gb/s high speed backplane connector. Contact us today for more details of examax , part number 10124560-22JLF
Declaration of Conformity to RoHS - SV Microwave
ITEM # RoHS COMPLIANCE STATUS 7016-0071 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 SV Design Engineering Department
Declaration - SV Microwave
ITEM # SVHC CAS PPM 7016-0131 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc