Search Results for powertools download
Omni Antennas 470.01.05.00 - AMPHENOL PROCOM
Download . Product PDF; Radiation Pattern File; Add to quote. Description. The 470 Series of glassfibre omni antennas are designed for ground-to-air wide band applications and can also be used in military scenarios.
SS549 Survey Transducer - Airmar
AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
www.kayeinstruments.com
www.kayeinstruments.com
MFK0252BW | Amphenol Global Search | Amphenol
mfk0252bw | Amphenol Global Search | Amphenol fakra straight plug pin & paste approved date amphenol rf date 12-dec-14 www.amphenolrf.com engineer r.shang material-date 12-dec-14 drawn h.chen finish drawing no. item no. part no. 2fa1-nxsp-pcbc8 coding part no. color ral no. a 2fa1-nasp-pcbc8 jet black 9005 b 2fa1-nbsp-pcbc8 cream 9001 c 2fa1
Compact Combiners PRO-MCU380-EXT-4 - AMPHENOL PROCOM
Download . Product PDF; Add to quote. Description. The PRO-MCU380-EXT-4 combiner provides the possibillity of connecting upto four TETRA extended band radio heads or radios into one common antenna. The PRO-MCU380-EXT-4 works in the full Tetra extended band Tx low 380 - 386.5 MHz and Rx high 390 - 396.5 MHz.
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[2C27A847F9DA72F04AD32EC9028D98DF>88C3369EFD66E24A9BB5858439BE6774>]/Index[10 51]/Info 9 0 R ...
Receiver Multicouplers HPRS-S - AMPHENOL PROCOM
Download . Product PDF; Dec. of Conformity; Add to quote. Description. Active wideband receiver multicoupler for the VLF, LF, MF, HF and low VHF bands with 1 input and 2 or 4 outputs. For use where a number of receivers have to share the same antenna. Ultra-wide frequency range: Covers 10 kHz - 108 MHz.
Receiver Multicouplers PRO-RPS-8-N - AMPHENOL PROCOM
Download . Product PDF; Add to quote. Description. Passive wide-band receiver power splitter. Wide frequency range 50 MHz to 1000 MHz. High isolation between outputs. To be used where RF-signals are to be divided or combined: more receivers connected to the same antenna;
NTC Type JI - amphenol-sensors.com
Thermometrics Double Insulated Chip Thermistor with Insulated Wires Features • Waterproof to IP68 • Withstands freeze/thaw cycling • Available using any device in the Thermometrics
Battery Connector for Cordless Power Tools/Vacuum Cleaner
The Power Tools Battery connector offers ideal power solution in terms of high current and high durability, better performance in terms of IP protection and overall connector life. JavaScript seems to be disabled in your browser.
ba-4120 | Amphenol Global Search | Amphenol
ba-4120-10r yes contact, socket n/a Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Gflex Scanning Receiver Brochure - PCTEL
Test up to 120 5G channels simultaneously. Measure the full channel on every 5G band. Benchmark multi-operator 2G-5G with one unit. Support government applications with I/Q testing.
PRO-PDI2-40-1G-... dB-2.5W-N - AMPHENOL PROCOM
Download . Product PDF; Add to quote. Description. 2.5 W unequal power divider. The divider covers the frequency range from 40 - 1000 MHz. Very little ripple on divider output over the entire frequency range. Specifications. Electrical; Model: PRO-PDI2-40-1G-... dB-2.5W-N: Model Variant: 6 dB: 10 dB: 15 dB: 20 dB: Frequency:
M4071 Series - amphenol-aerospace.com
ared Sibrava | +1 (607) 643-1845 | jsibrava@amphenol-aao.com amphenol-aerospace.com 1 M4071 Series 3-PHASE AC/DC POWER SUPPLY FEATURES • 1.0 Pitch, 3U IAW VITA 62
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 1ryhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
www.amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 42 0 obj >/Filter/FlateDecode/ID[655661C733C52AA0E69685C6FCF9F762>956AEFA2B3F8854BB64FBD65C1849560>]/Index[10 59]/Info 9 0 R ...
Fiber Cross-Connect WDM Patch & Splice Pedestals (CFXC-WPS)
Buried distribution pedestal provides fiber backhaul at multi-tenant locations. The CFXC WDM Patch and Splice (CFXC-WPS) pedestal is designed to extend high-capacity fiber backhaul services, at multi-tenant wireless provider cell sites, business parks or remote terminals when limited dark fibers are available.
Trex-Onics® Retractable Power Cord - TPC Wire
Download Trex Onics® Retractable Power Cable Video. Watch now Ratings / Characteristics. 600V. IP67 Rated. IP68 Rated. Max Conductor Temperature 90°C. Excellent Abrasion Resistance. Excellent Moisture Resistance. Applications. Abrasion. High Temperature. Part Numbers. Part No. (STANDARD) ...
Compact Combiners PRO-COM450-HDAR-3 - AMPHENOL PROCOM
Download . Product PDF; Dec. of Conformity; Add to quote. Description. An integrated single tray combining solution housing a 3-channel hybrid Tx hybrid combiner, duplex filter, active Rx multicouplers and preselector. Minimal rack space required - only 3 HU. Compatible with digital 6.25 kHz channel spacing.
HDM - Amphenol Ltd
Operating temperature 55°C / +85°C (cable dependent) Insertion loss typically 0.3dB using 62.5/125; Repeatability <0.15dB; Fibre types 50/125 62.5/125 9/125