Search Results for ppc connector
PCI Express 1.0/2.0/3.0 Copper/Fiber Conversion
P2 connector; The rugged fiber optic link can be up to 750 meters; MIL-STD-810 compliant for vibration, temperature, shock, humidity, EMI, etc. Integrated with embedded High Speed Oval Contact System contacts for the copper PCI-express interface. Max 64Gbps or 8GB/s system through put for a x8 PCI-express 3.0 link;
SMP Male PCB Edge Launch Connector, 2 Port, FD
Here, you can get the SMP Male PCB Edge Launch Connector, 2 Port, FD 9311-60035 through our distributors. Check out the stock details now!
Products | Our Expertise - Amphenol Interconnect Product Corp
Amphenol IPC offers a complete interconnect product portfolio and engineering support for IT and industrial power systems including both power distribution and power conversion applications.
PCC420 series 4-20mA sensors - Wilcoxon Sensing Technologies
The PCC420 series offers acceleration or velocity output in terms of RMS or peak, multiple full scale values, and two connector options. Metric full scale options are available for PCC420V models (10, 20, 25 or 50 mm/sec). With a velocity output, it's even easier to utilize vibration data by comparing readings against the ISO 10816-3 standard ...
Fiber Optic Cable Assemblies & Harness | Fiber Optic Cable
Amphenol Fiber Systems International manufactures fiber optic cable assemblies and harnesses for the military, avionics and industrial markets.
320887 | aldenproducts.com
Configure a Mating Connector. Displaying 1 - 2 of 2 Housing Material. Housing Style (field_housing_style) Circuit Count. Contact Plating. Contact Size. Housing Style. Contact Termination. Contact Type. Coupler Color. Housing Color. Mating Key. Maximum Cable Diameter. Maximum Wire ...
Literature - Positronic The Science of Certainty
High-reliability power/signal connector with metal shell for use in harsh environments. OCP-Compliant Connectors & Cables Revision: NC. Featured from the Scorpion family for use as AC input connectors in OCP applications. Scorpion™ Catalog Revision: B6 25/01.
Adhesive Standoff - Amphenol PCDAmphenol PCD
AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; PRC Connectors; MIL-22992 Class L Heavy Duty Power Cables; MIL-C-55116 Military Communication Cables; Over-Braided Cables; Nett Warrior Cable Assemblies; Connectors. Circular Connectors; Rectangular Connectors; SIM & EN4165; Connectors ...
micro-bayonet-connector-catalog-amphenol-industrial
Amphenol Industrial offers a high performance circular connector product range developed for industrial applications where electrical performance must be met with affordability. High mating cycles, along with the ability to operate in difficult environments are the benchmark of rugged connectors.
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
NANO PEGASUS - Amphenol PCD
Small, light-weight and easy to mate connectors that provide exceptional performance in tight spaces. Nano-Pegasus excels in confined spaces, featuring a compact shell size 5 housing with an outer diameter of 0.325”, accommodating 11 high-grade contacts. These 28AWG contacts are capable of handling 1 amp at 350 Vdc. The scoop-
Ethernet Connector | Power over Ethernet (PoE) - Amphenol CS
Amphenol provides a comprehensive line of Industrial Ethernet connectors to meet the requirements of a wide range of applications, from a single twisted pair up to 1 km away (10BASE-T1L) to a 10GBASE-T connection (Cat6A) carrying real-time inspection data over a four-pair connection, and more.
Circular Medical Cable Connector | Pulse-Lok Connector 320875
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 320875
M12x1 series L-coded | power transmission from a device installed in ...
The field attachable connectors as well as the socket connectors with wire are tested according to railway approval DIN EN 45545-2:2016 R24 (flammability) and IEC 61373:2010-10 (shock/vibration). All variants meet the IP67 protection class in mated condition. The series M12x1 L coding is standardized according to IEC 61076-2-111.
Model 010G20 | PCB Piezotronics
Model JW connector. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified. Product Documents. Product Manual Product Drawing Build Out Your Measurement Chain. Other; Model: 010T20. 4-conductor, shielded, FEP cable, 20-ft,... $221.00 USD ...
SMP Straight PCB Smooth Bore Catchers Mitt Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Smooth Bore Catchers Mitt Jack Through Hole 50 Ohm. Downloads. SMP-MSCM-PCT-2 PDF Customer Drawing (Size: 107 kb) SMP-MSCM-PCT-2 IGS 3D Model (Size: 335 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
Fine Wire Termination Capability - Amphenol Alden
We provide industry-leading experience in mass termination of fine AWG wires to fine-pitch connectors, enabling efficiency in multiple ways, including higher circuit counts in smaller interconnects. Our cable assembly and connector competency pairs perfectly with the device needs of many medical applications, including electrophysiology ...
HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G ...
RF Connector HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 034-1028-12G PDF Customer Drawing (Size: 225 kb) 034-1028-12G STP 3D Model (Size: 581 kb ) HFSS 3D Component File User Guide (Size: 1574 kb)
Mini Power Super | Wire To Board Connectors | Amphenol
The Mini Power Super Series 4.20mm pitch connector supports flexible wire-to-board applications with 20A/pin and accommodates 16AWG and 14AWG wire gauges. JavaScript seems to be disabled in your browser.