Search Results for prd18-8dp pdf
+ O ' R - Amphenol Sine
MATERIAL: HOUSING: THERMOPLASTIC; BLACK SEAL: SILICONE RUBBER. MODIFICATIONS: THREADED ADAPTER; 3.1 OPERATING TEMPERATURE: -55°C TO +125°C. 3.2 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.3 INSULATION RESISTANCE: 1000 MEGOHM MIN @ 25°C. 3.4 MOISTURE RESISTANCE: IP67&IP69K ( MATED CONDITION ).
O.D. - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
C:UsersjheadDesktopDura Mate newDura Mate new2D18#-08PINC-AHDP06-18 ...
MATERIAL: HOUSING: THERMOPLASTIC; BLACK SEAL: SILICONE RUBBER. MODIFICATIONS: THREADED ADAPTER; 3.1 OPERATING TEMPERATURE: -55°C TO +125°C. 3.2 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.3 INSULATION RESISTANCE: 1000 MEGOHM MIN @ 25°C. 3.4 MOISTURE RESISTANCE: IP67&IP69K ( MATED CONDITION ).
TITLE
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
RECOMMENDED PANEL THICKNESS:1.6 TO 4.7MM - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
PDM: Rev:C Released - Amphenol CS
regulations as described in gs-22-008 1. the ’’lf’’ products meet european union directives and other country 2. lead free or rohs directive labeling to be provided as per gs-14-920
APC series product installation - amphenol-industrial.com
As shown in Figure 1 and Table 1, strip the wire, and ensure that the cut surface of the insulation layer is smooth, the wire is not damaged, and the cut surface of the wire is flush. Use the automatic crimp tool or manual crimp tool to crimp the terminal.
Amphenol
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Thermometrics Combination Sensor - amphenol-sensors.com
Designed for heavy duty transportation applications, the Combination Pressure and Temperature Sensor is suitable for gas and fluid applications. The sensor provides separate analog outputs for pressure and temperature.
+ O ' R QHKSP - Amphenol Sine
MATERIAL: HOUSING: THERMOPLASTIC; BLACK SEAL: SILICONE RUBBER. MODIFICATIONS: THREADED ADAPTER; 3.1 OPERATING TEMPERATURE: -55°C TO +125°C. 3.2 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.3 INSULATION RESISTANCE: 1000 MEGOHM MIN @ 25°C. 3.4 MOISTURE RESISTANCE: IP67&IP69K ( MATED CONDITION ).
SIZE TYPE B C- - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
B A2 - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
B A1 - Amphenol Sine
ATM, DuraMate™ and PanelMate™ Series Size 20 Contact & Tooling Options, cont. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
TITLE: DWG NO: REV: SH - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
C-AHDP18-PN01-A1 - Amphenol Sine
$+'3 31 0ruoh\ 'ulyh &olqwrq 7rzqvkls 0, 6lqh 6\vwhpv zzz dpskhqro vlqh frp $pskhqro 0$7(5,$/6 /,67 6,=( 352&(66 63(&,),&$7,216
- Contact Size 8 Options - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
TITLE: DWG NO - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined