Search Results for pre grant inquiry
LiNC | Amphenol Network Solutions
RAPID DEPLOYMENT SOLUTION. Managing your network just got easier! The LiNC ® panel, patent pending, is Amphenol Network Solutions revolutionary rapid-deployment multi-fiber end-to-end solution. It can easily lower fiber congestion, and it eliminates the need to store extra trunk cables or figuring out slack storage solutions.
pre-earth-fmlb-amphenol-industrial
A Pre-Earth and First Mate Last Break (FMLB) connector series was developed to meet the highest safety standards of IEC/EN 61984, and UL 1977 by incorporating an integrated voltage protection pin. Some of the product highlights are: • Excellent waterproof and moisture sealing performance with an IP67 rating when mated.
Product reference: NC-2-02 - marport.com
Wideband Preamplifier Dimensions Product reference: NC-2-02. 113 mm (4.44 in) 53 mm (2.09 in) 205 mm (8.07 in) 225 mm (8.86 in) 4X Ø 5 mm
BNC_Cable_Assemblies_Cutsheet_032621 - Amphenol RF
%PDF-1.6 %âãÏÓ 329 0 obj > endobj 384 0 obj >/Filter/FlateDecode/ID[665C8FD3DA993A4DA3A7F9CC7E34E9A6>]/Index[329 84]/Info 328 0 R/Length 199/Prev 200897/Root 330 ...
LPA100T Low power, low voltage accelerometer for battery-powered and ...
Inquiry / RFQ; Customer survey; Get More Information > Low power, low voltage accelerometer for battery-powered and wireless applications, 50 mV/g. Model LPA100T. Low power, low voltage accelerometer for wireless and battery operation, dual output of temperature, 50 mV/g, 25 g full-scale, top exit M12 connector, 1/4-28 mounting stud.
10147212-644406LF | Bergstak ® 0.80mm Shielded | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of Bergstak ® 0.80mm Shielded Board-to-Board Connector, part number 10147212-644406LF
2023 - Amphenol
AMPHENOL CORPORATION 2023 SSTAINABILIT REPORT 5 LONGER CYCLE About Amphenol Our high-technology solutions span the broadest range of connectors, sensors, antennas, busbars, flexible and rigid printed
Amphenol Network Solutions > Transceiver Parking Plugs
Pre-Terminated Solutions; This photo is used for example purposes only and may not represent the final parts received - Contact Inside Sales to determine the final Bill-of-Materials. Transceiver Parking Plugs. QSFP Footprint Plug, LC or MPO Compatability, Qty 12. Product #:
2fa1-nasp | Amphenol Global Search | Amphenol
part no. 2fa1-nxsp-pcbc8 coding part no. color ral no. a 2fa1-nasp-pcbc8 jet black 9005 b 2fa1-nbsp-pcbc8 cream 9001 c 2fa1-ncsp-pcbc8 signal blue 5005 d 2fa1-ndsp-pcbc8 claret violet 4004 e 2fa1-nesp-pcbc8 leaf green 6002 f 2fa1-nfsp-pcbc8 nut brown 8011 g 2fa1-ngsp-pcbc8 blue grey 7031 h 2fa1-nhsp-pcbc8 heather violet 4003 i 2fa1-nisp-pcbc8 ...
VIBRATION MONITORING SOLUTIONS - Wilcoxon Sensing Technologies
2 info@wilcoxon.com buy.wilcoxon.com +1 (301) 330-8811 About Wilcoxon Process solutions Enclosures Mounting Cables & connectors All of us at Wilcoxon Sensing Technologies are focused on helping you succeed.
Enhanced Connectors from Amphenol Provide a Path for Stray Voltage to ...
The Pre-Earth FMLB connectors offer different shell sizes, including 3102A box mount and 3106A straight plug. They have an operating temperature range from -55˚C to 125˚C and can withstand up to 100 mating cycles. They offer contact sizes from 4 to 20, with silver and gold plating available. The connectors feature either soldering or optional
Model 377B02 ½” Prepolarized Free-Field Microphone
products are used for product design and development, consumer product testing, quality assurance, civil structure monitoring, research and development, education and engineering
Pre-Terminated Fiber Panels - amphenol-ns.com
C2E Pre-Term Solution. The C2E provides a solution is dense, modular and tray based. Pre-terminated options allow for expedited deployment and reduces the field splicing demand by 50%. The C2E pre-terminated option is fully configurable to accommodate multiple fiber and connector types to meet your needs. Key benefits:
Comair avionics - Amphenol Socapex
The technical challenges for interconnect systems. In commercial avionics applications, the main technical challenges for interconnect systems include ensuring safety and reliability, managing complex wiring and weight constraints, providing resistance to electromagnetic interference, and meeting stringent regulatory standards.
EU RoHS II CoC - amphenol-aerospace.com
In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
EAR-300 - Grounding Kit, Pre-formed Copper Strap
Type of Grounding Kit Pre-Formed Copper Strap Transmission Line Type HCA300 Cable Type Air Dielectric Cable Size 3" MECHANICAL SPECIFICATIONS Grounding Body Color Black Sealing Class IP68 TEMPERATURE SPECIFICATIONS Operation Temperature °C (°F) -50 to 85 (-58 to 185 ) Storage Temperature °C (°F) -50 to 85 (-58 to 185 ) PACKAGING INFORMATION
www.amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 42 0 obj >/Filter/FlateDecode/ID[9B6B03A2923AE94FB3216C836FD82487>]/Index[10 59]/Info 9 0 R/Length 139/Prev 245041/Root 11 0 R ...
EU RoHS II Declaration - amphenol-aerospace.com
In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO), Amphenol Commercial Air Divisi on (ACAD), and Amphenol Military High Speed (AMHS) offers the following information: AAO/ACAD/AMHS Product Number EU RoHS II Compliance Status Product Description Exemptions
R6QI-0-J9T2AS-32 high temperature armored accelerometer cables
High temperature 200°C accelerometer cable assembly: twisted pair, braided shield, high temp 200°C, yellow Teflon® jacketed cable with stainless steel overbraid, IP68 rated connector with high temperature Viton B boot, electrical isolation between shield and transducer housing, blunt cut, 32 feet.
Temposonics, LLC - Terms & Conditions
or documentation offered for sale or lease is an offer to grant a license to Customer and subject to TEMPOSONICS’ End Use Software r License Agreement available upon request. 17. TEMPOSONICS LIMITED WARRANTIES: 17.1 TEMPOSONICS Product Limited Warranty. Unless otherwise expressly agreed to TEMPOSONICSin writing , TEMPOSONICSby