Search Results for preprocessed oil
www.amphenol-sine
Fluid Resistance Gas, oil, mineral oil, acid bath, basic bath Test Voltage Rating 1500V/2000V Overvoltage Category III Strain Relief Clamp Range 1.5 - 14.0mm Insulation Resistance 5000 megohms Thermal Shock No cracking, chipping or leaking after 20 test cycles from -55°C to 125°C RoHS Compliant RoHS ALL materials meet the requirements of the ...
Model EX622B01 | PCB Piezotronics
Model EX622B01:Intrinsically-safe, industrial, ceramic shear ICP® accel, 100 mV/g, 0.2 to 15k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 acc
Process Control – Amphenol Sensors
Amphenol Sensors is a leading innovator in sensing technologies and measurement solutions. Offering the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications, Amphenol creates value by providing critical information for real-time decisions.
Amphe-PV H4 PlusTM Connectors - Amphenol Industrial Operations
3. the handshake moving mechanism is allowed to have lubricating oil, but cannot overflow.other part surface should be clean and without oil or oxidation. 2. specified general tolerance a. all the rounded corners radius 0.3mm min. b. burrs not to exceed 0.03mm for any surface. 1. the referenced material shall be certified compliant to the latest
Resources for vibration monitoring - Wilcoxon Sensing Technologies
Vibration monitoring resources. Case studies, application, tech notes, user manuals, FAQs, vibration terms glossary, videos, reliability association websites
Custom-designed products - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies designs custom vibration monitoring products for industrial processes, condition monitoring, predictive maintenance, maritime, defense applications.
www.amphenol-sine
Fluid Resistance Gas, oil, mineral oil, acid bath, basic bath Test Voltage Rating 1500V/2000V Overvoltage Category III Strain Relief Clamp Range 1.5 - 14.0mm Insulation Resistance 5000 megohms Thermal Shock No cracking, chipping or leaking after 20 test cycles from -55°C to 125°C RoHS Compliant RoHS ALL materials meet the requirements of the ...
Chem-Gard® 250 Multi-Conductor Cable - tpcwire.com
Chem-Gard® 250 Multi-Conductor Cable is a high temperature and chemical resistant cable for control and instrumentation applications that can withstand a maximum conductor t emperature of 250°C / 482 ° F. Th is control and instrumentation cable features a copolymer PFA jacket that provides excellent chemical, abrasion and high heat resistance. Chem-Gard ® is approximately 40% smaller in ...
PCB > Learn > Videos
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
MEMS Pressure Sensor Solutions – Industrial Applications
Amphenol Advanced Sensors Overview MEMS Pressure Sensor Solutions – Industrial Applications Application SpotlightApplication Spotlight NovaSensor is a leader in the design and fabrication of MEMS Pressure Sensors and the inventor of SenStable® Processing Technology providing an excellent stability of its sensors.
July 10, 2024 RE: PFAS in PCB Cable Assemblies
lubricating and fuel oil, hydraulic oil, gasoline, kerosene, vegetable oils, alcohol and diluted acids. Viton adheres well to metal and has a lower probability of fire than other sealing rubbers. Viton is less susceptible to decay under increased oxygen conditions. Viton performs well in harsh environments, in temperature extremes and with ...
Quality approvals - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies certified vibration monitoring sensors available with CE, CSA, ATEX, IECEx certifications. Quality certificates include ISO 9001:2015 and ISO 14001:2015
NPM Pressure Molded Pressure Sensor - Product Spotlight
Oil pressure sensing; Fuel pressure sensing; Harsh media pressure sensing; Process control systems . Features: SOIC footprint; Operating Temperature Range: -40°C to 150°C; Pressure Range: 20BarA Target. Custom pressure ranges available upon request. Custom range/transfer function upon request;
P61 – Combo Pressure and Temperature Sensor - ssi-sensors.com
© 2023 - SSI Technologies, LLC - All Rights Reserved
Harsh Media Pressure Sensor - amphenol-sensors.com
• Oil pressure sensing • Fuel pressure sensing Amphenol Advanced Sensors NovaSensor’s NPR-101 pressure sensor is a silicon-based MEMS device using “Backside Absolute Pressure” technology designed for harsh media exposure, which eliminates the direct contact of the sensing circuitry with the applied media.
How The Clean Air Act Is Driving Businesses To Replace Flare Stacks
To further emphasize the importance of upgrading flare stack equipment, businesses, particularly in industries like Oil & Gas, must also ensure that their operations comply with specific EPA regulations such as Quad-O (Subpart OOOO) and 40 CFR 60.18. These rules focus on reducing emissions from volatile organic compounds (VOCs) ...
MOUSER ELECTRONICS, INC - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies® is a registered trademark of Amphenol (Maryland), Inc. At Amphenol-ASTG, we make Quality, Safety and Environmental Protection a top ...
Amphenol TPC Wire & Cable Blog | Oil & Gas
Topic: oil-gas Launching Into The New Year. Posted by TPC Wire & Cable Corp. on January 20, 2020 Last year was a time for growth and improvement at TPC Wire & Cable. From a year of successful advancement in acquisitions including CiCoil ...
WARNING - Amphenol Sine
PUMP ATTRIBUTES LISTED: UL OIL RES I/II, 75°C WET; 90°C DRY, SUNLIGHT RESISTANT, DIRECT BURIAL, NFPA 79 2015 CABLE JACKET MATERIAL: PVC COLOR: BLACK CONDUCTOR INSULATION: PVC NUMBER OF CONDUCTORS: (4) 14AWG TECHNICAL DATA: Ecomate 4 Pos Circular Molded, Std. Strain relief, Male to Leads, 14AWG Part Number Length (Meters) CA0161A22301012 1 (3. ...
Intrinsically Safe vibration transmitter, velocity, peak, 0.5 in/sec
Intrinsically safe vibration transmitter, 4-20 mA output proportional to peak velocity vibration, 0.5 in/sec full-scale measurement range, ±5% tolerance at full scale, operates up to 85°C, top exit 2-pin MIL-C-5015 style connector, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations