Search Results for presentation proposal template
10167519-121221TLF | Minitek ® Pwr Hybrid 3.0 Header | Amphenol
Minitek® Pwr 3.0, OCP PICPWR Hybrid Receptacle Housing (12 Power + 4 Signal), GW Compatible Nylon66, Black Color. The information below is for reference only. For more technical details, refer to product specification and application specification. Amphenol is one of the leading manufacturers of Wire to Board Connectors.
FCI Basics | Wire-to-Board, Board-to-Board | Input/Output, FFC/FPC ...
With advanced engineering and fast prototyping, we can provide a solution proposal within in a week or less. Whatever you are designing, select FCI Basics to meet your connection needs.
Minitek Pwr Wire-to-wire / Wire-to-board - Amphenol CS
PCIe 5.0 represents a doubling over PCIe 4.0 with a raw speed of 32GT/s vs. 16GT/s translating to aggregate bandwidth for a x16 link of ~128GB/s vs. ~64GB/s. Hybrid version is also opted to provide sideband signals. Sideband signals include interrupts, power-management requests, and reset commands.
amphe-power-radsok-technology-catalog-amphenol-industrial
Unique RADSOK® design and construction technology create an electrical contact interface that exceeds typical intercon-nect requirements. Applications in aerospace, medical, industrial, automotive, mining, offshore, and other harsh environments depend on high reliability of the Amphenol RADSOK® technology.
PRODUCT PORTFOLIO - svmicrowave.com
VITA Sample Chassis with 67.1/67.2 (SMPM) and 67.3 (SMPM & SMPS) Modules Figure 1.1 Module D (1/2 Width) Figure 1.2 Module C (Full Width) Figure 1.3 Module E (1 1/2 Width) 3 VITA 67.3 SMPM SERIES VITA 67.3 SMPM BACKPLANE CONNECTOR MODULES
342451 | aldenproducts.com
Maximum Wire Gauge. 26. Housing Color
342942 | aldenproducts.com
Maximum Cable Diameter. 0.26. Housing Color
59453-042110ECHLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connectors, FPC/FFC Side Entry ZIF Connector, Surface Mount, 4 Positions, Top Contact, 0.50mm (0.020in) Pitch. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
95278 | Amphenol Global Search | Amphenol
BergStik ®, Board to Board connector, Unshrouded Header, SMT, Double Row, 10 Positions, 2.54 mm Pitch, 5.84 mm (0.23 in.) Mating. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
342452 | aldenproducts.com - Amphenol Alden
Maximum Wire Gauge. 26. Housing Color
Configurator Singles | Amphenol
Part # 341379: type: PL900RG-N Connector: Circuit Count: 35: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
二芯2代直头组装式连接器安装说明 The Assembly Manual For PowerLok 10mmm G2 2POS 180D ...
Step 7: Take each 1pcs of ① Shield shell assembly (sample refer to picture below) 步骤6:取出 ⑥塑料卡簧安装到② ③绝缘筒和⑤锁块之间的间隙,并确认卡簧活动顺畅 Step 6: Take ⑥ plastic Clamp spring, install into the space between the ② ③ Insulation sleeve and the ⑤
LUSBA11100 | Harsh Connector | Amphenol
Sample. Videos. Distributor Digital Library. Harsh Connector. Harsh Connector - LUSBA11100. Status Part: Active. Print. QUOTE REQUEST. Product Enquiry ... Product Presentation; Datasheet; Overview Product & Price Distributor Stock Check Symbol, Footprint & 3D Related Parts Part Specification Detail 3D View. Overview.
Standard Medical Cable Connector | Pulse-Lok Connector 300713
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 300713!
FFC/FPC Connectors | Flex Connectors | High Speed | ZIF | Non ZIF
Partner with us for your customized connection needs. With advanced engineering and fast prototyping, we can provide a solution proposal in a week or less.
77313-452-06LF | BERGSTIK | Amphenol
BergStik ®, Board to Board connector, 2.54mm (0.100in), Unshrouded vertical Header, Through Hole, Double Row, 6 Positions. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
UE36-C16200-05B3A | QSFP DD | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output connectors. Contact us today for more details of QSFP DD, part number UE36-C16200-05B3A.
Rugged USB Type C | Input Output Connectors | Amphenol
MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB Type C plugs. IP67 sealing protects… Have any questions? Talk with us directly using LiveChat.
Z012-4G7U1-11000-E000 | CONTACT SPRING | Amphenol
Buy / Sample We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.