Search Results for press-fit connector crosstalk
SCA-2 Connectors | Storage and Server Systems | Amphenol
SCA-2 connector interface utilizes high reliability, dual row, bladed-on-beam contacts spaced on 1.27mm pitch. Vertical backplane receptacles are available with 11.5mm and 17.5mm extended body height with options for through-hole solder, press-fit or surf
VHDM - Amphenol CS
VHDM connector • Route single-ended or differentially VHDM Stacker Parallel board-to-board connector • Press-fit solutions for stacking applications • Route single-ended or differentially • Stacking heights available from 18mm and up VHDM RAM 8-Row shown with power and ESD guide modules VHDM RAM 8-Row 101 signals per linear inch 27mm ...
VHDM | Backplane Connector | Data Rates up to 25 Gb/s | Amphenol
Features. Available in 6 Row and 8 Row; 2 x 2.25 mm grid; 76-101 real signals per linear inch; VHDM ® backplane module available in 10 position and 25 position; Modular design allows for single ended (VHDM ®) and differential (VHDM-HSD™) wafers to be placed on the same stainless steel rear organizer (stiffener); Shared components (guides, powers, etc.) with VHDM-HSD™
PCB Hole Sizes For Compliant Press-Fit Connectors - Positronic
Suggested PCB Hole Sizes For Compliant Press-Fit Connectors (SK6370) Traditionally, tin-lead has been a popular plating for PCB holes for press-fit connectors. However, many PCB hole platings must now be RoHS Compliant. Click here to view or download SK6370 HOLE SIZE FOR RoHS PCB platings. SK 6370, SK6370, 6370. Home;
Popular Pin Retention Designs - Amphenol CS
The contact pin’s shape, design and retentions are indeed among the key considerations for choosing a connector. Let us discuss about some of the most common and cost-effective pin retention designs that affect the performance of any connector. Press Fit . This is one of the most common, easiest and cost effective designs.
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
Amphenol's extensive range of vertical PCIe ® Gen 4 and Gen 5 connectors include options for surface mount, through hole solder, press-fit and straddle mount terminations. These 1.00mm pitch, vertical and right angle card edge connectors enable all generations of PCI Express ® signaling in desktop PCs, workstations, and servers. The connector ...
CE23-0106 MHD2 Connector Design Guidelines Revision
optimal connector configuration, connectors are grouped into signal modules of 4, 6, or 8 wafer increments. This matches the 4, 6 or 8 column groupings of BP modules. Guide and power modules are typically placed on the ends of the connector to protect DC connectors from handling damage. See Figure 2 for a typical connector configuration. Figure 2
Connectors | Products - Amphenol
The connector is enhanced for low crosstalk and has ground commoning for resonance dampening. It is also designed for 1U applications. ... press-fit (PF), and straddle mount terminations. Amphenol Communications Solutions PCS The PCS Series are versatile, high-current, mixed density connectors with low contact resistance. ...
Amphenol NAFI + UHD CONNECTORS
The mating backplane connectors feature solderless press-fit tuning fork contacts arranged on a 0.100” x 0.100” grid. NAFI. ENVIRONMENTAL CHARACTERISTICS Salt Spray (corrosion) MIL-STD-1344 Method 1001, Test Condition B Thermal Shock MIL-STD-1344 Method 1003, -55°C to +125°C
Amphenol's Rugged Connectors for Immersion Cooling Systems
Amphenol's Rugged Connector Solutions. Amphenol addresses the need for reliable connectivity in immersion cooling systems with its line of IP67 sealed rugged connectors. These connectors are specifically engineered to withstand the rigors of harsh operating environments while providing superior sealing against immersion cooling liquids.
10137858-101LF | Amphenol Global Search | Amphenol
ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 4-Pair, 8 column, 112 position, Vertical Header, No Guide Pin. ... Provides low crosstalk while eliminating insertion loss resonances. ... Signal Header, Vertical, Press Fit, 5 Row, 30 Positions. ... part numbers-10143758-101lf/ 10143758-101nlf (customer special) plug kit with reverse lever ...
IT Datacom | Markets - Amphenol
FCI Basics D-Sub Press-fit Connectors are available in single-shell Delta-D, high density, and mixed power designs, saving the cost of an additional wave soldering. ... The optimized connector design delivers superior signal integrity performance resulting in lower crosstalk noise and higher insertion loss-to-crosstalk ratio.
Metral ® High Speed 1000 Series Backplane Connectors
Metral® 1000 Series from FCI Basics is a high-speed 2mm backplane connector system consisting of right-angle receptacles and vertical headers. These connectors are Futurebus+ compliant. ... News & Press Releases. Environmental. Environmental, Health and Safety Policy. Product Compliance. ... Reduced crosstalk & improved signal performance ...
Our Capabilities | Custom Connectors - Amphenol CS
Design a field terminable connector that can withstand outdoor conditions APPLICATION Wireless 5G networking tower ... Press-fit (PF) Press-fit technology plays a key role in offering reliable signal and high power transmissions within automobiles and electric vehicles. For this reason, we bring you our press and manufacturing expertise in PCB ...
PCIe Gen 5 CEM Connector & Add-In Card PCB Design Optimizations
The PCIe Gen 5 channel data-rate of 32GT/s requires a better mating connector, an AIC with improved PCB material, optimized vias, and alternative trace routings. The Gen 5 surface-mount connector mates with the smaller gold edge fingers with a shorter wipe distance to achieve loss and crosstalk targets at twice the Gen 4 Nyquist frequency.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
ExaMAX® 85Ω backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
Connectors | Products - Amphenol
The optimized connector design delivers superior signal integrity performance resulting in lower crosstalk noise and higher insertion loss-to-crosstalk ratio. ... Amphenol's ExpressPort® QSFP+ interconnect system is comprised of a 38 position 0.8mm pitch SMT connector, & a press-fit cage. With four channels of data in one pluggable, the system ...
SMA Press Fit Straight Jack Press-Fit 50 Ohm | 132264SS - Amphenol RF
RF Connector SMA Press Fit Straight Jack Press-Fit 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... RF Connector SMA Press Fit Straight Jack Press-Fit 50 Ohm. Downloads. 132264SS PDF Customer Drawing (Size: 60 kb) Product Life Cycle. Product Life ...
IT Datacom | Markets | Amphenol
FCI Basics D-Sub Press-fit Connectors are available in single-shell Delta-D, high density, and mixed power designs, saving the cost of an additional wave soldering. The "Eye of the Needle" termination technique combined with a unique flat-rock design supports easy application by pressure on the insulator. Insertion kits are available for the ...
ExaMAX Connector System - Amphenol CS
This specification defines the performance, test, quality and reliability requirements of the ExaMAX press-fit connector system. 2.0 Scope This specification is applicable to the ExaMAX press-fit family of products, which provides a high speed board-to-board interconnect for differential pairs and single-ended lines.