Search Results for press-fit connector crosstalk
Revision “A” - Amphenol Aerospace
onto the connector assembly. The press also needs to be capable of applying a pre-load force minimum of 100lbs, and dwelling at that Z-height for approximately 1-2 seconds. This allows the press system to stabilize prior to actual insertion. 2.2.1.4 Feedback The application press should have the capability to monitor, display, record, and
EDSFF High speed connectors & cable assembly | Amphenol
EDSFF High-Speed Connectors and Cable Solutions Specifications and Standards. The EDSFF connectors featured under this category adhere to many different specifications and standards. As the name suggests, they adhere to EDSFF, which stands for Enterprise and Datacenter Standard Form Factor, a specification designed to optimize the performance and efficiency of solid-state drives (SSDs) in high ...
Contact Positronic - Positronic The Science of Certainty
Mating connectors, contacts, accessories and other related items; Tooling and assembly instructions; Life cycle questions; Quote & Sample Request. ... Space Connectors; Blind Mate Connector; Press-Fit Connectors; Modular Connectors; Hot Swap Connectors; IP67 Waterproof Connectors; M24308; 5G Connectors; YouTube; Design Tools. Technical Support;
TUNING FORK AND BLADE CONNECTOR SOLUTIONS
Backplane connectors use solderless compliant press-fit contacts. The module connectors are surface mounted to the module using rigid pin or flex-circuit terminations. The UHD connector has been designed to provide signal integrity and interconnect densi-ty to meet todays advanced system-level requirements while maintaining a robust design.
Fundamentals of Board-to-Board Connectors - Amphenol CS
Amphenol's extensive range of vertical PCIe ® Gen 4 and Gen 5 connectors include options for surface mount, through-hole solder, press-fit, and straddle mount terminations. These 1.00mm pitch, vertical and right-angle card edge connectors enable all generations of PCI Express ® signaling in desktop PCs, workstations, and servers. The ...
10122643-101LF | Amphenol Global Search | Amphenol
ExaMAX ® backplane connector system is designed for higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion. 10153370 -101lf.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
ExaMAX® 85Ω backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
terminal lugs | Amphenol Global Search | Amphenol
With press-fit connectors, you can eliminate a number of negative aspects that come along with soldering: thermal stress on the PCB, cold solder joints, shorts (caused by solder bridging), and the elimination of lead-free solder, which introduces its own set of problems. Press-fit connectors are also easily repaired, more environmentally ...
db9 connector | Amphenol Global Search | Amphenol
Cable crimp and solder power contacts feature colour-code plastic clips for easy wire gauge identification. Amphenol Communications Solutions D-Sub Press-Fit Connectors FCI Basics D-Sub Press-fit Connectors are available in single-shell Delta-D, high density, and mixed power designs, saving the cost of an additional wave soldering. ...
Industrial Automation | Applications | Connectors & Cable Solutions ...
D-Sub Press-fit Connectors Amphenol's D-Subminiature connectors are part of an industry standard for applications requiring robust and reliable connectors. These proven D-Subminiature connectors are one of the most popular Input/Output interconnects, addressing a wide variety of applications in Telecommunications, Data, Consumer Industrial ...
D-Shaped Connectors | Products - Amphenol
FCI Basics D-Sub Press-fit Connectors are available in single-shell Delta-D, high density, and mixed power designs, saving the cost of an additional wave soldering. The "Eye of the Needle" termination technique combined with a unique flat-rock design supports easy application by pressure on the insulator. Insertion kits are available for the ...
Locate Sales Agent - Positronic The Science of Certainty
For immediate assistance, please chat directly with our FAE team using our PosiLive service. Or, if you prefer, locate your nearest Technical Sales agent by clicking FIND ME or entering your country and postal code details.
sma connectors catalog | Amphenol Global Search | Amphenol
RF Connector SMA Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 132112 STP 3D Model (Size: 430 kb ) 132112 PDF Customer Drawing (Size: 63 kb) 132112 STP 3D Model (Size: 430 kb ) Product Life Cycle.
application form | Amphenol Global Search | Amphenol
larger form factor applications, contact Amphenol Application Engineering. The interconnect system features solderless, eye-of-the-needle, press-fit terminations (with Pb free plating) to the printed circuit board. Paladin incorporates a unique 3-D resonance damping shield that enables low crosstalk across a wide frequency spectrum.
CLASSIFICATION Unrestricted - Amphenol CS
walls. There are a number of benefits in the use of press fit connections. First, using a press-fit connection eliminates the need for soldering processes. Second, press-fit technology reduces rework concerns because a damaged connector may be pressed out and replaced with a new one (this process may be performed a
Centaur - Solder Tail | High Density | Integrated Solutions | Products ...
The mythological connector of your dreams, now has a new tail. The Centaur - Solder Tail features several solder tail lengths and all the same rugged, versatile options of its parent ... Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 ...
TUNING FORK AND BLADE CONNECTOR SOLUTIONS
Backplane connectors use solderless compliant press-fit contacts. The module connectors are surface mounted to the module using rigid pin or flex-circuit terminations. The UHD connector has been designed to provide signal integrity and interconnect densi-ty to meet todays advanced system-level requirements while maintaining a robust design.
ExaMAX IO Connector System - Amphenol CS
Tin over Nickel on press-fit tails §§Housings: High Performance Thermoplastic, UL94-V0 §§Raw Cable: Ag plated copper conductors with foam insulation covered by conductive foil MECHANICAL PERFORMANCE §§Mating Force: 0.36 N max. per contact §§Unmating Force: 0.12 N min. per contact §§Press-fit Insertion Force: 15 N max. per contact
Reimagining the Future of Data Computing with Compute Express Link (CXL ...
Amphenol's Cool Express Link™ comprises a series of EDSFF E3 2C Hybrid Orthogonal Press-fit PCIe ® Gen 5/6 cable connectors that facilitate low-latency, high-bandwidth, and high-throughput data transmission for both current and next-generation storage solutions, including CXL 3.1 applications. These connectors are specifically designed for high-performance computing environments ...
d sub connectors | Amphenol Global Search | Amphenol
D-sub connectors are basic yet popular input-output connectors used in various applications in Telecommunications, Data, Consumer, Industrial, Military, Instrumentation and Medical arenas. ... Amphenol's D-Sub Press-fit Connectors are popular Input/Output interconnects, used in harsh environments and applied for a wide variety of applications ...