Search Results for pressure reducing valve spirax sarco
New CMR Gas Pressure Regulators
CMR’s regulators enable high-pressure gas fuel from lines and tanks to be reduced to safe and/or usable pressures for the secure and reliable operation of high horserpower technology used in a wide range of harsh and challenging environments including the onshore/offshore oil and gas industry.
Model 112A22 | PCB Piezotronics
High resolution ICP® pressure probe, 50 psi, 100 mV/psi, 0.218" dia. diaphragm, accel. comp. Measurement Range: 50 psi (345 kPa) Sensitivity: (±15%)100 mV/psi (14.5 mV/kPa)
Industrial Breakaway Connectors: Enhancing Safety and Efficiency
Pressure-activated connectors are used in pipelines and high-pressure systems. They disconnect when internal pressure exceeds a safe threshold, preventing bursts and leaks. Magnetic Breakaway Connectors
Cross Reference Products | Part Number Search - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3. Amphenol CS does not guarantee the suitability of the referenced product for the intended application.
40623 - PCB
PRESSURE SENSOR FLUSH INSTALLATION .221± .002 [5.61± .05] THRU .250 +.003-.000 [ 6.35 +.08-.00] .520 [13.20] M7x0.75 - 6H .400 [10.16] RECESSED INSTALLATION .250 +.003-.000 [ 6.35 +.08-.00] .750 [19.05] M7x0.75 - 6H .400 [10.16] 4 0 6 2 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon.
Pressure Sensor, Replaces EP-90 - Gemeco
Home / NMEA / Measuring/Monitoring / Pressure Sensor, Replaces EP-90. Pressure Sensor, Replaces EP-90. Part # 000-11523-001. MFG # 000-11523-001. $109.99 / ...
Model 060A03 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
Solutions for the Railway & Railcar Maintenance
Our products help solve the most difficult application problems by reducing your downtime, labor, overall costs, and long-outlasting commodity cable.
Pharmaceutical Production Tank | Temposonics
Pharmaceutical applications require a high level of accuracy and a sanitary package. Level Plus® liquid level transmitters are able to provide both qualifications and have been doing so for the pharmaceutical industry for over 25 years.
SmartFlex Pressure Sender: 3 Pin Packard (0 - 5 PSI)
Extremely wide pressure range capability – from 1 psi to 10,000 psi; CE, RoHS, REACH, and Prop 65 Compliant; Specifications
SmartFlex Pressure Sender: 3 Pin Packard (0 - 3 PSI)
Extremely wide pressure range capability – from 1 psi to 10,000 psi; CE, RoHS, REACH, and Prop 65 Compliant; Specifications
P52 Series Pressure Transducer - ssi-sensors.com
Introducing the P52 Series Pressure Transducer from SSI Technologies – a durable, media-isolated solution engineered to perform in both harsh and benign environments. Its compact and robust design ensures reliability in challenging conditions while maintaining precision and long-term stability.
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Amphenol Tri-Start MIL-DTL-38999 Series III Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series III requirements.
Sealcon Exios Cable Glands - TPC Wire
Sealcon Exios cable glands offer strain relief suitable for hazardous duty locations, dust-tight, high-pressure wash down locations, or even submersible applications. Submersible to 300 ft., NEMA 4x & 6 (IP68/IP69K). Patented form seal meets 150 PSIG (10 BAR). V0 Rated according to UL 94 Halogen and Phosphorous-Free Materials.
NovaSensor P562 Medical Silicon Pressure Die - amphenol-sensors.com
NovaSensor’s P562 piezoresistive pressure sensor is specifically designed for medical applications. Low lin-earity errors and low input and output impedance make the P562 an industry standard for disposable pres-sure sensor die. The sensor die is radiation tolerant for newer sterilization methods.
ICP® PRESSURE SENSOR - PCB
113B27 ICP® PRESSURE SENSOR Revision: F ECN #: 54949 Performance ENGLISH SI Measurement Range(for ±5V output) 100 psi 689.4 kPa Useful Overrange(for ± 10V output) 200 psi 1378.8 kPa [1] Sensitivity(± 15 %) 50 mV/psi 7.25 mV/kPa Maximum Pressure 1 kpsi 6,895 kPa Resolution 1 mpsi 0.007 kPa [2] Resonant Frequency ≥ 500 kHz ≥ 500 kHz
How The Clean Air Act Is Driving Businesses To Replace Flare Stacks
Steffes: Offers patented pressure-assisted variable orifice flares with high destruction removal efficiency. DBI Equipment : Provides variable orifice pressure tips (VOPT) that can be retrofitted to existing flares for improved performance.
Super-Trex Reduced Diameter Control Cable Case Study | TPC
We suggested they try TPC Wire & Cable Corp.’s Super-Trex® Reduced Diameter Control Cable for the flexible specially compounded TPE jacket. Not only does the jacket resist most chemicals, but it’s also flame and heat resistant. This shielded control cable is available in 20 AWG, 16 AWG, 18 AWG, and 12 AWG.
Avoiding MSHA Citations: Choosing the Right Wire and Cable in Mining
In this blog, we'll explore the most common MSHA citations by mine type, how to avoid them, and why using MSHA-rated wire and cable is crucial for maintaining compliance and ensuring safety. 30 CFR Part 75 (Underground Coal Mines): This regulation focuses on safety protocols, including electrical equipment standards.
Endevco Signal Conditioners | PCB Piezotronics
The new family of signal conditioners are intended for two types of dependable piezoelectric charge output accelerometers; single ended and differential. The family of conditioners also includes constant current excitation for ICP® & Integrated Electronics Piezoelectric (IEPE) sensors.