Search Results for primary arms nova
NPP-301 Series NovaSensor Surface Mount Pressure Sensor
NPP-301 Series Specifications Parameter Value Units Notes General Pressure Range 100 kPa ≈15 psi 200 kPa ≈30 psi 700 kPa ≈100 psi Maximum Pressure 3x rated pressure
NovaSensor P330 Series Pressure Sensor Die - amphenol-sensors.com
NovaSensor P330 Series Pressure Sensor Die - amphenol-sensors.com
NovaSensor P1905 Backside Absolute Pressure Sensor Die
Backside Absolute Pressure Sensor Die P1905 Features • Harsh media compatible • Highly reliable, solid state silicon absolute pres-sure sensor die pressurized from cavity side
NPI-19 NovaSensor Sensors
NPI-19 Series Medium Pressure Sensors Applications • Process control systems • Hydraulic systems and valves • Biomedical instruments • Refrigeration and HVAC controls
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
NovaSensor NPC-1210 Medium/Low Pressure Sensor
The code number to be ordered may be specified as follows: NPC-1210 (Medium Pressure) Code Pressure Range 005 5 psi (0.3 bar)
NovaSensor NPC-410 Series Medium Pressure Sensors
NPC-410 Specifications Parameter Units Minimum Type Maximum Notes Performance Parameters(1) Full Scale Output (FSO) mV 105 125 155 Zero Pressure Output mV -50 0 50 2
Centaur High Bandwidth 38999 Connectors - Amphenol Aerospace
In order to meet the demand for 38999-style connectors capable of high bandwidth data transmission, Amphenol's Centaur interconnect utilizes the advantages of our extensive legacy of Mil-Spec connectors and the latest in high-speed contact and connector technology.
NovaSensor P2705 Low Pressure MEMS Sensor Die
2 P2705 Specifications Product Number Full Pressure Proof Pressure Burst Pressure Sensitivity (4) (mV/V/kPa) 51600 2.5 kPa 35 kPa 700 kPa 2-4 51601 1 psi 35 kPa 700 kPa 2-4
NovaSensor NPI-15 Series - amphenol-sensors.com
NPI-15 Series Current Driven, Media Isolated High Pressure Sensors Applications • Process control systems • Hydraulic systems and valves • Automobiles and trucks
NPA Surface-Mount Pressure Sensors
Amphenol Advanced Sensors NPA Surface-Mount Pressure Sensors Features • Pressure ranges from 2” H2O (0.5 kPa) to 30 psi (200 kPa) • High stability and reliability Silicon MEMS chip with
Stainless Steel, the Archangel Metal - Positronic
Head researcher at Brown Firth Laboratories, Brearley was asked in 1912 to help a small arms manufacturer prolong the life of their gun barrels, which kept eroding too quickly. ... Built into the name was its primary quality: corrosion resistance. Miraculous Abilities One of the most amazing qualities of stainless steel is its ability to heal ...
NovaSensor NPH Series - amphenol-sensors.com
Solid State Medium Pressure Sensors NPH Series Features • Solid state, high reliability • Standard TO-8 package suitable for PC board mount • Low cost , small size
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
NovaSensor P1602 Pressure Sensor Die - amphenol-sensors.com
Pressure Sensor Die P1602 Features • Solid state, high reliability • Low-cost , miniature size • Standard pressure ranges: 0 to 15, 0 to 30, 0 to 50,
NovaSensor NPA 201 Digital Output Absolute Pressure Sensor
2 | NovaSensor NPA 201 Overview Figure 1 - Block Diagram • The NPA 201 is an absolute pressure sensor with digital output for low cost applications. • A miniature 2.0 x 2.5 x 1.0mm HCLGA package ideally suits it for portable electronics and space
PRIMA emergency breaker arms EN - el-cab.com.pl
Title: PRIMA_emergency_breaker_arms_EN.pdf Author: mkozak Created Date: 1/18/2017 2:32:36 PM
P1300 Low Pressure Sensor Die | NovaSensor
The NovaSensor P1300 Low Pressure Sensor Die are highly reliable, solid state pressure sensors, offered in a miniature 2.7 mm x 3.2 mm die. When excited with 1.5 mA, the P1300 produces a millivolt output that is proportional to input pressure.
NovaSensor NPA Low Pressure Surface Mount Sensor Series
4 Output Option: Digital I2C Parameter Units Min Typ Max Notes Digital Performance Resolution (ADC) bit 14 16383 steps I2C Slave Address 0x28 Sampling Rate kHz 2 I2C Bit Rate kbits/s 100 400 I2C Mode Update Digital Performance Parameters 3.3 and 5 volt Excitation
NPI-19 Series NovaSensor Low Pressure Sensors
NPI-19 Series Specifications Operating Constant Current (1.5 mA) Constant Voltage (10 V) Value Notes Value Notes General Pressure Ranges 2 .5 PSI 0 to 2.5 psi (0 to 172 mbar) 17.2 kPa 0 to 2.5 psi (0 to 172 mbar) 17.2 kPa