Search Results for programs on strings in c
Actisense | NMEA 0183 to NMEA 2000® AIS Configured - gemeco.com
The Actisense® NGW-1 is an intelligent Gateway that converts NMEA 0183 data to NMEA 2000® (and vice versa), allowing you to share information between devices from the two standards.
Item # TJ-106, Telephone In-Line Jack Biaxial Shielded
Browse Item # TJ-106, Telephone In-Line Jack Biaxial Shielded in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Diameter,Contact Length,Shell M
E-stat Controller - amphenol-sensors.com
3.5 ±0.3°F (0.5°C) On 3.0°F (5.0°C) reference Differential 1.5 ±0.3°F (0.5°C) Voltage Drop Maximum 0.3 V Response Time 4 seconds; moves from air at 68°F (20°C) to liquid at 23°F (-5°C) Schematic Diagram +VCC R1 ZD1 R9 C1 C2 ZD2 C +VCC A_ Out B GND D2 U1B + _ 5 6 U1A + 3 2 R8 R6 R2 R3 R5 C3 R4 C4 C7 R7 R10 R11 +VCC D1 Q1 Q2 C6 R12 C5 ...
C-AHDP06-24-23SN-WTA-A3 - Amphenol
C:UsersjheadDesktopAHDP customer drawing udpate20190109AHDP customer drawing udpate201901092D24-23C-AHDP06-24-23SN-WTA-A3.dwg Author: JHead Created Date:
P1300 Low Pressure Sensor Die - amphenol-sensors.com
All values measure a 25°C (77°F) and 1.5 mA excitation, unless otherwise noted. 2. Best fit straight line, 51314 ± 0.25% FSO 3. Typical between 0°C and 70°C (32°F and 158°F) 4. Die performance will vary depending on the die attach material. The die
B RT00169S*HEC* B1 - Amphenol Sine
c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
安规类别/Safety category: cULus: 额定电压/Voltage rating: 300V: 额定电流/Current rating: 10A: 适用线经/Wire range: 单芯线经(AWG)/Solid wire(AWG):
SEFEE is global leader in aeronautical harness and electronic systems.
Method . Our Method Engineers realize more efficient ways to design the increasingly complex electrical systems in aerospace products. In addition to the increasing electronic content of aerospace platform our engineers provide a fresh approach to electrical architecture to be defined and managed throughout its lifecycle and the following benefits are achieved continuously:
AT06-12SD-GRN 12-Way Plug, Female Connector with D Position
Operating Temperature:-55°C to +125°C; Color: Green; IP Rating: IP67 (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 Megaohm min @ 25°C; Seal Material: Silicone Rubber; Seal Diameter: 2.24mm (.088") - 3.68mm (.145") RoHS Compliant: YES
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
D38999/26MD35SA YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
4.3/10F-412/50-DC 4.3/10 DIN - Cabelcon
Connector database Home . About us
VHLPX6-13-2WH/B | ANDREW
1.8 m | 6 ft ValuLine® High Performance Low Profile Antenna, dual-polarized, 12.700–13.250 GHz, PBR120, white antenna, flexible woven polymer gray radome without flash, standard pack—one-piece reflector
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Amphenol
Protimeter® Speedy User Instructions AAS-INSSPEEDY2000, Rev. A March 2014 PROTIMETER Amphenol Advanced Sensors Table of Contents Introduction ...
Amphenol MP-5FRJ11STWS-005 Flat Silver Satin Modular Straight-Thru ...
Buy 5ft Amphenol MP-5FRJ11STWS-005 Cables Direct from the Factory at Cables on Demand. The flat silver satin modular patch cables, featuring RJ11 plugs, are designed for quick and easy installation and compatibility with most telephone systems. Note: Other cable lengths from this same part number series, if available, will be also be displayed with their corresponding list prices.
2014-07-30&31 AST Kids’ Day in 2014_Amphenol Assembletech
To enrich the summer life of AST babies, on July 30 th & 31 st, 2014, our company held the Kids’ day for salaried’s and labors’ separately.. There were kinds of games and parent-child activities, which were enjoyed by them very much.
English – Page 3 – LID Technologies
REDUCED FUEL CONSUMPTION. The National Highway Traffic Safety Administration (NHTSA) TPMS effectiveness study revealed that every 1 psi drop in the average pressure of all tires had an impact of about 0.2% increase in gas consumption [3].In other words, properly inflated tires increase fuel economy by at least 1%.