Search Results for prop 65
SMA PCB Surface Mount Jack 50 Ohm | 132134-15 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA PCB Surface Mount Jack 50 Ohm. Downloads. 132134 ...
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 000 ...
Mid Bulk Cable, Gray, Sold Per Meter. 16-20AWG/2 - Gemeco
Prop 65. About Us. About Us. Careers. Our Team. Report a Vulnerability. Product Lines. Brands. Category List. Transducers. Contact Us. 803-693-0777 [email protected] 1141 South Ron McNair Boulevard Lake City, SC 29560 USA . Newsletter. Keep up-to-date on product news and the latest offers.
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead. Downloads. 172124 ...
5-Way Connector Spurs to Backbone - Gemeco
Prop 65. About Us. About Us. Careers. Our Team. Report a Vulnerability. Product Lines. Brands. Category List. Transducers. Contact Us. 803-693-0777 [email protected] 1141 South Ron McNair Boulevard Lake City, SC 29560 USA . Newsletter. Keep up-to-date on product news and the latest offers.
GH2183-10 Heading Sensor with Solid State Compass + GPS, 10Hz - Gemeco
The patented Airmar GH2183 combines GPS positioning and highly accurate heading information in one compact antenna. The GH2183 eliminates the need to install a GPS antenna above deck and a heading sensor below deck.
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead. Downloads. 132170 ...
SMA Plug to SMA Plug Adapter 50 Ohm Straight | 132168 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Plug to SMA Plug Adapter 50 Ohm Straight. Downloads. 132168 PDF ...
Raynet (F) to Raynet (F) Cable, 10m - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 925 ...
HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm | 034-1037 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm. Downloads. 034 ...
Actisense | 0183 To N2K Gateway w/PC Interface (USB) - Gemeco
NGX-1 NMEA 2000® Dual Gateway. Intelligent Gateway technology enables PC interfacing and NMEA data conversion… The NGX-1 is an intelligent multi-function gateway, combining the power of our two previous generation products (NGT-1 and NGW-1) into one, cost effective, flexible product.
Universal Voltage Sensitive Relay w/ Optional Time Delay, 160 Amp
Features. Ultra-Low Power Draw eliminates vehicle downtime due to dead batteries. Lowest off-state current draw (1.3 mA). Flexible Application Options: Install as a Time Delay Relay, Battery Management Relay, Low Voltage Disconnect, or Simple Relay.
Tool Frame | 227-944 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Tool Frame for 227-1221-XX and 227-980-X Die Sets. Downloads. 227 ...
B175 Medium Ultra-Wide Chirp, 1kW, 20° Tilt, Garmin 8-Pin, DT
Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300') Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard)
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 112562 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 112562 ...
Lithium Ion Deep Cycle Trolling Battery - 38.4 V / 50 Ah with ... - Gemeco
Lithium Ion Deep Cycle Trolling Battery - 38.4 V / 50 Ah with N2K and OLED display (Grp 31)
Split Retaining Ring for RJ45 Cable - Gemeco
Split Retaining Ring for RJ45 Cable. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
25-pin to 9 & 8-pin Y-Cable, DV & CP370 to RV - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
N-Type Straight Solder Jack RG-402 0.141-inch Conformable ... - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm IP67. Downloads. 172137 ...