Search Results for prop 65
ST800 Speed and Temperature Sensor, Plastic Housing, Raymarine (E66071)
The ST850/800 is an analog, retractable speed and temperature sensor. The sensor fits inside a low profile, plastic thru hull housing that is nearly flush to the hull, with only 5 mm (3/16”) extending outside of the hull.
7-16 Jack to SMA Plug Adapter 50 Ohm Straight | 242266 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. 7/16 Jack to SMA Plug Adapter 50 Ohm Straight. Downloads. 242266 ...
N-Type Straight Jack Solder Cup Bulkhead 50 Ohm | 172270 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 172270 ...
SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm. Downloads. 132163 ...
Twinax Straight Jack Bulkhead Solder Cup 78 Ohm | 162109 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector Twinax Straight Jack Bulkhead Solder Cup 78 Ohm. Downloads. 162109 ...
SMA PCB End Launch Jack 50 Ohm Flush Flange | 132255-12 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA PCB End Launch Jack 50 Ohm Flush Flange. Downloads. 132255 ...
HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm | 034-1037 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm. Downloads. 034 ...
SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel. Downloads. SMP ...
SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Enhanced 20 GHz Performance. Downloads. SMP ...
N-Type PCB Through Hole Right Angle Jack 50 Ohm Short Legs
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type PCB Through Hole Right Angle Jack 50 Ohm Short Legs. Downloads. 172234 ...
BNC Straight Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 Ohm ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 Ohm 12G Optimized. Downloads. 12G ...
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172190 ...
MCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 252103 ...
SMPM Right Angle PCB Full Detent Jack Through Hole 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMPM Right Angle PCB Full Detent Jack Through Hole 50 Ohm. Downloads. 925 ...
BNC Straight Crimp Jack Belden 1855A 75 Ohm | 112559 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Jack Belden 1855A 75 Ohm. Downloads. 112559 ...
110WXS NMEA 0183 / 2000® WeatherStation® - SolarShield and Relative ...
Solar-radiation Shield. The model 110WXS is Airmar’s entry-level solution for land-based, stationary, weather-monitoring applications. A complete multisensor WeatherStation, the 110WXS features a solar-radiation shield for increased accuracy and stability of temperature and relative humidity readings.
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead. Downloads. 031 ...
SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm Tape and Reel
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm Tape and Reel. Downloads. SMP ...
252115 | Amphenol Global Search | Amphenol
Search Results for ms3112e10-6s end of life Amphenol Military & Aerospace Products Overview 358 Hall Avenue Wallingford, CT 06492 800-867-2629 www.timesmicrowave.com. Amphenol Fiber Systems International. 1300 Central Expressway North, Suite 100 Allen, TX 75013 214-547-2400 www.fibersystems.com. Amphenol Interconnect India.
UHF Straight Clamp Plug RGB Non-Constant Impedance | 083-756 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector UHF Straight Clamp Plug RGB Non-Constant Impedance. Product Life Cycle. Product Life Cycle ...