Search Results for prop 65
N-Type Protective Cap Jack | 172306 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. N-Type Jack Cap for Male Connector, with Chain. Downloads. 172306 ...
N-Type Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm. Downloads. 172380 ...
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 925 ...
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm Anti ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm Anti Torque Stainless Steel. Downloads. 901 ...
BNC Straight PCB Jack End Launch 50 Ohm | 112640 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight PCB Jack End Launch 50 Ohm. Downloads. 112640 ...
SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB | 132415 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB. Downloads. 132415 ...
Ground Lug | 031-759 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Shield Grounding Lug. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm. Downloads. SMP ...
N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm IP67. Downloads. 172137 ...
FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code. Downloads ...
BNC Straight Crimp Jack Belden 1855A 75 Ohm | 112989 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Jack Belden 1855A 75 Ohm. Downloads. 112989 ...
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm | 132147 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132147 ...
SMA Plug to SMP Jack Adapter 50 Ohm Straight | AD-SMAPSMPJ-1 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Plug to SMP Jack Adapter 50 Ohm Straight. Downloads. AD-SMAPSMPJ-1 ...
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 082 ...
SMA PCB Through Hole Right Angle Plug 50 Ohm | 132135 - Amphenol RF
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA PCB Through Hole Right Angle Plug 50 Ohm. Downloads. 132135 ...
N-Type Plug to HD-BNC Jack Adapter 75 Ohm Straight
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. N-Type Plug to HD-BNC Jack Adapter 75 Ohm Straight. Product Life Cycle. Product Life Cycle ...
Solderless PL 258 for RG8X/RG58AU - Gemeco
The perfect solution to the troublesome task of installing a PL-259 connector or splicing RG-58 A/U, RG-8/X or Lo-Max coaxial cables. Shakespeare’s revolutionary Centerpin connectors are solderless, fret-less, and botchless.
B265 Low-High Chirp, 1kW, w/ FB, M&M Transducer, DT - Gemeco
Features. Depth and fast-response water-temperature sensing; 1 kW of power for great deep-water performance; Low frequency: 42 to 65 kHz; 25° to 16° beamwidth
SMPM Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMPM Right Angle Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. SMPM ...
TNC Straight Crimp Plug Gen Dynamics C8811-1 50 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Plug Gen Dynamics C8811-1 50 Ohm. Product Life Cycle. Product Life Cycle ...