Search Results for proteus no library folder
NovaSensor PT898 Pressure and Temperature Die
NovaSensor PT898 Pressure and Temperature Die
C:Documents and Settingsgary.TESTUM-WS01.000My DocumentsGarry'sconnex ...
Title: C:Documents and Settingsgary.TESTUM-WS01.000My DocumentsGarry'sconnex opseller_folder_2Z121.dwg Author: gary Created Date: 2/26/2003 8:20:50 PM
NovaSensor PT3512 Pressure and Temperature Sensor Die
NovaSensor PT3512 Pressure and Temperature Sensor Die
d:michelle zhangpdf901-10512-4 - amphenolrf.com
Title: d:michelle zhangpdf901-10512-4.ps Created Date: 5/9/2018 10:27:37 AM
c:userspdf901-10511-3 - Amphenol RF
Title: c:userspdf901-10511-3.ps Created Date: 7/18/2016 9:59:25 AM
EU RoHS II Declaration - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 42 0 obj >/Filter/FlateDecode/ID[6ADC161570012C47843276904E4E5296>]/Index[10 59]/Info 9 0 R/Length 145/Prev 244598/Root 11 0 R ...
二芯2代直头组装式连接器安装说明 The Assembly Manual For 2POS PowerLok G2 180D Plug ...
步骤3:压接铜环 Step 3:Crimping Copper ring 3-1 将 ⑨内铜环从右端移动到屏蔽线下方,屏蔽线覆盖在铜环表面 3-1 Move the ⑨ inside copper ring from the right side to the side below the shield. The shield line is covered on the surface of the copper ring 3-2 取1pcs ⑧外铜环,铜环从左端安装到屏蔽线上,铜环从屏蔽线的左端开始完全 ...
G881MA02002HEU | Micro Power | Amphenol
Micro Power 3.0 Connector System - G881 Series, Wire to Board connector, , Right angle, Singlel row, SMT, 3.0mm pitch, 02 positions , 100μin Tin, SMT, 2 board locks ...
C:Documents and SettingsOwnerMy DocumentsConnex filesZZ147
Title: C:Documents and SettingsOwnerMy DocumentsConnex filesZZ147.dwg Author: Owner Created Date: 2/20/2005 5:44:05 PM
HA T 3XXX 556 U - amphenol-sine.com
Contact arrangement IEC 60130-91) yes no yes no yes no Rated voltage2) IEC 60664-1 300 V (100 V) 300 V (63 V) 100 V (32 V) 300 V (63 V) 100 V (32 V) 150 V (32 Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 V) 1500 V (1500 V) 1200 V V) Pollution degree2) IEC 60664-1 1 (2) Installation ...
c:usershao.luodesktop3fa1enxsj-c04es - amphenolrf.com
Title: c:usershao.luodesktop3fa1enxsj-c04es.ps Created Date: 3/22/2018 10:21:48 AM
Protimeter Dual-Function Moisture Meter
will be displayed on the screen. When it is OFF, no indication is displayed on screen. Page 10 Protimeter Surveymaster Pressing toggles the state from Off to On and vice versa. For example, if the Auto Off time is set as 1, then the unit will automatically shut down after a minute when no key is pressed.
74868 - Amphenol RF
6. insert cone tool no. 227-1520 into the interface and slide the o-ring over the end of the cone tool. using the plunger tool no. 227-1522, slide the o-ring down the the cone tool and over the end of the body. the o-ring will snap into the groove at the bottom of the interface. and component temperatures will affect heat time. time
c904-103j-51p - amphenolrf.com
Title: c904-103j-51p.ps Created Date: 6/19/2003 2:27:35 PM
C:Documents and SettingsGarrick SillersMy DocumentsCustomersConnex FJBH2
Title: C:Documents and SettingsGarrick SillersMy DocumentsCustomersConnex FJBH2.dwg Author: Garrick Sillers Created Date: 7/31/2008 4:11:13 PM
PS-7548-G880 Protect header 1.25 pitch TU1211 - Amphenol CS
No physical damage. EIA 364-28 Condition V Test letter I. Frequency: 10-55-10 Hz / minute. Amplitude: 1.52 mm. Direction: Each of X, Y, Z-axis directions. *Each axis shall be at right angles to others. Period: 2 hours for each direction. • Mechanical shock No discontinuities of 1 μs or longer duration. No physical damage. EIA 364-27 Condition H.
8550-80 24 to 48V DC Power Supply - charlesindustries.com
Section 855-080-201 1. GENERAL 1.1 Document Purpose This document provides general, installation and testing information for the 8550-80 (Issue 1) 48Vdc Power Sup-
c:userspdf930-111j-51p - Amphenol RF
Title: c:userspdf930-111j-51p.ps Created Date: 2/18/2017 10:09:12 AM
www.amphenolrf.com
www.amphenolrf.com
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - NRN 48653 10/24
no. scale: 6:1 see notes see notes n/a smpm sb male 8-port surface mount see pdm. title: 9311-00069.pdd author: kr created date: 10/10/2024 7:56:18 am ...