Search Results for ps-5221-16
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
Technical data iLED-uni - el-cab.com.pl
Resolutions height: 8 - 16 width: 112 - 144 font size: maximum 48 mm (other sizes on request) Operating voltage 24 V-DC (16,8 - 32V) Power consumption max. 0,25 A - 1,5 A (depending on the number of points controlled) Operating temperature / Storage temperature - 40 °C to +100 °C / - 40 °C to +100 °C Lifetime approx. 100 000 hours
Specification - Amphenol Fuyang
Nut Torque 25 N*m(7/16) 5 N*m(4.3/10) Single Minimum Bending Radius ≥25mm Multiple Minimum Bending Radius ≥35mm Number of Bends,Minimum 15 Cable Length L(m) weight (kg/m) ≤0.22 Connector Parts Material Plating(Standard) Connector A 7/16 Inner Conductor Bronze Ag 5μm Outer Conductor Brass Copper-tin-zinc 2μm Connector B 4.3/10
Telaire CO2 Sensor UART Communications Protocol
CO2 Sensor UART Communications Protocol T63182-004 September 2014 Page 1 of 11 ® Amphenol Advanced Sensors Communications Interface The CO2 sensors communicate with an external host by means of an asynchronous, RS-232, UART serial communications port.
NTC Unleaded Disc - amphenol-sensors.com
Thermometrics Thermistors NTC Unleaded Disc Features • Available as a broad range of resistances and material systems • High sensitivity to changes in temperature
µCom-10Gb - amphenol-airlb.de
performances according to the inercontact of M39029/77-429#16 M39029/76-425#16 38999 contact - Contacts are crimped with standard crimping tool M22520/2-01 + Amphenol µCom positioner - Crimp contact : AWG 24 to 28 - Solder contact : max AWG24 DATA TRANSMISSION - Exceeds 10Gb/s Ethernet following IEEE 802.3an-2006 : 10GBase-T
NTC Unleaded Disc - amphenol-sensors.com
Thermometrics Thermistors NTC Unleaded Disc Features • Available as a broad range of resistances and material systems • High sensitivity to changes in temperature
Exhaust Gas Recycle (EGR) Temperature Sensor
Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C 300°C Sensor: Sensing Range: 300°C Sensor: -40 to 300°C
TECHNICAL FEATURES - rfstechnologies.com
TESTING AND ENVIRONMENTAL Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149)
P1300 Low Pressure Sensor Die - amphenol-sensors.com
P1300 Low Pressure Sensor Die Silicon Pressure Sensor Die Features • High reliability, solid state silicon pressure sensors • Standard pressure ranges: 2.5 kPa (0.3 psi) and
Coach Multimedia Solutions - el-cab.com.pl
6 7 Coach Infotainment series Zwei getrennte Lautstärkeregler für Cockpit und Cabin Schneller Zugriff auf wichtigste Bedienmenüs Visuelle Anzeige des ausgewählten Modes (LED)
el-cab.com.pl
%PDF-1.6 %âãÏÓ 1499 0 obj > endobj xref 1499 22 0000000016 00000 n 0000005092 00000 n 0000005220 00000 n 0000005352 00000 n 0000005616 00000 n 0000005803 00000 n 0000006856 00000 n 0000006894 00000 n 0000012439 00000 n 0000012919 00000 n 0000013316 00000 n 0000013688 00000 n 0000013766 00000 n 0000013842 00000 n 0000014731 00000 n 0000015120 00000 n 0000015173 00000 n 0000015473 00000 n ...
FR-N-1SM-01-60F - HYBRIFLEX® RR - RFS Technologies an Amphenol Company
RFS Technologies website is optimized for recent browsers : IE9+, Chrome 31+, Firefox 31+, Opera 28+, Safari 7+ Please upgrade your browser to continue
Coach Multimedia Solutions - el-cab.com.pl
6 7 Coach Infotainment series Zwei getrennte Lautstärkeregler für Cockpit und Cabin Schneller Zugriff auf wichtigste Bedienmenüs Visuelle Anzeige des ausgewählten Modes (LED)
Technische Daten LCD CRYSTAL-in - el-cab.com.pl
Betriebsspannung 24 V-DC (16,8 - 32V) Stromaufnahme Anzeige (Rechner und Hinterleuchtung): 1,0 A; „Wagen hält”-Display: 0,1 A Betriebs-/Lagertemperatur - 40 °C bis +70 °C / - 40 °C bis +85 °C Lebensdauer Hinterleuchtung: bis zu 100 000 Betr. Stunden Schnittstellen - übergeordneter Datenbus: VDV300 (IBIS), Ethernet, RS232, (optional CAN)
High Performance Thermal-Magnetic Circuit Breakers 446/447/449
hex nut M8 or 5/16"-18-NC 14 mm/.551 in. usable thread length tightening torque max. 3.5 Nm 60 40 30 hex screw ISO 4017-M12x30-Cu2-E1P ø26 23 15 6 58 104 23.5 4 2 35 106 hex nut ISO 4032-M12-Cu2-E1P tightening torque max. 4.5 Nm lock washer DIN 137-B12-X12CrNi 177 OFF ON N/C 4/5 FA-terminal (8) 170 140 current rating in A 11 AUS OFF AUS OFF EIN ON
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
2 4 6 8 10 12 14 16 18 20 0 20 40 60 80 100 T r an s m i s s i on (%) Wavelength (um) Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. Thermistor 4 . GND Thermopile Outline of Sensor Packaging and Pin Arrangement (unit: mm) 25. 4
Magnetic and Hydraulic-Magnetic Circuit Breaker 8340-G2
Magnetic and Hydraulic-Magnetic Circuit Breaker 8340-G2... 2 www.e-t-a.de 1712 1 Type No. 8340 Magnetic push/pull circuit breaker Mounting Gthreadneck panel mounting 1Threadneck design 122M12x1 Number of poles (main current paths)
Hybrid Power Relay (HPR) - el-cab.com.pl
(automatic load shed). As soon as the level rises again (e.g. > 16 V) it will be switched back on. Activation: There are two ways of activating the relay: level or pulse. The level activation requires a High Signal being applied to the IN+ terminal so that the relay switches on the load. The Low Signal disconnects the load.
NPA Low Pressure - amphenol-sensors.com
Recommended tubing size of 3/32” ID, 7/32” OD, 1/16” wall thickness (All measurements given in mm) Suggested PCB Land Pattern Package Leadframe Material: Alloy 194, NiPdAu. 7 Ordering Information Warranty NovaSensor warrants its products against defects in material and workmanship for 12 months from the date of