Search Results for ps55mxz@b$+iiuxvcbz,n#0v.bxfek
DST810 Smart™ Multisensor with Gen2 Paddlewheel - Airmar
Depth, Speed-Through-Water, Water Temperature, Boat Attitude. The new DST810 Smart Multisensor, featuring the new Gen2 paddlewheel and AIRMAR's CAST ™ app, delivers a powerful combination of best-in-class speed performance and a simple, reliable way to calibrate accurate speed using your wireless device. The Gen2 paddlewheel delivers industry-leading start-up speed-through-water data below 0 ...
12-Way Plugs A Key - Amphenol Sine
AT06-12SA-EC01 12-Way Plug, Female Connector with A Position Key and End Cap. Comparable to PNs# DT06-12SA-E003, DT06-12SA-EP06, 934456212
Amphenol Connectors | Electronic Connectors
Amphenol has been designing and manufacturing electronic connectors since the company’s inception in 1932. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries, and environmentally-friendly RoHS plating.
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Advanced Validation Technology. The Kaye Validator AVS (Advanced Validation System) is an all-in-one temperature mapping and thermal validation system that combines precise sensor measurements with all GxP requirements for calibration and traceability to national standards, while generating compliant reports and managing the validated assets and validation equipment.
Home Page - Amphenol PCDAmphenol PCD
AUSA - Booth 7841. Amphenol PCD is attending AUSA, October 14–16 in Washington, D.C Visit BOOTH 7841, to learn more about our Military solutions.
7 Tips for Electrical Cable Selection and Installation - TPC Wire
Tips for sable selection and installation- Bend radius, flex life vs flexibility, environments, movement, strain relief, jacketing & cable tension.
GS-12-641 PRODUCT SPECIFICATION - Amphenol CS
USB Micro B A/B CONNECTOR 1 of 8 C AUTHORIZED BY DATE LQ.Lei 10/28/15 CLASSIFICATION UNRESTRICED This document is the property of and embodies CONFIDENTIAL and PROPRIETARY information of FCI. No part of the information shown on the document may be used in any way or
Temposonics® R-Series RH Position Sensors
Temposonics® RH is a robust, high-performance rod-style sensor for installation into a hydraulic cylinder. The sensor is suitable for long-term operation under harsh industrial environments such as steel industry and metalworking plants.
LCF78-50JA - 7/8' CELLFLEX® Premium Attenuation Low-Loss Foam ...
Tensile Strength N (lb) 1440 (324) Recommended / Maximum Clamp Spacing m (ft) 0.8 / 1 (2.75 / 3.25) PRODUCT DATASHEET LCF78-50JA 7/8" CELLFLEX® Premium Attenuation Low-Loss Foam-Dielectric Coaxial Cable LCF78-50JA REV : B REV DATE : 15 Jan 2024 www.rfstechnologies.com
GB-Series Position Sensors - Temposonics
Explore Temposonics® GB-Series, perfect for hydraulic cylinders in power plants. Its compact design fits tight spaces. With high pressure resistance (up to 800 bar) and EMI immunity, it operates in temperatures up to +100°C. Crafted from 316L stainless steel, it ensures durability. The GB model with threaded flange allows easy sensor replacement without cylinder interruption, reducing ...
MFK1252AW-001-TL30G-50 | Amphenol Global Search | Amphenol
mfk1252aw-001-tl30g-50 | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm ... code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz. product data drawing recommended mounting ...
NON-ENVIRONMENTAL EMI / RFI BACKSHELL
TABLE - B 4 24-10 W. Amphenol Connector Group - J 90 , 450 0 Non-Environmental EMI / RFI Backshell email: [email protected] www.backshellworld.com Amphenol Backshells III - 5 Non-Environmental EMI / RFI Backshell Table Continued TABLE - B. Amphenol Connector Group - J 90 , 450 0
Best-selling dual-function moisture meter - Protimeter
The world's original and best-selling dual-function moisture meter with both pin and non-invasive measurement capabilities. The right moisture meter makes all the difference!
Level Plus L - temposonics.com
b Sensor pipe B 5/8" OD Rigid Pipe M Flexible, 7/8"OD tube w/bottom fixing eye N Flexible, 7/8"OD tube w/bottom fixing weight P Flexible, 7/8"OD tube w/bottom fixing magnet S Flexible, 7/8"OD tube w/o bottom fixing hardware c Process connection size G 4 in. NPT adjustable X None d Number of DT‘s (Digital Thermometers) 0 None 1 One DT 5 5 DTs ...
7029155 - AMPHENOL PROCOM
7029155 - AMPHENOL PROCOM
Contact Us | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
AW3S | Amphenol Global Search | Amphenol
B TYPE - Amphenol Sine retention wedge aw3s standard molded color is grey. additional colors shown in part number chart are available via special order. notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: n/a 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55 ...
APXBL04H_43-CT0 - Amphenol Antenna Solutions
4-Ports, X-Pol, Panel Antenna, 0.4m, 1x 698-960/1x 1710-2690 MHz, 65deg, Fixed Tilt
Amphenol RTS6BS14*4SHEC* XXXX
b rts6bs14*4shecxxa2 1 1 nick jun-22-2017 tod jun-22-2017 tommy jun-22-2017 none a1 -- released drawing jun-14-16jarrytommy 37.5 max Ø30.6 master keyway amphenol rts6bs14*4shec* xxxx notesÿˆ(unless otherwise specified) 1. materialÿˆ shellÿˆthermoplasticÿ ul94 v-0. insertÿˆthermoplasticÿ ul94 v-0. coupling nutÿˆthermoplasticÿ ul94 v-0.
GTE Analog Data sheet - Temposonics
2 Temposonics® TE Analog ATE EC CEC Data Sheet 5 3 1 2 4 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide)