Search Results for psc
PCIe® Gen 4 & Gen 5 CEM connectors for High Speed Connections
A new application with advanced features using cutting edge technology is being introduced to the market every other day. This, in turn is mounting the requirement of high speed high reliable connector solutions. PCI Express (PCIe®) is a popular standard for various applications from small, mobile
SeeHawk™ Central
This site reports data for the United States, compiled from testing information entered into SeeHawk Central. Data will continue to be updated as more users upload test results, but as of July 2023 it represents a small fraction of tests conducted using PCTEL’s testing solution or other methods.
Automotive Sensors Overview - Amphenol Sensors
INDUCTIVEHIGH-SPEEDPOSITIONSENSOR SINGLECOILRESOLVER Mechanicalspecifications ++ + Max.speed 150.000rpm* 20.000rpm Pairpoles Upto32 Upto18 Workingtemperature -40°Cto+160°C -55°Cto150°C
PS SERIES PSVA6UTPU115P1200-X - amphenol.co.jp
wwwampenol-socapexcom Due to tecnical proress all information provided is suect to cane itout prior notice Desined Ampenol Socapex 1 Markets & Applications
Magnetic rotary angle and position sensor-control Contactless sensor ...
Contactless sensor PSC-360 All Piher products can be adapted to meet customer´s requirements. Due to continuous process improvement, specifications are subject to change without notice.
Military Reference Book - El-Cab
4 4 Panda aGT 2500L Generator Panda AGT 2500L Air-cooled DC Generator Constant Output 2,2 kW at sea level / +50°C Output Voltage 24(28)V DC Output Current 75A Start System 24V Electrical
Contrat EPC : Engineering Procurement and Construction - CMR Group
Caractéristiques d'un contrat EPC Une caractéristique essentielle d'un contrat EPC (Engineering, Procurement, and Construction) ou Ingénierie, Approvisionnement et Construction, est qu'il s'agit d'un accord clé en main, ce qui signifie que l'entrepreneur est responsable de tous les aspects du projet, du début à la fin.
ポジションセンサ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
ポジションセンサ. カタログ; アンフェノールは、永久磁石を用いた非接触型の高精度ポジションセンサを提供しています。