Search Results for pt. standard energy indonesia
The Fire Drill in 2021_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
EB251 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Industrial Plug 2CMA166722R1000 - Amphenol Australia
Standards IEC 60309-1, -2 RoHS Status Following EU Directive 2011/65/EU PACKAGINGDIMENSIONS Package Width 95 millimetre Package Height 175 millimetre Package Gross WeightProduct Net Length 0.344 kilogram 95 millimetre Package Units box 1 piece TECHNICAL Product Main Type TP Number of Poles 3 Clock Position 6Hour 32 ampere Rated Voltage 200 ...
NON-MAGNETIC SMP SOLUTIONS - Amphenol RF
cable as standard SMP products. Non-Magnetic SMP options are ideal for sensitive applications such as medical, aerospace and quantum computing. FEATURES & BENEFITS • 50 Ohm impedance • Reliable electrical performance up to 40 GHz • Available in various detent types: smooth bore, limited and full detent
SIM - EN4165 series 2 connectors - Accessories - Amphenol Air LB
Connecteurs SIM - EN4165 série 2 - Accessoires
SIM - EN4165 series 2 connectors | Products Amphenol Air LB
NFC 93422 relay sockets - Standard type; NFC 93422 relay sockets - SCR 25 type; Relay sockets - H400-H600 type. Relay sockets for Rail - Fast on type; ... Energy; Marine. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts; 1750 modules with PCB contacts;
Amphenol Network Solutions > Products > Fiber > Optical Distribution ...
This frame is built from a standard 19" frame, allowing most any fiber distribution panels to be mounted. The frame includes provisions to waterfall and organize fiber down to enter the cable managers. HYP-F30 is the foundation of the HyperX ODF solution. This frame is built from a standard 19" frame, allowing most any fiber distribution panels ...
Jumper Cable - amphenol-antennas.com
Jumper Cable 12HF4SMR4SMRxxx 4.3/10 Male Screw Right Angle to 4.3/10 Male Screw Right Angle, 1/2” Superfl exible Cable Electrical Characteristics
Module 1765 With components soldered on PCB 2 resistances
Module 1765 With components soldered on PCB 2 resistances
Compact Combiners PRO-HDAR150-2 - AMPHENOL PROCOM
Single Tx isolators fitted as standard. Please specify all Tx/Rx frequencies when ordering. Please Note: Power cable is not included, must be ordered separately, see Accessories. Specifications. Electrical; Model: PRO-HDAR150-2 ... Frequency: l : 136 - 156 MHz h : 152 - 175 MHz: Max. Input Power: 50 W (per channel) Max. Tx-Tx Spacing, Δ Tx ...
SMA PCB Through Hole Straight Plug 50 Ohm | 132134-13 - Amphenol RF
Standard: You May also be Interested in. SMA Panel Mount Jack 4-Hole Flange 50 Ohm 0.015 Slot 132162-10. SMA Panel Mount Jack 2-Hole Flange Solder RG-405 0.086-inch Conformable Times Tflex 402 50 Ohm 901-9246-10. SMA Straight Crimp Jack 1.37 mm Micro-cable Bulkhead 50 Ohm 132392.
Relay sockets - H400-H600 type in ARC | Products Amphenol Air LB
NFC 93422 relay sockets - Standard type; NFC 93422 relay sockets - SCR 25 type; Relay sockets - H400-H600 type. Relay sockets for Rail - Fast on type; ... Energy; Marine. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts; 1750 modules with PCB contacts;
2014-05-31 How to help children control their emotion
To celebrate Children’s day, UAST invited a famous expert to open a lecture called how to help children control their emotion. Our staffs are very gladto know more about their kids.
Website Registration - amphenol-ns.com
Standard Power; nrgSMART; nrgSMART™ Firmware; Accessories; Cable Management; Racks and Accessories; Enclosures; Optical Passives; Partners. For Our Customers; For Our Distribution Partners. Project Registration; Logo Style Guide and Use; Lineamientos del Logotipo; Our Services. Configure to Order Solutions; Custom Configured Solutions; Fiber ...
Standard Medical Cable Connector | Pulse-Lok Connector 310140
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 310140
Model 640A10 Industrial vibration sensor, 4 to 20 mA output, 0 to ... - PCB
others. For information on standard recalibration services or special testing, contact your local PCB Piezotronics distributor, sales representative, or factory customer service representative. Returning Equipment – Following these procedures will insure that your returned materials are handled in the most expedient manner. Before returning
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
Amphenol Aerospace's Bulkhead Feedthrough connectors are double-ended receptacles with feedthrough contacts that mate to standard Mil-Spec D38999 plugs. Available in multiple shell and contact styles, they are designed to meet applicable requirements for 38999 Series III and allow for long-term ease of assembly and serviceability as well as ...
QWLD Connectors - Products | Amphenol Aerospace
QWLD Series heavy duty electrical connectors provide reliable power and control functions in hostile environments where ordinary connectors cannot survive.
Enhanced High-speed Connector from Amphenol Supports 10Gb/s Data ...
are backward compatible and can be mated with any standard M12 connector with the same indexing. The Max-M12 features several different mounting options, including front or back lock/flange and wire termination styles, including solder, crimp and printed circuit tails.