Search Results for pt. standard energy indonesia
DuraMate™ AHDP Isobus Implement IBIC Series - Amphenol Sine
Amphenol-Tuchel Industrial’s DuraMate™AHDP Isobus Implement IBIC Connectors are ISO 11783-2 compatible, IP67/69K rated (mated), include field-installable cable connectors and over-molded cable assemblies. Derived from the DuraMate™ AHDP environmentally-sealed connector series, the standard protocol establishes the electrical connection of implements to the tractor or other agriculture ...
AMPHENOL WARRIOR-LOK SERIES - Amphenol Aerospace
Intermates with standard Nett Warrior Plugs Positive-Locking operating sleeve prevents accidental unmating LOK Push to mate PDS - 350. Peter Coo Phone 0-11 Email pcooamphenol-aaocom amphenol-aerospacecom amphenolmaocom WARRIOR-LOK WARRIOR-LOK RECEPTACLES Description Contact Style Amphenol Part Number
TNC Female to Female Bulkhead Hermetic Adapter - SV Microwave
TNC Female to Female Bulkhead Hermetic Adapter M55339/34-30001. Discover unmatched precision and engineering excellence for your applications.
DLVR Low Voltage Digital Pressure Sensor Series
Standard Pressure Ranges. Note A: Operating range in Pa is expressed as an approximate value. Applications. Nominal Span inH2O Pa inH2O kPa inH2O kPa Counts DLVR-F50D ± 0.5 125 100 25 300 75 ±6,554 DLVR-L01D ± 1 250 100 25 300 75 ±6,554 DLVR-L02D ± 2 500 100 25 300 75 ±6,554
Declaration of Conformity to RoHS
Compliance per EU standard EN IEC 63000: 2018 - Technical documentation for the assessment of electrical and electronic products with respect to the restriction of hazardous substances. ITEM # RoHS COMPLIANCE STATUS 7093-0185 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc
1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole, 30°
SV's newest Surface Mount PCB connector features a body orientation angled 30° from the PCB. Available in 1.85mm series. Discover the product now.
SMA Male to SMA Male 24" Cable Assembly for .085 Cable - SV Microwave
SV has introduced the SMA Male to SMA Male 24" Cable Assembly for .085 Cable 7029-2554. Place your order to enhance your RF performance!
RT00123SNHEC03 Square Flange Receptacle, Female, with O-ring Seal and ...
RT00123SNHEC03 3 Position Square Flange Receptacle, Female, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing
2M Ram-Lock | Ram-Lock Connectors | Mil-Spec Type Circulars | Circular ...
Amphenol’s Ram-Lock Push-Pull interface is now available in the 2M family of products! The 2M Ram-Lock features a positive locking Interface and is perfect for applications where accidental unmating is a concern.
RT061823SNHK Plug, Female, IP67 Sealed Metal Bayonet Coupling Connector ...
RT061823SNH-K Plug Kit, 23 Position, Female, Shell Size 18, with Machined Contacts. Compatible to part # UT061823SH
MLV Series Low Voltage Pressure Sensors
a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors All Sensors DS-0274 Rev D The MLV Series Compensated Sensor is based on All Sensors’ CoBeam2 TM Technology. The device provides a high output signal
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
barometric pressure sensors
a 16035 Vineyard Blvd. Morgan HIll, CA 95037p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors all sensors DS-0041 Rev A Parameter, note 1
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact AAO and/or ACAD at your convenience. Sincerely, John Bianchi
RT001823PKNH03 Square Flange Receptacle, Pin with silicone - Amphenol Sine
Receptacle, Square Flange, 23 Position, Male, Shell Size 18, Silicone Seal, IP69K
Millivolt Output Pressure Sensors
Standard Pressure Ranges Supply Voltage Vs, max Common-mode pressure Lead Temperature, max (soldering 2-4 sec.) 16 Vdc-10 to +10 psig 270°C Pressure Sensor Ratings Temperature Ranges Compensated Operating Storage Humidity Limits 0 to 50(70)° C -25 to 85° C-40 to 125° C 0 to 95% RH (non condensing) Environmental Specifi cations
Miniature Ampli ed Low Pressure Sensors
Standard Pressure Ranges Supply Voltage, Vs Common-mode pressure Lead Temperature (soldering 2-4 sec.) +4.5 to +5.5 Vdc 10 psig 250°C Pressure Sensor Characteristics Maximum Ratings Temperature Ranges Compensated Operating Storage Humidity Limits 5 to 50° C -25 to 85° C-40 to 125° C 0 to 95% RH (non condensing) Environmental Specifi cations
SMA Male Connector, Swept R/A for .085 Cable - SV Microwave
Check out the SMA Male Connector, Swept R/A for .085 Cable SF2915-6605. It can fill all your RF needs and enhance your RF performance.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact AAO and ACAD at your convenience. Sincerely, John Bianchi
Declaration of Conformity to RoHS - SV Microwave
Compliance per EU standard EN IEC 63000: 2018 - Technical documentation for the assessment of electrical and electronic products with respect to the restriction of hazardous substances. ITEM # RoHS COMPLIANCE STATUS 7032-7157 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc