Search Results for pt. standard energy indonesia
Amphenol AMAO Product Compliance - Environmental Engineering
our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact me at your convenience. Sincerely, John Bianchi Product Compliance Engineer
Amphenol AMAO Product Compliance - Environmental Engineering
our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact me at your convenience. Sincerely, John Bianchi Product Compliance Engineer
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Ordering Information Part Number Output Operating Voltage T9602-3-D I2C Digital 3V 1.8m cable length T9602-5-D I2C Digital 5V 1.8m cable length T9602-3-D-1 I2C Digital 3V 1m cable length
PS SERIES PSMDPCBU36P6-X - amphenol-socapex.com
Standard Configurations Part Number Input Output 1 Output 2 Voltage range Voltage Current Voltage Current PSMDPCBU36P6-0 18 to 36 VDC 3.3 V DC 0.25 A 3.3 V DC 0.25 A PSMDPCBU36P6-1 18 to 36 VDC 5 V DC 0.25 A 5 V DC 0.25 A PSMDPCBU36P6-2 18 to 36 VDC 12V DC 0.15 A 12 V DC 0.15 A
6U VPX 25G 144-Channel Rugged Ethernet Switch - Amphenol Aerospace
Amphenol newest development 6U 144 channel 25Gbps VPX conduction and air-cooled Ethernet Switch is configurable for system connectivity, speeds, port types, and interoperation of various media converters and connectors for system interfacing.
Low Profile RF Cable Assemblies Are Now in Stock | SV Microwave
SV's newest line of cable assemblies incorporates a unique ferrule design that protects the cable from overbending while still maintaining a shorter distance from the front of the coupling nut to the back of the cable bend than standard offerings. Immediate bends exiting the connector ; Lowest profile on the market
2M805 2M804 2M803 2M801 - Amphenol Aerospace
The New Aerospace Standard The New Circular Connector Standard. Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 Tri-Start 2M804 Push ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact me at your convenience. Sincerely, John Bianchi
RELEASED DRAWING JUN-30-2014 BEN TOMMY - Amphenol Sine
Standard Quantity Order Options Machined Stamped & Formed Bulk Package, 500 Pieces Reel, 3000 Pieces Misc Tooling, All Part Number Description CA-4020-59 Sealing Plug, Size 16 & 20 ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options
2 Sensor for Automotive Applications - amphenol-sensors.com
• Energy Savings - Reduce variations in heating and cooling in-cabin through demand control ventilation. Applications • Automotive HVAC - In-cabin air quality and comfort control. • CO2 refrigerant leak detection ® Amphenol Advanced Sensors Features • ABC Logic™ - Lifetime calibration warranty • Lin 2.0 output • Low power consumption
Amphenol
• Listed to UL/CUL 1977/1682/817 Standard, control number 19VP. • Utilizes a standard PG adapter watertight strain relief on the plug to achieve IP67 seal rating. • Flammability rated to UL94V-0. AMPHE-GTR RECEPTACLE C G NB A A M PH N O L R GTR Receptacle in Shell Size 32 with 4 Conductors AMPHE-GTR PLUG B M P E NO L A N G C A R Cable ...
Micro HDAS - Amphenol Socapex
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr www.amphenol-socapex.com
G:SharedAmphenol Customer DatasheetsEcoMate RMRT Datasheetsc ...
Standard Quantity Order Options Machined Bulk Package, 500 Pieces Stamped & Formed Reel, 3000 Pieces. ecomate® RM/RSSM - Contact Size 20, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
CR1 – A Breakthrough in Thermistor Coating for Harsh Environment ...
standard sensors is normally required • Automated production process using established coating technology minimizes cost and ensures product quality through 100% digital image inspection Coating: Economic Advantages of CR1 Coating: CR1 – A Breakthrough in Thermistor Coating for Harsh Environment Applications
G:SharedAmphenol Customer DatasheetsEcoMate RMRT0W Kit ...
Standard Quantity Order Options Machined Bulk Package, 500 Pieces Stamped & Formed Reel, 3000 Pieces. ecomate® RM/RSSM - Contact Size 20, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts
CTF-RJ45 - Amphenol Aerospace
+ Industry standard M29504 contacts + Also available in MT or ARINC-801 configuration + Multimode or Single Mode fiber +line up to 120km MM up to 500 m | SM up to 120 km + Standard MIL-DTL 38999 13-4 connector COPPER INTERFACE + Compatible with Ethernet IEEE 802.3 +2.310 Standard RJ45 interface + Standard MIL-DTL 38999 size 13 shell APPLICATIONS
2022 ANNUAL REPOR T - アンフェノールジャパン株式会社
performance of the Standard & Poor’s 500 (“S&P 500”) Stock Index and the Dow Jones U.S. Electrical Components & Equipment Index. This graph assumes that $100 was invested in the common stock of Amphenol and each index on December 31, 2017, reflects reinvested dividends, and is weighted on a market capitalization basis as of the beginning
G:EngineeringacadUsers working folderJim HeadAT Series ... - Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
Assembly Instruction for BEDIA LEVEL MONITORING SENSORS
Casing Material CLS20/25 Standard brass, CuZn38Pb2, EN12146; CW608N Casing Material CLS40/45 Standard brass, CuZn38Pb2, EN12146; CW608N Casing Material CLS50/55 Stainless steel X5CrNi 1810, EN 10088-3, 1.4301 Detector Casing Tefzel ETFE Protection Type IP67 – IP69k (depending on type of connection) Mounting Position any ...