Search Results for pt00se-22-21
MOUNTING HOLE PREPARATION - PCB
JES 5/22/19 JES 5/22/19 NJL 5/22/19 1 1 2-1 0 4 0-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. ... -.00] .520 [13.21]
Data Sheet Level Plus - temposonics.com
6 Level Plus ® Tank Slayer ® Data Sheet k Notified body C CEC (FMC) E ATEX F NEC (FM) I IEC X None B INMETRO N NEPSI P CCOE T CML/TIIS U UKCA K KC l Protection method F Explosionproof/Flame proof (only for housing type D, E, or L) I Intrinsically safe X No approval m Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection ...
Canada
TEL:(416) 291-4401 FAX:(416) 292-0647 NATOLL FREE 1-866-816-6540 E-MAIL:[email protected] 2 ENGINEERED SOLUTIONS. DESIGNEDTO FIT. Amphenol micro connectors provide small inter-connect solutions, which will exceed the requirements of the US military standard
REVISIONS - Amphenol Sine
A1 - RELEASE NEW DRAWING 05/APR/21 SULLEN TOMMY NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: HOUSING: THERMOPLASTIC, BLACK SEAL: SILICONE RUBBER THREADED INSERT: STAINLESS STEEL ... AT60-202-1631-22 Male Contact - Pin, Gold-plated 16 22-24 Machined AT62-201-1631-22 Female Contact - Socket, Gold-plated 1622-24 Machined ...
Basics of Fiber Optics - Amphenol Fiber Systems International (AFSI)
%PDF-1.4 %âãÏÓ 473 0 obj > endobj xref 473 27 0000000016 00000 n 0000001457 00000 n 0000001750 00000 n 0000001909 00000 n 0000002256 00000 n 0000002840 00000 n 0000003433 00000 n 0000003557 00000 n 0000003593 00000 n 0000003821 00000 n 0000004068 00000 n 0000004145 00000 n 0000005089 00000 n 0000006092 00000 n 0000007011 00000 n 0000007906 00000 n 0000008616 00000 n 0000009314 00000 n ...
Ø23.0 Ø18. - Amphenol Sine
MP20W23F MS20W23F 22-20 0.34-0.50 Gold Flash SP20W2F SS20W2F 22-20 0.34-0.50 Gold Flash MP20W23G5 MS20W23G5 22-20 0.34-0.50 Gold 5µ” SP20W2G5 SS20W2G5 22-20 0.34-0.50 Gold 5µ” MP20W23G10 MS20W23G10 22-20 0.34-0.50 Gold 10µ” SP20W2G10 SS20W2G10 22-20 0.34-0.50 Gold 10µ”
Premier Connectors - Amphenol Industrial Operations
Amphenol Industrial, a division of Amphenol Corporation, excels as a leading global manufacturer of cylindrical connectors. In addition to our comprehensive product portfolio, which includes rectangular connectors, standard miniatures, fiber optic connectors, and EMI/EMP filter connectors, we specialize in custom-designed connectors and solutions tailored for harsh environments.
Amphenol
RECEPT.,SIZE 24,21-PIN,NORMAL SEAL,SRA,DURAMATE AHDP SERIES MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED ... AT60-202-1631-22 Male Contact - Pin, Gold-plated 16 22-24 Machined AT62-201-1631-22 Female Contact - Socket, Gold-plated 1622-24 Machined ...
10044403-101LF | Minitek ® 2.00mm WTB | Amphenol
Minitek ® 2.00mm (22,24 AWG) The FCI Basics crimping hand tool is professionally designed for applications in the prototyping phase or small production quantities. The hand tool is designed for Amphenols Minitek® 2.00mm Crimp-to-Wire product. Click on the Product Drawing to see all information related to the product.
2M805 2M804 2M803 2M801 - Amphenol Aerospace
52 Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 2M Series Selection Table 2M801, 2M803, 2M804 and 2M805 SERIES 2M805 2M804 2M803 2M801 Pages Pages 56-60 Pages 61-64 Pages 65-67 Page 68-72
Introduction to MEMS Accelerometers | PCB Piezotronics
The sensing elements in PR accelerometers are comprised of flexures on a middle wafer sandwiched between an upper and lower wafer (Figure 5). The bending of these flexures causes a measurable change in resistance that is proportional to the applied acceleration.
Mission-critical Power And Signal Connectors - Positronic
The Science of Certainty. At Positronic, we build high reliability power and signal connectors. But our true call is to provide certainty. Rock solid, mission-critical performance upon which you can bank life and limb, family and fortune.
MH-Series COMPACT (MS) Position Sensors - Temposonics
Temposonics ® MH-Series model COMPACT (MS) magnetostrictive position sensors are designed for direct stroke measurement in hydraulic cylinders with bore diameters of 28 mm or greater.. Designed for full sealing and embedding in hydraulic cylinders; The proprietary M12 connector system is featured to enable IP69K; Can be installed from the head- or the rod-side depending on the cylinder design
Features - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 23.3 21 18 18.1 First Upper Side Lobe Suppression dB 17 18.5 16 17 Cross-Pol Discrimination Over Sector dB 4.9 9 10.9 13 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 16 18 16.4 14 Specifications follow BASTA guidelines. TDD 8T8R
DWG NO - Amphenol Sine
A2 UPDATE NOTES Jun-21-2017 Nick Tommy----A3 -- UPDATE DRAWING Mar-19-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 ... MP20M23F MS20M23F 22-20 0.34-0.50 Gold Flash SP20M2F SS20M2F 22-20 0.34-0.50 Gold Flash
Model 357A07 | PCB Piezotronics
Model 357A07:Low outgassing, miniature, charge output accel., high temp 1.7 pC/g, 15kHz, hermetic, titanium, M3 conn., to 500 F, with 10ft detachable cable
IECEx - Amphenol Australia
IEC-O TM IECEx Certificate of Conformity I NTERNATIONAL ELECTROTECHNICAL COMMISSION IEC Certification Scheme for Erelosive Atmospheres for rules and deta¡ls of the IECEx Scheme visit www.iecex.com Certificate No.: Status: Date of lssue: Applicant: IECEx SIR 10.0064X lssue No: '13 Certificate history: Curent
HIGHLY RUGGED TRANSMIT & RECEIVE - Amphenol Aerospace
21-032907-041 or equiv. 2 places socket contact size 22d 10-497623-085 22 places see detail led indicator 6 places main keyway a 1.988 1.438 1.098 1.115±.015 1.095.200 2 places.715 2 places 3.475 2 places thru hole.005 4 places r.100 .180 .005 4 places.200 2 places j1 connector receptacle tvp00rqw-17-25s(lc) j2 connector receptacle tvp00rw-25 ...
surlok-plus-series-catalog-amphenol-industrial
8.0mm 26.2 41.2 86.2 25.8 82.5 34.3 30 25.15 22.85 2.5 23.5 31 Product Series Type RADSOK® Size Cable Size Back Shells Sealing Color Keyway EMI HVIL SLP P Right 35mm Angle 90° B 8.0mm 250A 35 2 (150A max.) B W/ Back shells S Sealed O Orange 0 90° E EMI NON HVIL 1 270° 50 50mm 2 (200A max.) B Black 2 60° IP Straight Type N Non-Sealed 3 120 ...
SIZE B C- - Amphenol Sine
A1 - RELEASE NEW DRAWING 09/MAY/22 IAN TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: ... 21.9 17.3 48.5±0.6 CONNECTOR STANDARD COLOR IS GREY. OTHER COLORS FOR OPTION. WEIGHT:9g CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL 12 3.40 mm ...