Search Results for pt00se-22-21
CLOSED CONDITION AS SHOWN - Amphenol Sine
a1 - release new drawing 11/jul/22 vito tommy ref:1028-043-1205 process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of
Table of Contents - アンフェノールジャパン株式会社
21°C (70°F), 5000 megohms between adjacent contacts and any contact and shell. Exceeds specifications. Low Temperature (Classes E, G, R & K)-55°C (-67°F) Comply Magnetic Permeability (Classes E, G, R & K) 2 mu. maximum Comply Moisture Resistance (Classes E, G, R & K) 1000 megohms min. per mil-std. 202 method 106 Comply
Data Sheet E-Series EP/EL Analog - Temposonics
I 2 I Temposonics® E-Series EP/EL Analog Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
REVISIONS - Amphenol Sine
A1 - RELEASE NEW DRAWING 05/APR/21 SULLEN TOMMY NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: HOUSING: THERMOPLASTIC, BLACK SEAL: SILICONE RUBBER THREADED INSERT: STAINLESS STEEL ... AT60-202-1631-22 Male Contact - Pin, Gold-plated 16 22-24 Machined AT62-201-1631-22 Female Contact - Socket, Gold-plated 1622-24 Machined ...
Chirp-ready Transom Mount Marine Sensors - AIRMAR
Airmar Chirp transom mount transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
FlexFast Mini Flex-to-Board | Flex to Board | Amphenol
FlexFast™ Mini Flex-to-Board connector's compact design addresses the growing demand for the automotive applications market.
M3 & M5 Systems User Guide - Marport
V8 03/08/21 • Now documents Mosa2 version 02.11.x. • Added guidance on how to prevent computer and receiver from being damaged by water in Installing the System on page 16. • Added contact details for the sales offices in South Africa and Norway in Support Contact on page 37. V9 01/06/22 • Added list of supported Apple operating systems for
Amphenol
T echnical Data 1.Operating Voltage :Service rating I II Voltage 600V RMS 1000V RMS 2.Operating Current :Contact Size 20 16 Current in AMPH 7.5 13.0 3.Operating Temperature -55 to + 2000 C a)Shell
Feeder Cable - Amphenol Antenna Solutions
at 100 ft 5.22 dB 3.78 dB 3.69 dB 3.32 dB 2.62 dB 2.35 dB 2.21 dB 2.20 dB 1.92 dB 1.72 dB Mechanical and Environmental Characteristics Bend Radius (min) Single 200 mm Repeated 380 mm Tensile Strength 2500 N Cable Weight 760 kg/km Operating Temperature -55° C to +85° C (-67° F to +85° F) Installation Temperature -40° C to +60° C (-40° F ...
Star-Line, Star-Line EX, Rig-Power - アンフェノールジャパン ...
Amphenol. INDUSTRIAL. 2. R o H S A m p h e n o l. E U / 20 / 9 5 / C. STAR-LINE ® Series. Star-Line Series “ZP/ZR” connectors are heavy duty environmentally sealed plugs and receptacles and have been
an Amphenol company - アンフェノールジャパン株式会社
TEMPERATURE RISE CURVES FOR SIZE 8, 10 AND 12 AWG WIRE Test conducted in accordance with UL1977. All power contacts under load. MC4008D: Curve developed using a mated CBD7W2F57
MODAL IMPACT HAMMERS - PCB
Calibration Certificate; 018G10 Cable. 081B05 10-32 Mounting Stud; 081B05 10-32 Mounting Stud. 080A109 Petro Wax; 084A06 Extender Mass. 084A08 Extender Mass
14 - Amphenol Sine
M C091 11HXXX 002 4 U Material: Carle 02.07.13 Oberfläche: 2:1 14 (14-a) C091 11H014 002 4 U 12 (12-a) C091 11H012 002 4 U 8 (08-a) C091 11H008 002 4 U 7 (07-b) C091 11H107 002 4 U 7 (07-a) C091 11H007 002 4 U 6 (06-a) C091 11H006 002 4 U 5 (05-b) C091 11H105 002 4 U 5 (05-a) C091 11H005 002 4 U 4 (04-a) C091 11H004 002 4 U 3 (03-a) C091 11H003 002 4 U Contact arrangement View on mating side ...
EXA Thermometrics India -Company
Temperature °C/°F: Material System - 2 β(25/85)°C = 3980K Rt / R25 nominal: Material System - 4 β(25/85)°C = 3690K Rt / R25 nominal : Material System - 5
A A - Amphenol Sine
size 20, 16-22 awg, a series b a3 none 1 1 notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 20 4. specifications: ... 21.9±0.7 ref: 1060-20-0222, 1060-20-0244, 1060-20-0277 a2 c1298s update plating 14/sep/20 sullen tommy b 13.3±1.5 a 5.50 min. nickel gold at60-20-0222
Data Sheet MH-Series MH Analog - Temposonics
3 Temposonics® MH-Series MH Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar 625 bar
Connector Guide - Airmar
Navigate the world of marine sensor connectors with Airmar's comprehensive Connector Guide. Explore our informative resource to identify and understand the various connectors used in our transducers and sensors. Find the right connector solutions for your marine sensing needs with Airmar's Connector Guide.
760.65.15.00 - AMPHENOL PROCOM
760.65.15.00 - AMPHENOL PROCOM
Temposonics
I 6 I Temposonics® ER Analog Data Sheet ORDER CODE f Output Voltage V 0 1 0…10 VDC (1 output channel) V 1 1 10…0 VDC (1 output channel) V 0 3 0…10 VDC and 10…0 VDC (2 output channels) Current A 0 1 4…20 mA (1 output channel) A 1 1 20…4 mA (1 output channel) a Sensor model E R Aluminum cylinder with a guided driving rod d Connection type D 3 4 M12 (5 pin) male connector
RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of coaxial adapters designed for radio frequency applications. Adapters feature all industry standard connector interfaces in between-series and in-series designs. Adapters are commonly used to change gender or as connector savers in precision test and measurement applications. Bulkhead mounted and panel mounted solution with 2 and 4 hole flange options are ...