Search Results for pt00se-22-21
Amphenol Antenna Solutions Careers - Amphenol Antenna Solutions
Explore career opportunities at Amphenol Antenna Solutions.
Amphenol
8.0mm 26.2 41.2 86.2 25.8 82.5 34.3 30 25.15 22.85 2.5 23.5 31 Product Series Type RADSOK® Size Cable Size Back Shells Sealing Color Keyway EMI HVIL SLP P Right 35mm Angle 90° B 8.0mm 250A 35 2 (150A max.) B W/ Back shells S Sealed O Orange 0 90° E EMI NON HVIL 1 270° 50 50mm 2 (200A max.) B Black 2 60° IP Straight Type N Non-Sealed 3 120 ...
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh $sulo 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Piezoelectric accelerometer design - Wilcoxon Sensing Technologies
21 Vibration product training – low frequency measurements Wilcoxon Sensing Technologies proprietary • Charge amplifiers. Industrial accelerometer design, 2009 22 Vibration product training – low frequency measurements Wilcoxon Sensing Technologies proprietary
Temposonics
3 2.2 Installation, commissioning and operation If danger of injury to persons or of damage to operating equipment is caused by sensor failure or malfunction, additional safety measures
SC39 - アンフェノールジャパン株式会社
SC39 Misalignment SC39 Misalignment www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice
Cavity Combiners PRO-CAV450-2 - AMPHENOL PROCOM
19 x 19.22 x 11.81 in. Weight: Approx. 9.8 kg / 21.61 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 0.8 ppm / °C: Ordering Designations. Model Product No. PRO-CAV450-2: 210000400: Add to quote: Related products. Accessories.
B A3 - amphenol-sine.com
MagnaMate™ ATHP QL - Contact Options Amphenol Sine Systems 44724 Morley Drive Clinton Township, MI 48036 USA www.amphenol-sine.com 04/2022 Power Contacts - Machined Contacts, Sockets & Pins Part Number Description Size AWG Type Amps
Unknown - Temposonics
(1.05 in. +/- 0.22 in.) Adjustable Rod End (optional) 561225 - M6 Thread 560444 - 1/4 - 28 Thread Panel Mount Connector (D6 Male) ... 561225 - M6 Thread 560444 - 1/4 - 28 Thread Maximum Length = 2 x Stroke Length + 132.3 mm (5.21 in.) + 6.7 mm (0.26 in.) 60.9 mm (2.40 in.) Null 14.5 mm (0.57 in.) Magnet Stroke Length 71.4 mm (2.81 in.) Dead ...
2.2 25.0 41.5 REF - Amphenol Sine
A2 UPDATE DESCRIPTION Feb-24-21 Blink Tommy SEALING PLUGS CAN BE PURCHASED SEPARATELY. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, ... Wire Range (mm²) Plating Male Female Male Female MP20W23F MS20W23F 22-20 0.34-0.50 Gold Flash SP20W2F SS20W2F 22-20 0.34-0.50 Gold Flash
REVISIONS - Amphenol Sine
22–0.7 Ø3.3 Ø1.55 5.5 4.6 4.0 section a-a section b-b 3.2 b b a a notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16 ... a4 c1070s update drawing 21/jun/19 joetommy ref: 1060-14-0144, 1060-14-0122 nickel gold at60-14-0122 at60-14-0144 platingpart number part number chart
Features - Amphenol Antenna Solutions
dB > 22.3 > 19.5 Upper Sidelobe Rejection 20° Sector Above Main Beam dB > 20.2 > 17.0 Cross Polar Discrimination at Mechanical Boresight (0°) dB > 19.7 > 18.0 Interband/Intraband Isolation dB 25/30 25/30 Standard values based on NGMN-P-BASTA version 9.6 recommendation. OPT'L SMART BIAS-T VARIABLE & FIXED TILT Features
B4 VOLTAGE UPDATE AND ADD KEY ICON Nov-28-20 Ronald Tommy - Amphenol Sine
MP20W23F MS20W23F 22-20 0.34-0.50 Gold Flash SP20W2F SS20W2F 22-20 0.34-0.50 Gold Flash MP20W23G5 MS20W23G5 22-20 0.34-0.50 Gold 5µ” SP20W2G5 SS20W2G5 22-20 0.34-0.50 Gold 5µ” MP20W23G10 MS20W23G10 22-20 0.34-0.50 Gold 10µ” SP20W2G10 SS20W2G10 22-20 0.34-0.50 Gold 10µ”
EN3645 - Amphenol Socapex
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.
Data Sheet E-Series ER IO-Link - Temposonics
I 3 I Temposonics® E-Series ER IO-Link Data Sheet TECHNICAL DATA 1/ Selectable via IO-Link master 2/ The IP rating IP67 is only valid for the sensors electronics housing, as water and dust can get inside the profile. Output Interface Digital Transmission protocol IO-Link V1.1 Data format Standard single-postion measurement: 32 bit signed (position in μm)
安费诺(常州)电子有限公司
20-22 AWG Blank Seal Type 16#(power) 20#(signal) Terminal & Cable & Seal Plug Options HC18A-S32 HC18B-S32 HC18C-S32 Plug HC18A-S32-2 HCI 8B-S32-2 HCI 8C-S32-2 Terminal Type 16#(power) 20#(signal) Terminal Part Number HCTF215XX HCTF121XX 01 S 50.0 REF (mm) (1 ) Terminal plating specification: XX=OI gold flash plate overall X Tin over nickel
Miniature Bayonet Lock Connectors Designed to meet MIL-C-26482
22 22 -55 D.C. WORKING VOLTAGE A.C. WORKING VOLTAGE R.M.S. PROOF VOLTAGE D.C. OR A.C. PEAK Rating 1 Sea level 300 mb at 20°C 8,500m (27,800 ft) 44 mb at 20°C 20,000m (66,000 ft) Rating 2 Sea level 300 mb at 20°C 8,500m (27,800 ft) 44 mb at 20"C 20,000m (66,000 ft) 700 550 330 120 0 650 380 500 390 230 850 460 270 2100 1100
SIZE TYPE B C- - Amphenol Sine
TOMMY.XIE 21/AUG/20 NONE RECOMMENDED PANEL MOUNTING HOLE RECOMMENDED PANEL THICKNESS:1.6 TO 4.7MM CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL CURRENT RATING TOMMY 16 ... AT60-202-1631-22 Male Contact - Pin, Gold-plated 16 22-24 Machined AT62-201-1631-22 Female Contact - Socket, Gold-plated 1622-24 Machined ...
RP-SMA Connectors - Amphenol RF
Right Angle 22 items; Straight 76 items; Termination Style. Cable - Crimp 64 items; Cable - Solder 12 items; Flat Tab 1 item; PCB - End Launch 7 items; PCB - Through Hole 11 items; Round Post 1 item; Solder Cup 2 items; Cable Type (Terminates to) 0.085-inch Conformable 3 items; 0.085-inch Semi-Rigid 3 items;
RNJ - アンフェノールジャパン株式会社
The RNJ series rack and panel connectors are qualified for the requirements of the standard DAT C 5935 x 0005 HE308 21, 25, 26 & 27T models. They are used to connect electrical and optical devices between a moving unit (rack) and a fixed unit (panel) without any coupling / ... 21 65 22 23 80 27 25 102 34 Service (p. 5/6) Dielectric withstanding ...