Search Results for pt00se-22-21
REVISIONS - Amphenol Sine
48.6±0.5 21.9 41.1 8.8 NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: HOUSING: THERMOPLASTIC; COLOR: SEE CHART END CAP: THERMOPLASTIC; COLOR: BLACK ... AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part Number Description
Fiber Cross-Connect Pedestals (CFXC) - An Amphenol Company
The economical alternative to placing Fiber Distribution Cabinets at Local Convergence Points. Charles Fiber Cross-Connect (CFXC) pedestals offer a scalable, low cost alternative to placing traditional metallic fiber cross-connect cabinets in the outside plant.
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
B A1 - Amphenol Sine
A1 RELEASE NEW DRAWING 31/MAR/22 MILO OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com ... (21 PLACES) 6 Ø44.4 110°REF 110°REF MAIN POLARIZING KEYWAY BACKSHELL RING ADAPTER - GREEN REF:HDP26-18-21SN-L017 41.7±0.60 Ø35.6 5.1 WEIGHT: 49.1g
All About QSFP Cables, Connectors, and More - Amphenol CS
Learn More about Connector Mating Cycles May 22, 2018 PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018 Welcome to the AICC Connect Nov 13, 2017
14 - Amphenol Sine
M C091 11HXXX 002 4 U Material: Carle 02.07.13 Oberfläche: 2:1 14 (14-a) C091 11H014 002 4 U 12 (12-a) C091 11H012 002 4 U 8 (08-a) C091 11H008 002 4 U 7 (07-b) C091 11H107 002 4 U 7 (07-a) C091 11H007 002 4 U 6 (06-a) C091 11H006 002 4 U 5 (05-b) C091 11H105 002 4 U 5 (05-a) C091 11H005 002 4 U 4 (04-a) C091 11H004 002 4 U 3 (03-a) C091 11H003 002 4 U Contact arrangement View on mating side ...
Learn More about Connector Mating Cycles - Amphenol CS
Learn More about Connector Mating Cycles May 22, 2018. PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018. ... Minitek (22) PALADIN (21) QSFP DD (20) New Products (19) EXAMAX (18) PwrBlade (17) USB Connectors (16) AUTOMOTIVE (15) Harsh Environment Connectors (15) DesignCon (15) DDR5 (14)
Model 130F20 | PCB Piezotronics
Lead Time for 21-30 is 3 Wks. Lead Time for 21-30 is 3 Wks. Product Description; Specifications; Documents & Downloads; Videos; ... 22.1 mm: Weight: 0.90 oz: 25.5 gm [1] * All specifications are at room temperature unless otherwise specified. Product Documents. Datasheet.
DWG NO - Amphenol Sine
A1 - RELEASE NEW DRAWING 05/APR/21 SULLEN TOMMY NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: HOUSING: THERMOPLASTIC, BLACK SEAL: SILICONE RUBBER CLIP: STAINLESS STEEL BOLD: STAINLESS STEEL ... AT60-202-1631-22 Male Contact - Pin, Gold-plated 16 22-24 Machined AT62-201-1631-22 Female Contact - Socket, Gold-plated 1622-24 Machined ...
Amphenol Corporation - Financials - Quarterly and Annual reports
Annual Reports and Proxy Statements. About Amphenol. Our Company; Product News; Investor Relations; Environmental, Social and Governance
Model 352C33 | PCB Piezotronics
Model 352C33:Platinum Stock Products; High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32 side conn.
LTR-40/140 - KAYE
Without proper inserts, for example, transfer uncertainty in excess of 0.5°C can occur with 22 gage, type T thermocouples. The LTR-40/140 feature fast heat up and cool down, a capacity to hold up to 18 to thermocouples and require no messy oils. Calibrating sensors in the environment where they will be used provides the highest degree of ...
Configurator | Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need.
BNC Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a wide array of both in-series and between-series BNC adapters in straight and right-angle configurations. 50-ohm and 75-ohm impedance BNC adapters are available with and without panel mounting features.
Coaxial Contacts | Products | Amphenol Aerospace
Available in Size 8, 12, & 16 crimp termination style; Also available in PC Tail; Supports a wide range of wire types/sizes; Available for use in MIL DTL 38999 Series I, II, and III Connectors
Trex-Onics® High-Flex Ultra Coil Retractile Cord - TPC Wire
Trex-Onics® High-Flex Ultra Coil Retractile Cord exhibits a unique design that provides a very durable yet lightweight retractile cord while preserving superior coil retention and snappiness.
Industrial Ultrasonic Transducers - Reliable Solutions for Non ... - AIRMAR
Discover a wide range of commercial and industrial transducers at Airmar. Browse our comprehensive line of precision level, flow and distance transducers. Featuring ultrasonic technologies and highest-quality components for unmatched accuracy and reliability. Find the perfect solution to meet your needs and stay ahead in the competitive market.
Model 130F22 | PCB Piezotronics
Lead Time for 21-30 is 3 Wks. Lead Time for 21-30 is 3 Wks. Product Description; Specifications; Documents & Downloads; Videos; ICP® Array Microphone with integral preamplifier, SMB jack connector, TEDS. Nominal Microphone Diameter: 1/4" Sensitivity: 45 mV/Pa; Inherent Noise: 29 dB re 20 µPa ...
APXVBB15B 43-C-I20
Front-to-Back Ratio, Total Power, ± 30° dB 21 21 22 First Upper Side Lobe Suppression dB 14.8 21.9 16.0 Cross Polar Discrimination Over Sector dB 13 9.7 8.0 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 24 27 23 Maximum Effective Power Per Port Watts 350 W Cross Polar Isolation dB 26 Interband Isolation dB 26
Temposonics
Ø 5.5 mm (0.21 in.) for M5 or #10 screw Beginning of stroke -Null position 35 mm (1.4 in.) 41 mm (1.6 in.) 20.7 mm (0.81 in.) Maximum gap 3 mm (0.12 in. .04 in.) (± 1 mm) Mounting support , screw (non-ferrous material) Beginning of stroke - Null position ± 32.5 mm (1.28 in.) Mounting support Maximum gap 3 mm (± 2 mm) (0.12 in. ± .08 in.) 6 ...
Temposonics® R-Series V RP5 Position Sensors
Discover the new generation of R-Series V RP5 high-performance sensors in profile form for demanding applications. With operating temperatures up to +85°C and high shock and vibration resistance, they offer precise position measurements in harsh environments. Flexible mounting options, lengths from 25 to 6350 mm. Choice of guided or free magnets.
TV µCom-10Gb+
e t tehnial mdifiatins all inrmatin rided is set t hane itht rir ntie Designed by Amphenol Socapex Amphenol SOCAPEX 9 Part number: 31074 TV µCom-10Gb+ - How to order Connectors
Contact - Charles Industries, LLC • An Amphenol Company
Use this form to contact the enclosure experts. Telecom / Wireless / Broadband CATV / Utilities Name* First Name * Last Name * Email Address* Phone Number*Company Name* Job Title* Company Type* State* Message*CAPTCHACommentsThis field is for validation purposes and should be left unchanged.. . .
Cross Reference - AIRMAR
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
Assembly - Amphenol Sine
Climatic category IEC 60668-1 40 / 100 / 21 Temperatur range-40°C...+100°C / -40°F...+212°F IP degree ÎEC 60529 IP 68 (in mated condition) Insertion and withdrawal force IEC 60512-13-2 25N 30N 35N 35N 50N 55N 55N 60N 50N 50N ... Assembly instruction see N 22 091 0033 U. Author: NX Created Date:
REVISIONS
22–0.7 Ø3.3 Ø1.55 5.5 4.6 4.0 section a-a section b-b 3.2 b b a a notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16 ... a4 c1070s update drawing 21/jun/19 joetommy ref: 1060-14-0144, 1060-14-0122 nickel gold at60-14-0122 at60-14-0144 platingpart number part number chart
MODEL 378A06 - PCB
Inherent noise: 22 dB(A) USE OF MODEL 378A06. Model 378A06 is a 1/2 in (12 mm) prepolarized microphone and . preamplifier combination for applications where high frequencies (up to 40 kHz) need to be measured accurately. As an alternative to ... 354.8 -0.01 0.00 1585 -0.21 -0.02 7080 -2.83 -0.10 31623 -11.05 0.67
62GB | Amphenol LTD
Available with integrated backshell technology; Mating endurance of 500 operations for gold plated contacts, and 1500 for palladium contacts; Fully intermateable and intermountable with BS 9522 F0017, and MIL-DTL-26482 Series 1 (solder)
MOUNTING HOLE PREPARATION - PCB
JES 5/22/19 JES 5/22/19 NJL 5/22/19 1 1 2-1 0 4 0-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. ... -.00] .520 [13.21]
DWG NO - Amphenol Sine
A1 - RELEASE NEW DRAWING 05/APR/21 SULLEN TOMMY NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: HOUSING: THERMOPLASTIC, BLACK SEAL: SILICONE RUBBER CLIP: STAINLESS STEEL BOLD: STAINLESS STEEL ... AT60-202-1631-22 Male Contact - Pin, Gold-plated 16 22-24 Machined AT62-201-1631-22 Female Contact - Socket, Gold-plated 1622-24 Machined ...
High Frequency Coaxial D38999 Contacts | SV Microwave
Available Inventory: 21. SF9811-60003. BMZ Connectors SF9811-60003. Add to compare list Datasheet. Part # SF9811-60005 BMZ Socket D38999 Contact (Size 8) for RG-174 Cable Available Inventory: 0. SF9811-60005. BMZ Connectors SF9811-60005. Add to compare list Datasheet. Part # SF9811-6002
Amphenol Socapex - Connectors, military connectors, circular connectors ...
Rugged solutions tailored to military requirements. Amphenol Socapex's military products are used by a wide range of customers, including defense contractors, military prime contractors, and government agencies.
High Frequency D38999 Contact Cable Assemblies | SV Microwave
SV Microwave offers high frequency BMA and SMPM D38999 cabled RF contacts (size 8, 12 & 16) to SMA male connectors on Ø.085 and Ø.141 cable types that populate standard D38999 circular connectors.
2C6U4MT360X12Fwxys2 - Amphenol Antenna Solutions
Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
TFOCA II | Fiber Optic Connectors & Cable
TFOCA-II® 12-Channel Fiber Optic Connector is patented by Fiber Systems International that can be used in Mining, Industrial, Broadcast and more!
WARNING - Amphenol Sine
revzone revisions eco description datebychkappr a1 -technical data sheet release 14-july-2017ro 15-over m = +450.0/-25.0mm 9-14.99 m = +300.0/-25.0mm
Model 482C15 | PCB Piezotronics
Model 482C15:Platinum Stock Product; 4-channel, Line-powered, ICP® sensor signal cond., Internal jumper selectable gain x1, x10, x100
Assembly - Amphenol Sine
Climatic category IEC 60668-1 40 / 100 / 21 Temperatur range-40°C...+100°C / -40°F...+212°F IP degree ÎEC 60529 IP 68 (in mated condition) Insertion and withdrawal force IEC 60512-13-2 25N 30N 35N 35N 50N 55N 55N 60N 50N 50N ... Assembly instruction see N 22 091 0033 U. Author: NX Created Date:
77138-001LF | Minitek ® 2.00mm WTB | Amphenol
Amphenol is one of the leading manufacturers of minitek 2.00mm - crimp to wire. Contact us today for more details of minitek , part number 77138-001LF.
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Amphenol Aerospace offers the Matrix product line of MIL-DTL-26482, Series 2 Connectors. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts.
DT800 Smart™ Sensor Thru-hull - AIRMAR
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to any NMEA 0183 or NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor ...
REVISIONS - Amphenol Sine
A1 - RELEASE NEW DRAWING 05/APR/21 SULLEN TOMMY NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: HOUSING: THERMOPLASTIC, BLACK SEAL: SILICONE RUBBER THREADED INSERT: STAINLESS STEEL ... AT60-202-1631-22 Male Contact - Pin, Gold-plated 16 22-24 Machined AT62-201-1631-22 Female Contact - Socket, Gold-plated 1622-24 Machined ...
3U 10G VPX ETHERNET SWITCH - Amphenol Aerospace
Jar S • Phone 60 643- 1845 • Email sibravaamphenol-aao.com BLOCK DIAGRAM ETHERNET INTERFACES - BACKPLANE • 28 ports of 10G-Base-KR / SGMII / 1000-Base-X are static • 4 ports of 10G-Base-T / 1G-Base-T / 100-Base-T – each of these channels can also (via population options) be
SYSTEM ATTACHMENTS
17-21 22 23-24 25 26 27-28 29 30 SA_2018.indd 3 1/4/19 12:06 PM. TTC 4 Contact [email protected] ALBPCL75P Engineered for lean manufacturing the high performance 75P clamp was designed as a one-for-one replacement to outperform industry standard metal clamps (such as AS21919). Featuring a locking feature,
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM M39012/55B3022 LEAD 7439-92-1 30,000 SV Design Engineering Department [email protected] Signed for and on behalf of SV Microwave, Inc
B B - PCB
KRM 5/21/18 KRM 5/21/18 RMB 5/21/18 4 9 5 7 7 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. ... 5/22/2018 7:48:03 AM ...
Model 356A70 | PCB Piezotronics
Model 356A70:Platinum Stock Products; Triaxial, miniature (8 gm), charge output accel., 2.7 pC/g, 5k Hz, (3) 5-44 conn.
Model 039037-50022 | PCB Piezotronics
Model 039037-50022:Rotary Torque Only Transducer, w/Auto-ID, 200 lbf-in (22.6 Nm), 3/8-inch Square Drive, 10-pin PT Receptacle
38-NINETY RIGHT ANGLE CONNECTORS
Nick Lidell Ofce 3- • Eail nlidellaphenol-aaoco aphenol-aerospaceco • Go well beyond a 90 degree bend. With Amphenol’s “Flexgenix®” technology, you are able to wrap around your obstacles. • Amphenol’s Busmax proprietary connection method