Search Results for pt02a-10-6p
Model 002P20 | PCB Piezotronics
Lead Time for 1-10 is 3 Wks. Lead Time for 11-25 is 4 Wks. Lead Time for 26-50 is 5 Wks. Lead Time for 26-50 is 5 Wks. Product Description; Specifications; Documents & Downloads; General purpose coaxial cable, white FEP jacket, 20-ft, 5-44 plug to BNC plug. Cable assembly consists of the following components:
MIL-C-5015 connector, 10 ft cable with stainless steel overbraid
Model R6W-0-J9T2AS-10 Accelerometer cable assembly: 10 ft J9T2AS cable, 2-conductor twisted pair, isolated shield, yellow Teflon® jacket with stainless steel overbraid, model 6W molded MIL-C-5015 2-socket connector, IP67, rated to 125°C, electrical isolation between shield and transducer housing, to blunt cut Wilcoxon's redesigned R6Ws are 2-socket, MIL-C-5015 style connectors with an ...
Model SM102B06 High frequency ICP® pressure sensor, 500 psi, 10 mV/psi ...
High frequency ICP® pressure sensor, 500 psi, 10 mV/psi, M10 x 1.0 mtg thd, accel. comp., ground isolated, stainless steel diaphragm Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected]
Model 112A03/061A01 PRESSURE SENSOR 15K, 5K, 100 PSI calibrations ... - PCB
PRESSURE SENSOR 15K, 5K, 100 PSI calibrations, 1 pC/psi, 10-32 connector mounted in 3/8-24 threaded adapter Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
General purpose accelerometer - wilcoxon.com
Frequency response: ± 10% ± 3 dB 1 - 5,000 Hz 0.5 - 10,000 Hz Resonance frequency 22 kHz Transverse sensitivity, max 5% of axial Temperature response: –55°C +120°C –20% +10% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g:
Model 356A26 Platinum Stock Products; Triaxial, general purpose ... - PCB
10-32 C M5 X 0.80 D 1/4-28 E M6 X 1.00 F 0 8 1-X X X X-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. Created Date:
2X - PCB
KSR 10/13/20 KSR 10/13/20 NF 10/13/20 7 0 5 3 5 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN A ADD SENSING AXIS 51175 CABLE TERMINATE TO PIGTAIL 1 1 MODEL ...
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
A-RELEASE 10/SEP/13 DRP 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY . Author: NX Created Date: 5/12/2016 4:29:07 PM
Triaxial piezoresistive accelerometer - pcb.com
Key features n 2K, 20K and 60K g full scale ranges n Lightly damped for exceptional survivability n DC response n Low power consumption n Improved cable to minimize shock induced noise Description The Endevco® Model 7284A series is a family of rugged, lightly damped, piezoresistive triaxial accelerometers designed for high-acceleration shock measurements in three
ICP® PRESSURE SENSOR - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.21 oz 6 gm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
ICP® PRESSURE SENSOR - PCB
Temperature Range(Operating) -10 to +100 °F -23 to +37.8 °C Maximum Shock 20,000 g pk 196,140 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive Discharge Time Constant(at room temp) ≥ 0.3 sec ≥ 0.3 sec Excitation Voltage 20 to 30 VDC 20 to 30 VDC
PCB PIEZOTRONICS
10. Engineers and scientists across the globe rely on PCB sensors for research, development, and product testing, ensuring . optimal designs and faster time-to-market. PCB’s seismic . sensor technology plays a vital role in enhancing infrastructure safety by monitoring low-frequency vibrations in bridges,
radsok-power-connectors-catalog-amphenol-industrial
10 www.amphenol-industrial.com. 12 POWERBLOK™ Type Example Part Number Rated Current Application Mated Part Above Board (Press-Fit) Configured to customer applications 35~400+A Configured to customer applications Thru Board 1 (Press-Fit) Thru Board 2 (Press-Fit) ST_2.4mm: C10-707897-001 ST_3.0mm:
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
OUTLINE DRAWING 098Q10 - PCB
10 098Q10 LENGTH (FT) PART NUMBER. Title: OUTLINE DRAWING 098Q10 Author: JJF Created Date: 20180326175323Z ...
5X - pcb.com
1 1 2 2 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters