Search Results for pt02a-8-4p 025
apc07-8-4p | Amphenol Global Search | Amphenol
Electrical Connector PT02A-8-4P PT02A-8-4P All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except
CLAMP FORCE LOAD CELL - PCB
Size (Height x Width x Depth) 8.95 in x 9.50 in x 2.0 in 227 mm x 241 mm x 51 mm [6] Weight 8 lb 9.53 kg Housing Material Aluminum Aluminum Sensing Element Strain Gage Strain Gage Electrical Connector PT02A-8-4P PT02A-8-4P All specifications are at room temperature unless otherwise specified.
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Size (Height x Width x Depth) 8.95 in x 9.50 in x 3.0 in 227 mm x 241 mm x 76 mm [6] Weight 33 lb 15 kg Housing Material Aluminum Aluminum Sensing Element Strain Gage Strain Gage Electrical Connector PT02A-8-4P PT02A-8-4P All specifications are at room temperature unless otherwise specified.
Amphenol
Size 8 and 12 crimp coax contacts are available in PT-SE, SP-SE, MS/PT-SE. Factory installed size 8 and 12 solder type coax contacts are available in PT, SP, MS/PT connectors. See coax contact information pages at the end of this catalog. Printed Circuit Board Tail Contacts
apc07-8-4p | Amphenol Global Search | Amphenol
retention wedge awm-4p 43.7 19.6 19.2 standard molded color is grey. additional colors shown in part number chart are available via special order. color part number part number chart grey black blue brown green red white yellow atm04-4p atm04-4p-blk atm04-4p-blu atm04-4p-brn atm04-4p-grn atm04-4p-red atm04-4p-wht atm04-4p-yel notes: unless ...
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Size (Height x Width x Depth) 8.95 in x 9.50 in x 2.0 in 227 mm x 241 mm x 51 mm [6] Weight 24 lb 10.9 kg Housing Material Aluminum Aluminum Sensing Element Strain Gage Strain Gage Electrical Connector PT02A-8-4P PT02A-8-4P All specifications are at room temperature unless otherwise specified.
71-533721-8-3a p | Amphenol Global Search | Amphenol
Search Results for 71-533721-8-3a p hc18b-s32 | Amphenol Global Search | Amphenol Connector Type Plug Connector S32 Polarization CPA Without CPA With CPA Seal Part Number AC-CP000383 AC-CP000382 Series 32POS Wire OD range 2.24-3.00mm 1.35-2.50mm S32 Wire gauge 16-18AWG 20-22 AVVG HC HC Signal Blank Seal Type 16#(power) 20#(signal) Terminal ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
PT02E-8-4P(025) YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
62in | Amphenol Global Search | Amphenol
Search Results for n 20 252 4499 c ROHS COMPLIANT PRODUCT DATA DRAWING A DCN 41793 10/15 DAL DATE APPROVED n/a freq. range: dc to 18.0 ghz material: body: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish
Amphenol
Size 8 and 12 crimp coax contacts are available in PT-SE, SP-SE, MS/PT-SE. Factory installed size 8 and 12 solder type coax contacts are available in PT, SP, MS/PT connectors. See coax contact information pages at the end of this catalog. Printed Circuit Board Tail Contacts
amphenol 21-9779 | Amphenol Global Search | Amphenol
Search Results for ms3102a-20-15s ms3102 | Amphenol Global Search | Amphenol Electrical Connector MS3102A-14S-5P MS3102A-14S-5P Torsional Stiffness 150 kin-lb/radian 16.9 kN-m/radian Rotating Inertia 0.0026 in-lb-sec2 0.0003 N-m-sec2 Maximum Speed 15,000 RPM 15,000 RPM [6] All specifications are at room temperature unless otherwise specified. ...
CLAMP FORCE LOAD CELL - pcb.com
Size (Height x Width x Depth) 8.95 in x 9.50 in x 3.0 in 227 mm x 241 mm x 76 mm [6] Weight 33 lb 15 kg Housing Material Aluminum Aluminum Sensing Element Strain Gage Strain Gage Electrical Connector PT02A-8-4P PT02A-8-4P All specifications are at room temperature unless otherwise specified.
albcbs 31059-01 | Amphenol Global Search | Amphenol
21-33384-51 (PIN) 21-33385-51 (SOCKET) Contact, Pin and Socket, Quadrax, Type M38999 Series I & III Special, Size 8 ... Website: www.amphenolaerospace.com 21-33384-51 (PIN) 21-33385-51 (SOCKET) I H REAR INSULATOR FRONT INSULATOR REAR INSULATOR SLOTS INNER CONTACTS FRONT INSULATOR KEYWAY OUTER CONTACT
00111920102 | Amphenol Global Search | Amphenol
00111920102 - Amphenol Air LB In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper or aluminum cable contacts, and also exist in components carrier versions (diodes, resistors or fuses inserted).
031-3301 | Amphenol Global Search | Amphenol
aedeéW Amphenol@ RF 4 Old Newtown Road Danbury, CT 06810 Tel: 203.743.9272 www.amphenolrf.com
amphenol australia | Amphenol Global Search | Amphenol
Contact Amphenol Aerospace for more information at 800-678-0141 • www .amphenol-aerospace .com 21 Pyle K MIL-DTL-83723, SERIES III JAM NUT (D-HOLE MOUNT) RECEPTACLE, THREADED COUPLING Military: M83723/84 with Sockets, Classes G, K Military: M83723/85 with Pins, Classes G, K
apc07 | Amphenol Global Search | Amphenol
Search Results for at04-08pb-pmr7g-red AT06-08SB-OMBRN 8 Position, Overmolded Plug, Socket, Keyed AT04-08PB-L012 8 Position Receptacle Flange Mount Connector, Pin, Black, Keyed B. Comparable to PN# DT04-08PB-L012 REQUEST A QUOTE AT04-08PB-MM01 8-Way Receptacle, Male Connector with B Position Key, Reduced Diameter Seal (E-Seal) and End Cap. ...
apc07 | Amphenol Global Search | Amphenol
97-3102A-10S-2S | Amphenol Global Search | Amphenol An extremely versatileconnector family, the 97 Series offers six shell options, 128 different contact arrangements, 1 to 52 circuits, one of the largest selections of insert patterns on the connector market, and crimp, solder, thermocouple and PCB (100 suffix) contacts. ... 97-3100a-18-8 ...
cable inmeta:gsaentity_divisions=amphenol%20griffith%20enterprises ...
PT02A-8-4S(025) YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Size (Height x Width x Depth) 8.95 in x 9.50 in x 2.0 in 227 mm x 241 mm x 51 mm [6] Weight 8 lb 9.53 kg Housing Material Aluminum Aluminum Sensing Element Strain Gage Strain Gage Electrical Connector PT02A-8-4P PT02A-8-4P All specifications are at room temperature unless otherwise specified.