Search Results for pt02a-8-4p 025
PLATINUM STOCK SENSORS - PCB
demand, these sensors are the best fit for typical R&D, product testing, and industrial monitoring applications. Platinum Stock Sensors ship fast and are backed by a lifetime warranty - if you
Model 1381-02A | PCB Piezotronics
Model 1381-02A:Rod End Load Cell, 10k lbf (44.5 kN) rated capacity, 50% static overload protection, 1-14 male & female thread, steel construction
Model DN | PCB Piezotronics
5/8-24 female: Environmental: Temperature Range-67 to +250 °F-55 to +121 °C: Physical: Size - OD: 0.825 in: 20.955 mm: Size - Length: 1.73 in: 43.94 mm: Weight: 0.39 oz: 11.04 * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications
Model 2508-05A | PCB Piezotronics
Model 2508-05A:PCB L&T Reaction Torque Transducer, 1,000 in-lb/83 ft-lb (113 N-m) rated capacity, 50% static overload protection, 2-in (50.8 mm) Steel Item added to your cart Main Menu
Model 357A07
%PDF-1.4 %âãÏÓ 15 0 obj >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]>>>> endobj 187 0 obj [188 0 R 189 0 R] endobj 188 0 obj >stream H‰RUpvôó÷‹ póôs ...
Absolute, Non-Contact Position Sensors Data Sheet C-Serie OEM-Sensor ...
1.8 Ø23 Ø4 Null zone Inactive zone Drill hole using 3 mm drill when using accessory 561106 (screw M3x37) Zero and measuring length are referred to the magnet center. Magnet 0.7 Technical Data Input Measured variables: Position Stroke length: 72, 109, 128, 148, 162, 186, 194, 217, 250 mm Output PWM: 19 - 108 µs Resolution: depends on control
ST900 Speed and Temperature Sensor Plastic - Airmar
Features. Speed and fast-response water-temperature; Best-in-class speed range from 0.3 to 45 knots (.34 to 52 MPH/.55 to 83 KPH) Analog output; Retractable insert in a low-profile plastic, bronze or stainless-steel housing with a water valve
Model 356B08 ACCELEROMETER KIT Installation and Operating Manual - PCB
Output Bias Voltage 8.5 to 13.0 VDC 8.5 to 13.0 VDC TLD - TEDS Capable of Digital Memory and Communication Compliant with IEEE 1451.4 Output Bias Voltage 8.5 to 13.0 8.5 to 13.0 OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model
Owego - Amphenol AAO/ACAD
GCzŽÅµ“ Î ¼ÝdØ… “]ÛÝL(^t: P ÌÖ† af ã ½ ‰‚fº6n”A½’ZoX‡©rü*xÛàÖ£r #¾Ûl™ƒL FPQ ìÚ Í@¥\ç“YZ Ohùõ)D«3Þ.eßJómm Õè½7Âà S|ÛÇ"Ä8 ½Q FrÀSµ öªï‡ ]åv ï ÿ-‚5Ú‚* Š ÙÓÛ»®Yâüjé ÒÇ7¼tiŠ 9M íø t2NoÝÝ EA ¼Ç|yém æ•Ý{Ï W o „) k¨ ¶°èÂu¯Qà ýœÌ žÈÎ ...
Model 9100-PPA05 | PCB Piezotronics
Model 9100-PPA05:Adaptor kit for mounting 11mm proximity probes with 1/2", 5/8", 14mm and 16mm case thread diameters. Includes probe bar & pr . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? ...
UHF/TETRA wideband indoor panel antenna 380- 470MHz - AMPHENOL PROCOM
Front-To-Back Ratio > 8 dB Passive Intermodulation -140dBc (3rd Order, 2 x Tx@ 37dBm) Mechanical Connection(s) N(f) on 500mm RG303 cable Materials Aluminium, PTFE, ABS, Brass Radome Material / Colour ABS White Fire Retardant Dimensions 292 x 292 x 76 mm Weight 1.1 kg / 2.43 lb Environmental Operating temperature range -40 to 75 °C Ingress ...
Model 1380-02A rod end load cell Installation and Operating Manual - PCB
8 1.13 Wrench Flat 28.6 Wrench Flat 1.13 Wrench Flat 28.6 Wrench Flat 9 3/4”-16 Tapped 1”-14 Tapped 10 3/4”-16 Tapped 1”-14 Tapped Item Number Description 181-012A PT06A-10-6S (SR), Mating Connector 8311-01-10A Cable – Non-Coax, PT65 to Pigtail, 10 feet
MOUNTING HOLE PREPARATION - PCB
mounting hole preparation mounting hole preparation 1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise ...
Model 102A04 - PCB
%PDF-1.4 %âãÏÓ 3 0 obj > endobj 35 0 obj >/Font >/ExtGState >/ProcSet[/PDF/Text]>> endobj 34 0 obj >stream H‰ŒWÙnãÈ ý ÿC½ ( –šU\õèîL‚ 0™ÆŒ‚ |zÉUõB½±z©ú»x ǶTÛêά˼°j{¼ûUÿ «]”¯s=6ô9x®¶Q ÿ/د ¦q7 üwê Ñ~èÕWýs´Y—¼ÊC”鯑ŠþµýÛ]¬VfmRµýóÝ 7Ž Ü8^[ƒ%ÜøïS÷Ø ¢U±Nô:Z™ ¾*²±ÞF«Í:Ó»h…Mþ%‚Kiõ3lZÀ ...
PT02E-12-10P RECEPTACLE WIRING CODE - PCB
8 8 a a b b c c d d dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles `.5 degrees 24350 indoplex circle, farmington hills,mi 48335 (248) 888-8260 e-mail: ltinfo@pcb.com dimensions in inches.5 degrees fillets and radii .015 max fillets and radii 0.38 max ...
209C01 ICP® FORCE SENSOR Revision: J - pcb.com
Weight 0.28 oz 8 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female No Metric Equivalent All specifications are at room temperature unless otherwise specified.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Model 2304-02A REACTION TORQUE SENSOR Installation and Operating ... - PCB
8.0 Troubleshooting 6 9.0 Maintenance 6 LIST OF ILLUSTRATIONS Figure Page 1. Flange Mount Reaction Torque Sensor 2 2. Wheatstone Bridge Circuit 2 3. Western Regional Strain Gage Committee Wiring Code 2 4. Axis and Sense Nomenclature 3 5. Reaction Torque Sensor Configurations 3 6.
MODAL ANALYSIS TESTING WITH LARGE CHANNEL SYSTEMS - PCB
8-channel, line-powered, ICP, Voltage sensor input DAQ with BNC input 009A05 009A10 009A25 16-channel Output Cable, DB50 to 16 BNC Plugs (x16) 012A10, 002T10 ... 025 PD 050 PD TLD356A15 TLD356A16 TLD356A17 Triaxial 100, 500 mV/g TLD356B18 Triaxial 1000 mV/g 030C10 Cable C20 C30 002P10 Cable P20 P30 002C10 Cable C20