Search Results for pt02a-8-4p 025
Model 024R50 | PCB Piezotronics
8: Call for Lead Time: Product Description; Specifications; Documents & Downloads; Industrial, twisted/shielded pair, polyurethane cable, 50-ft, military 2-pin conn. to BNC plug. Cable assembly consists of the following components: Model 024 cabling Model AM connector Model AC connector.
Model 2301-02A REACTION TORQUE SENSOR Installation and Operating ... - PCB
8.0 Troubleshooting 6 9.0 Maintenance 6 LIST OF ILLUSTRATIONS Figure Page 1. Flange Mount Reaction Torque Sensor 2 2. Wheatstone Bridge Circuit 2 3. Western Regional Strain Gage Committee Wiring Code 2 4. Axis and Sense Nomenclature 3 5. Reaction Torque Sensor Configurations 3 6.
Pedlock BDO Series - Charles Industries
Diameter 6” 8” 10” Drop Quantity Total adapter positions OptiTap-SC® adapters included* 6 2 8 2 8 2 12 Fiber Ribbon Storage (Opening 12ft±2ft)** 24 Ribbons 36 Ribbons 72 Ribbons Loose Tube Storage (Opening 12ft±2ft) 8 Tubes 12 Tubes 24 Tubes Splice Tray Capacity 2 (4”x9”) 2 (4”x9”) 7 (4”x9”) or 5 (6”x15”) 12 Fibers per ...
Model 101A02 | PCB Piezotronics
Model 101A02:General purpose ICP® pressure sensor, 5000 psi, 1 mV/psi, 3/8-24 mtg thd, ground isolated . Model 101A02:General purpose ICP® pressure sensor, 5000 psi, 1 mV/psi, 3/8-24 mtg thd, ground isolated . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an ...
250TPA08/nrg250TPA08 - 250A Dual-Feed TPA Fuse Panel
c¸ %qÒBk{’¸… ÏJÚUì8½4ª¤ýzïíÊͧ›T)¹ªjH•Ôf ÍöæG2 „*ä ’þUàß'¡Œ,!Ù d I âWƒ–™Ì” f ´x #‹²€,x©ïDª*gXO 6(œ ’e¡Ù ÁûZV | )FÂÈ÷Á0ó6î¾–ZUá~² ÍïkIdR׆}ŽGtj0ç G 8[‘#pŽÐ 7ð8¥•wT*v4ôÇ€…)$ú;‰\æghúî(Lær— òIÆ 3®8ãj‘ñç «/¥†ä€©gRAB(,3LU.³ºš ...
Model HT356A25 | PCB Piezotronics
Model HT356A25:Triaxial, general purpose, ceramic shear ICP® accel., 25 mV/g, 1 to 5k Hz, 4-pin conn.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Repair and Maintenance Returning Equipment Contact Information ... - PCB
DECIMALS X ± 0.8 XX ± 0.25 JES 1/6/20 JES 1/6/20 BAM 1/6/20 SCHEMATIC DIAGRAM SHELL CENTER PIN 7 2 7 8 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN
PCB spec sheet.asp?item id=15108&model
Size (Diameter x Height) 0.24 in x 0.32 in 6.1 mm x 8.1 mm Weight(without cable) 0.03 oz 0.7 gm [2] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Welded Hermetic Welded Hermetic Electrical Connector Solder pins with attached cable Solder pins with attached cable ...
Model 2304-02A | PCB Piezotronics
Size - Length: 8.50 in (215.90 mm) Torsional Stiffness: 53900 klbf-in/radian (6090 kN-m/radian) Specification Notes [1] Nominal. [2] FS - Full Scale. [3] Singularly applied, i.e. no other extraneous loads. [4] Over compensated operating temperature range. [1] Nominal. [5] Calibrated at 10 VDC, usable 5 to 20 VDC or VAC RMS. ...
MN22PW02Mxxx 7/8" 2 Position Receptacle, Female, External Th
7/8" 2 Position Receptacle, Female, External Threads. Comparable to part number(s): 888N-F2AF1-*M, 1R2004A20, Automated Machine Tools,Automated Assembly,Material Handling,Distributed Power and Control of Motors,Automotive Processing,Parcel Distribution,Overhead Transport,Palletizing,Packing & Shrink Wrapping,Airport Baggage Handling,Food/Beverage
LOW-COST INDUSTRIAL ICP® ACCELEROMETER - PCB
Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Size (Hex x Height) 7/8 in x 1.94 in 22.2 mm x 49.3 mm Weight 2.8 oz 80 gm Mounting Thread 1/4-28 Female N/A [5] Mounting Torque 2 to 5 ft-lb 2.7 to 6.8 Nm Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Stainless Steel Stainless Steel
Model 176A05 | PCB Piezotronics
Model 176A05:Differential charge output pressure sensor, 65 pc/psi, 968 F, ATEX-CSA approved
AT06-2S-SS01 2-Way Plug, Female Connector with Solid Rear Gr
AT06-2S-SS01 2-Way Plug, Female Connector with Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-2S-C017
Model 682A09 | PCB Piezotronics
Model 682A09:Vibration transmitter (for use w/ICP® sensor), 4 to 20 mA output, 10 to 1k Hz
Model CA102B High frequency ICP® pressure sensor, 5000 psi, 1 mV ... - PCB
High frequency ICP® pressure sensor, 5000 psi, 1 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated, with ablative coating Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web ...
Model 2508-02A | PCB Piezotronics
Model 2508-02A:PCB L&T Reaction Torque Transducer, 100 in-lb/8.3 ft-lb (11 N-m) rated capacity, 50% static overload protection, 2-in (50.8 mm) Steel Fl Item added to your cart Main Menu
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Model 1102-02A Strain Gage Load Cell Installation and Operating Manual
8 6 Tensile Load Tensile Load Compression Load Compression Load Item Number Descript ion 181-012A PT06A-10-6S (SR), Mating Connector 8311-01-10A Cable – Non-Coax, PT65 to Pigtail, 10 feet Table 3 - Optional Components . PCB Load & Torque Toll-Free in USA 866-684-7107 716-684-0001 www.pcb.com CANISTER LOAD CELL OPERATION MANUAL ...