Search Results for pt02e-16-8s
SMA PCB End Launch Straight Jack Bulkhead 50 Ohm O-Ring
RF Connector SMA PCB End Launch Straight Jack Bulkhead 50 Ohm O-Ring
Adrienne Cooper
ITEM # RoHS COMPLIANCE STATUS SF3321-60018 YES W/ EXCEPTION 6C Adrienne Cooper Compliance Department [email protected] Signed for and on behalf of SV Microwave, Inc
Amphenol
you want to connect eight 16-ga. wires, - first find the section of ar-rangements contain ing 8 contacts. In - sert number 20-7 is the one you want because it contains eight 16-ga. con-tacts and it is one of the most often used. The one you choose might de- ... Inches mm 0 4 8 12 16 8S-1 ...
SMA Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector SMA St Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm Anti Torque
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
FAKRA Straight Jack to FAKRA Straight Jack RG-58 50 Ohm 5 Meter Z Key ...
FAKRA Straight Jack to FAKRA Straight Jack RG-58 50 Ohm 5 Meter Z Key Code (196.85 Inches)
SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm
SMA Panel Mount Plug 2-Hole Flange Solder Cup 50 Ohm
RF Connector SMA Panel Mount Plug 2-Hole Flange Solder Cup 50 Ohm
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A
Cable Configurator | PCB Piezotronics
Add or remove components to create custom cables. *** If you don't see what you are looking for, give us a call at (800) 959-4464 or email us (by clicking here) and one of our team members will help you find the product you need.
SGX - Frequently Asked Questions
The I2C speed grades (standard mode: 100 kbit/s, full speed: 400 kbit/s, fast mode: 1 mbit/s, high speed: 3,2 Mbit/s) are maximum ratings. Compliant hardware guaranties that it can handle transmission speed up to the maximum clock rate specified by the mode.
Amphenol Aerospace
Created Date: 12/6/2000 2:12:55 PM
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
RF Connector SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm | 132267 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
Quadruplexer - amphenol-antennas.com
REV122917CC www.amphenol-antennas.com 2 of 2 Quadruplexer Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
SMA PCB End Launch Jack 50 Ohm 0.062 PCB Square Flange High Frequency 0 ...
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Sq flange High Frequency 0.010 Pin
SMA Right Angle Crimp Plug Belden 1855A 50 Ohm | 132272 - Amphenol RF
Alias: SMA1112A6-3GT50G-195U-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Belden 1855A, Belden 4855R, Belden 4855P: Contact Finish
SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish
SMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector SMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
SMA PCB End Launch Jack 50 Ohm 0.062 PCB Square flange High Frequency 0 ...
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Sq flange High Frequency.015 Pin