Search Results for pt06a-16-99p
模型 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
Amphenol
CA-4020-59 Sealing Plug, Size 16 & 20. Created Date: 4/26/2021 4:29:40 PM ...
B TYPE - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Mini Cool Edge 0.60mm Connectors - Amphenol CS
Mini Cool Edge is a 0.60mm high density, high-speed card edge connector for new generation small form factor system. Mini Cool Edge 0.60mm meets SFF TA-1002, Gen Z, EDSFF and OCP NIC 3.0 specifications.
模型 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Thermometrics Type AB NTC Thermistors for Medical
Thermometrics Type AB NTC Thermistors for Medical
Home - Lutze Inc.
Home - Lutze Inc.
Assembly Instructions-C26 Amphenol BNC
300 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com 3-PIECE CRIMP PLUGS Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm)
Amphenol Aerospace
The High-Speed Contact Product Guide from Amphenol Aerospace provides information on high-speed contact solutions for military and aerospace applications.
Features - Amphenol Antenna Solutions
Connector Type (2x) 4.3-10 FEMALE or 7/16-DIN CONNECTORS Dimensions 1219 x Ø191 mm (48.0 x Ø7.5 in) Radome Color Options GREY, BROWN or BLACK (1x) 1695-2180 MHz 2-Port Canister Antenna OMNI 48 IN FIXED TILT ELECTRICAL SPECIFICATIONS Mid Band Y1 Frequency Range MHz 1695-2180 Frequency Sub-Range MHz 1695-1880 1850-1990 1900-2180 Polarization ...
766.65.15.00 - amphenolprocom.com
766.65.15.00 - amphenolprocom.com
模型 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 1/5/2010 1:16:53 PM
Datenblatt *% 6HULHPLW*HZLQGH DQVFK$QDORJ - Temposonics
Ø 16,4 Ø 2,2 20 60 16 16 16 12 3,2 Ø 3,2 M3 Schraube (6×) O-Ring für Gewindefl ansch M18×1,5-6g Artikelnr. 401 133 O-Ring für Gewindefl ansch ¾"-16 UNF-3A Artikelnr. 560 315 Befestigungslasche Artikelnr. 561 481 Material: Fluoroelastomer Durometer: 75 ±5 Shore A
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
Board to Board Connector. Board-to-board connectors connect signals between two printed circuit boards (PCBs) without a cable. At Amphenol, we offer a variety of board-to-board options to fit your specific needs and design these connectors to provide you with the best performance for each application.
C 091 A/B/D Series - Amphenol Sine
C 091 • M16 size • Screw locking according to IEC 61076-2-106 • Metal locking ring • Shieldable • 2 - 8, 12 and 14 positions for crimp and solder
TITLE
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range