Search Results for pt06a-18-91pw
Product selector & 3D CAD files for connectors - Amphenol Socapex
Discover our HDMI 2.0 AOC cable: long-distance connectivity without compromise
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
pt06a-16-26s(023) yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
NovaSensor PT2710 Pressure and Temperature Sensor Die
NovaSensor PT2710 Pressure and Temperature Sensor Die
CUUT070X06Fxyz0 - Amphenol Antenna Solutions
Canister, 2FT, 18-Port, 3-Sector Clover-Shape 70° Pattern, XPOL, (1x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt
Amphenol AMAO Product Compliance - Environmental Engineering
pt06a-16-26s(025) yes connector, electrical plug n/a Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with D irective 2011/65/EU
HEX338CW0000x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 33°, 696-960 | 1695-2180 | 1695-2180 MHz, 17.7|18.8|18.8 dBi, 0-10°|0-10°|0-10°, 2410 mm (94.9 in)
APXVBLL06-C-A20 - Amphenol Antenna Solutions
RF X-TREME™ Triple Band Antenna, 698-960/1695-2690/1695-2690MHz, 65deg, 10.6/14.5/14.8dBi, 0.6, VET, 5/5-18/5-18deg
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
PT06A-8-4S(470) YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ...
Super-Trex® Multi-Conductor P&R Cable - TPC Wire
Super-Trex® Multi-Conductor P&R Cable is designed specifically for payout and retractile (P&R) reeling applications. This P&R cable features our live-flex conductor insulation for increased flexibility and high dielectric, tensile and mechanical properties.
HEX456CW0000x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 45°, 696-960 | 1695-2180 | 1695-2180 MHz, 16.2|18.3|18.3 dBi, 0-12°|0-10°|0-10°, 1780 mm (70.1 in)
2C4U3MT360X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 18-Port, Omni Pattern, XPOL, (2x) 696-960 | (4x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz, Fixed Tilt
HEX458CW0000x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 45°, 696-960 | 1695-2180 | 1695-2180 MHz, 17.8|18.3|18.3 dBi, 0-10°|0-10°|0-10°, 2328 mm (91.7 in)
QUAD656W0000x - Amphenol Antenna Solutions
Twin Band, 4-Port, Panel, XPOL, 65°, 1695-2180 | 1695-2180 MHz, 18.7 | 18.7 dBi, 0-10° | 0-10°, 1906 mm (75.0 in)
NovaSensor PT898 Pressure and Temperature Die
NovaSensor PT898 Pressure and Temperature Die
Amphenol Corporation - News & Events - Events
Selecting a year value will change the event content. Select year:
High Frequency Coaxial D38999 Contacts - SV Microwave
SV Microwave offers DC to 65 GHz high frequency size 8, 12 and 16 coaxial contacts for the D38999 Series III housing and standard inserts. These contacts allow any application to continue to use the D38999 connector and be able to expand the use to include the microwave transmission lines.
NovaSensor PT899 Pressure & Temperature Sensor Die
NovaSensor PT899 Pressure & Temperature Sensor Die
BXA-70063-8CF-EDIN-X - Amphenol Antenna Solutions
Single Band, 2-Port, Panel, XPOL, 63°, 696-900 MHz, 18.1 dBi, Fixed Tilt (0°, 2° or 5°), 2405 mm (94.7 in)
ICA12-50JPLLR - 1/2" ClearFill®Line Aluminum Plenum-Rated Air ...
ICA12-50JPLLR - 1/2" ClearFill®Line Aluminum Plenum-Rated Air ...