Search Results for pt06a-18-91pw
Impact Hammers | PCB Piezotronics
PCB offers Modally Tuned®, ICP® instrumented impact hammers for structure health testing, resonance determination, and modal analysis.
MCX Connectors - Amphenol RF
DC - 6 GHz (0 - 18 GHz on 12G Products) Voltage Rating: 170 Volts RMS Max Continuous: Dielectric Withstanding Voltage: 500 VRMS Max: VSWR (Return Loss) 12G Products: DC - 6 GHz: 1.22 (-20 dB) Max: 12G Products: 6 - 12 GHz: 1.43 (-15 dB) Max: Insulation Resistance : 10000 MΩ Min: Center Contact Resistance: 5 mΩ Min: Outer Contact Resistance: 2 ...
ILLUSTRATION: COMPLETE KIT
SP16M2F SS16M2F 18-16AWG 0.75-1.5mm² Gold Flash SP16M2G5 SS16M2G5 18-16AWG 0.75-1.5mm² Gold 5µ” SP16M2G10 SS16M2G10 18-16AWG 0.75-1.5mm² Gold 10µ” SP16M2G15 SS16M2G15 18-16AWG 0.75-1.5mm² Gold 15µ” SP16M2G30 SS16M2G30 18-16AWG 0.75-1.5mm² Gold 30µ” SP20M2F SS20M2F 22-20AWG 0.34-0.50mm² Gold Flash
Model M1203-03A Strain Gage Load Cell Installation and Operating ... - PCB
Bridge Resistance Model 181-012A PT06A-10-6S(SR) 700 Ohm 700 Ohm [1] Excitation Voltage(Recommended) 10 VDC 10 VDC [2] Insulation Resistance >5x10 9 Ohm Zero Balance ≤ 1 % FS ≤ 1 % FS Physical Size (Diameter x Height) 4.12 in x 1.37 in 104.6 mm x 34.8 mm Weight 2.88 lb 1.31 kg
B4 VOLTAGE UPDATE AND ADD KEY ICON Nov-28-20 Ronald Tommy - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
RJF TV Cat5e, Cat6, Cat6A - Amphenol Socapex
The Amphenol Socapex RJF TV rugged Ethernet connector series is a range of high-performance connectors that are designed to provide robust and reliable Ethernet connectivity in harsh and demanding environments. Available in Cat5e, Cat6, and Cat6A variants, these connectors are suitable for a wide range of applications, including military, aerospace, industrial, and transportation.
MIL-DTL-24308 D-Sub - Amphenol PCDAmphenol PCD
Description: Qualified to MIL-DTL-24308, sub-miniature rack & panel type connectors with polarized shells. Pin and socket machined contacts provide high reliability and density for the connectors.
FAKRA CONNECTOR SERIES - Amphenol RF
Interface Specification USCAR-18 Engagement Force, per USCAR-25, Table 3.1 5.6 - 10.1 lbs (25 - 45 N) Disengagement Force, per USCAR-17 5.4.2.4 16.9 lbs (<75N) Note: These characteristics are typical and may not apply to all connectors. Connector configurations may affect performance.
a-line
18.20 12. 16 Notes 20 12 7.5 23 I Contact (only) Non.intorrupting test current as developing vo tage drop across. end to end. ot mated and 2, Non-interrupting. rating single contact. maximum current is Contact density. insulation temperature rating. sea level or altitude application Reter to MIL-W-5C88 guidance, 3.
Features - Amphenol Antenna Solutions
1 of 18 10P656CUV0 xGy-T 65° 1901 mm ELECTRICAL SPECIFICATIONS R1 Frequency Range MHz 696-960 Frequency Sub-Range MHz 696-806 806-960 Polarization --- ±45° Gain Over all Tilts dBi 15.2 ± 0.3 14.8 ± 1.1 Max Gain dBi 15.5 15.9 Azimuth Beamwidth (3 dB) degrees 80.8° ± 1.5° 81.5° ± 9.0°
MIL-DTL-22992, Class ‘L’ - Amphenol Aerospace
Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 461 Amphenol MIL-DTL-22992, Class ‘L’ TABLE OF CONTENTS
HD-BNC Connectors - Amphenol RF
DC- 6 GHz (0 - 18 GHz on 12G Products) Voltage Rating: 170 Volts RMS Max Continuous: Dielectric Withstanding Voltage: 500 VRMS Max: VSWR (Return Loss) 12G Products: DC - 6 GHz: 1.22 (-20 dB) Max: 12G Products: 6 - 12 GHz: 1.43 (-15 dB) Max: Insulation Resistance : 10000 MΩ Min: Center Contact Resistance: 5.0 mΩ Min: Outer Contact Resistance ...
UNEF 9/16-24-2A - Amphenol Sine
18.5 24.0 18.5 UNEF 9/16"-24-2A 4-Ø3.1 Ø15.0 25.4 2.2 11.3 RTS010*6Sxx XXXX MASTER KEYWAY PANEL CUT OUT REFERENCE 18.5 18.5 Ø14.6 +0.2 0 (For Front Panel Mounting) Ø17.6 +0.2 0 (For Rear Panel Mounting) 4-Ø3.2 +0.2 0 A2 -- UPDATE PANEL CUT OUT REFERENCE Aug.10.2017 Nick Tommy A3 -- UPDATE DRAWING Dec.08.2017 Nick Tommy A4 -- UPDATE DRAWING ...
General Purpose Triaxial Piezoelectric Accelerometers - PCB
General Purpose Triaxial Piezoelectric Accelerometers. Triaxial accelerometers provide simultaneous measurements in three orthogonal directions, for analysis of all of the vibrations being experienced by a structure.
B RT00144P*H B1 - Amphenol Sine
18 -- 8.5mm 2.4mm - - - 20 -- 8.5mm 2.4mm - - - 24 - - - - - - Standard Quantity Order Options Machined Stamped & Formed Bulk Package, 500 Pieces N/A ecomate® RM/RSSM - Contact Size 12, PC Tail Options NOTE: For ecomate® Aquarius™ PC Tail options, see our ecomate® Aquarius™ PCB Mount Jam Nut Receptacles Flyer online at www.amphenol-sine.com.
Amphenol Corporation Completes Acquisition of CIT Business From Carlisle
Amphenol Corporation (NYSE: APH) today announced it had completed the acquisition of the Carlisle Interconnect Technologies (CIT) business from Carlisle Companies Incorporated (NYSE: CSL). “The acquisition of CIT enhances Amphenol’s product offerings for highly engineered harsh environment interconnect solutions and will enable us to deliver a more comprehensive technology offering for our ...
TITLE
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Starline EX - Amphenol Australia
18, 16, 12, 10, 8, 4, 1/0, 4/0 AWG, 350, 500, 535, 646, 777mcm; Extensive array of hardware & strain relief options; EX cable gland options available to accept most cable styles; Specifications. ATEX Certificate #03ATEX1101X. IECEx Certificate # SIR 10.0064X; CE IP 68-8 rated;
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female