Search Results for pt06a-18-91pw
Model Number CABLES Revision: B - pcb.com
Bend Radius(minimum) 0.7 in 18 mm Weight .13 oz/ft 11.8 gm/m [1] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
General Purpose Low Profile | PCB Piezotronics
General Purpose Low Profile. Our low profile load cells feature an advanced structural design that makes them extremely durable, accurate, and resistant to large extraneous shear and moment loads.
B RTS018*23Pxx A4 - Amphenol Sine
1" 1/16-18 UNEF THREAD RTS018*23Pxx XXXX 28.6 32.5 4-Ø3.1 A2 -- UPDATE NOTES Jul-06-2017 Nick Tommy A3 -- UPDATE DRAWING Mar-21-2018WhiteTommy A4 -- UPDATE DRAWING Apr-10-2018WhiteTommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
PRODUCT DATA DRAWING DATE REV DESCRIPTION REVISION HISTORY - SV Microwave
range: dc to 18.0 ghz. vswr: 1.10:1 max. dc to 18.0 ghz. operating temp.: -55c to +125c avg. power: 1 watt (power input derated linearly from 25°c to .25 watts at 125°c) product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] ...
Amphenol
crimp: 2 - 6 pol (excluding 5S): 0,09 - 1,00 mm2 / 28 - 18 AWG crimp: 5S, 7, 7S and 8-pol.: 0,09 - 0,75 mm2 / 28 - 20 AWG UL 94 V0 metal screw coupling; tightening torque 0,7 Nm ≤ 0,25 mm2/24 AWG Further Characteristics Contact plating Termination technique Wire gauge Flammability
Connector Solutions M23 Elite Series - Amphenol Sine
Sealing: IP66/67 AWG: 22-18 (0.37 - 0.75 mm2) / 28-24 (0.25 -0.10 mm2) Connector Part Numbers Part Number Connector Type Style Contact Type male = pin mates with female = socket Mating Parts Figure Drawings MA7CAE1700-S1 Plug, straight, threaded 4.5-7.5mm cord grip E Pin Socket 1 MA7CAE1700-S1-KIT Plug kit, straight, threaded
16 & 18 AWG Mini & Micro Retractile Quick-Connects
• RoHS Compliant • 16 AWG Mini – 600 V • 18 AWG AC/DC Micro – 300 V • Operating Temp Range -40ºC to 90ºC • Male/Female Configurations Cord sets made with TPC’s Trex-Onics ® High-Flex Ultra-Coil Retractiles offers defense against tearing, abrasion, impact, oil, ozone and most
Model Number CABLE Revision: A - PCB
Conductor Diameter(18 AWG) 0.040 in 1.016 mm [1] Shield Type Over Bundle Foil Foil Shield Material Over Bundle Aluminum / Mylar Aluminum / Mylar Drain Wire Material Tin Plated Copper Tin Plated Copper Drain Wire Diameter(20 AWG) 0.032 in 0.81 mm [1] Bend Radius(minimum) 2 in 50.8 mm Weight 0.346 oz/ft 32.19 gm/m [1]
APC series product installation (18-4) - amphenol-industrial.com
(18-4 hole diameter 5.7mm, 18-11 hole diameter 4.5mm, 18-16 hole diameter 3.35mm) Figure 2 Figure 1 Table 1 Crimping Height Crimping Width . 6 Table 2 Step 3: Check after crimping Check appearance and pulling force after crimping terminals. The appearance must not be deformed. For details,
Model M627A01 | PCB Piezotronics
Model M627A01:Low-cost, industrial, quartz shear ICP® accel., 100 mV/g, 0.3 to 10k Hz, top exit, 2-pin conn., M6 mounting stud, single point ISO 17025
B A6 - Amphenol Sine
6(&7,21 $ $ 6&$/( 6(&7,21 % % 6&$/( 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 $ 5(/($6( 1(: ':* )250$7 2&7 '53 6(( 3$57 180%(5 &+$57
Triplexer - Amphenol Antenna Solutions
Triplexer TPX-18x-JJ Triplexer | 690-862 / 880-960 / 1695-2700 MHz | Single and Twin Units | Indoor / Outdoor Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.
Ø33.3 Ø35 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
SPINDLER® INDUSTRIAL ICP® ACCELEROMETER - PCB
Excitation Voltage 18 to 28 VDC 18 to 28 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance <150 Ohm <150 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Spectral Noise(10 Hz) 8 µg/ √Hz 78.5 (µm/sec 2)/ √Hz [1] Spectral Noise (100 Hz) 5 µg/ √Hz 49.1 (µm/sec 2)/ √Hz [1]
Model 061A59 Mounting adaptor, Acetal (for Series 111, 112 & 113 ... - PCB
KRM 2/20/18 KRM 2/20/18 DRK 2/20/18 5 2 6 1 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN B UPDATED TO CURRENT STANDARDS 47846
AT04-12PA-SS01 | 12-Way, Receptacle, Male, Connector, A Position Key ...
ATT-16-01 - Size 16 Stamped and Formed Contact Tool 18-20 AWG. REQUEST A QUOTE. CA-5D12 - Universal Hand Crimp Tool, Size 12/16/20 Solid Contacts Only. REQUEST A QUOTE. CA-5E12 - Pneumatic Crimp Tool, Size 12/16/20 Solid Contacts Only. REQUEST A QUOTE.
Model 637A06 | PCB Piezotronics
Model 637A06:Cryogenic, industrial, quartz shear ICP accel, 25mV/g, 4 to 1.5kHz, top exit, 2-pin conn.
Model 629A61 Precision Triaxial Industrial ICP® Accelerometer ... - PCB
The signal conditioner consists of a well-regulated 18 to 30 VDC source (battery or line-powered), a current-regulating diode (or equivalent constant current circuit), and a capacitor for decoupling (removing the bias voltage) the signal. The current-regulating device is used in place of a resistor for several reasons.
61XX - Amphenol Sine
Zul. Abw./Tolerances: A3 CUSTOMER DRAWING Drawn Gez. Maßstab / gestattet, Scale: 28.08.2017 Prüfmaß / Testdimension Teileindex / Partindexnumber: ISO 1 10.05.2017 Blatt/Sheet Index Datum/Date PWOELFFLE 1 Name